|
|
|
|
| Resistors, fixed discrete: Power 1W to 5W - Thin film |
| Type | Resistors, Fixed |
| Brands | Vishay Beyschlag, Vishay Dale, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film |
|
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |
| E/H |  | Thin Film | QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H | 100 | 1 | 1 | | 10 | 3 M |
| 0.1 | 100 |
| HVPS |  | Thin Film | Single in line High Value Precision Discrete (50 K ohms to 10M ohms) | 10 | 0.01 | 1 | | 50 K | 5 M |
| 2 | 100 K | 10 M |
| L-NS |  | Thin Film | Wraparound Chip Resistors Low Value | 300 | 1 | 1 | 1020 | 0.03 | 10 |
| 2010 |
| 2 | 2512 |
| MMU 0102 HF, MMA 0204 HF, MMB 0207 HF |  | Thin Film, MELF | High Frequency MELF Resistors | 50 | 2 | 1 | 0207 | 6.8 | 470 |
| MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 |  | Thin Film, MELF | MELF Resistors with Established Reliability | 15 | 0.1 | 1 | 0102 | 1 | 5.11 |
| 0204 | 10 |
| 0207 | 21.5 |
| MMU 0102, MMA 0204, MMB 0207 - Professional |  | Thin Film, MELF | Professional MELF Resistors | 100 | 0.5 | 1 | 0207 | 0.1 | 15 M |
| P-NS |  | Thin Film | Wraparound Chip Resistors Thin Film | 10 | 0.02 | 1 | 2512 | 10 | 3 M |
| PTN |  | Thin Film | Wraparound Chip Resistors Thin Film Tantalum Nitride | 100 | 0.1 | 1 | 2512 | 10 | 3 M |
| PWB |  | Thin Film | 70 x 70 Ta2 N 1W on Silicon | 600 | 5 | 1 | | 0.3 | 2 |
| 250 | 1 | 2 | 10 |
| 100 | 0.5 | 10 | 50 |
| 50 | 10 K |
| 10 K | 20 K |
| S(A,B,C) |  | Thin Film | Current Sensing Bondable Chip Resistors | 100 | 5 | 2 | | 0.05 | 0.2 |
| 2 | 0.2 | 0.5 |
| 1 | 0.5 | 1 |
| VSSX1284 |  | Thin Film | 25 Mil Pitch, IEEE 1284 Termination Network Resistor, Capacitor, Diode | | 20 | 1 | | | |
| WSF |  | Thin Film, Molded | Power Surface Mount, Molded Encapsulation, Wraparound Termination | 100 | 0.5 | 1 | 2515 | 10 | 10 K |
| 2 | 4527 | 100 K |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |