Resistors, fixed discrete: Power 1W to 5W - Through hole
Brands Vishay BCcomponents, Vishay Dale, Vishay Draloric, Vishay Foil Resistors, Vishay Phoenix, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
AC.. Series Wirewound Cemented Wirewound Resistors Resistors, Fixed 10 5 2.5 0.1 390
100 430 0
3600 5100
10 3.5 0.1 620
100 680 0
10 4.7 0.1 910
100 1000 10
AMWS Metal Film Wirewound/Metal Film Resistors, Commercial Power, Axial Lead Resistors, Fixed 0 5 3 1000. 24000000.
5 47000000.
CA High Volume Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 5 1 0.1 1000
2
CCF-2 Metal Film Industrial Power, Flameproof (High Temperature Coating Meets EIA RS-325-A Spec), Small Size, High Power Rating, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient, Tape and Reel Packaging Resistors, Fixed 100 1 2 4.99 1 M
CP Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity Resistance Resistors, Fixed, Fusible 300 5 2 0002 0.1 1000
20 100 12 K
300 3 0003 0.1 2000
20 150 22 K
300 5 0005 0.1 2400
20 150 27 K
CP High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead Resistors, Fixed 400 5 2 0.1 82
83 30 K
3 0.1 180
181 33 K
5 0.1 180
181 50 K
CP-2M Wirewound, Ceramic Case High Wattage Capabilities, Suitable for Pick and Place Equipment, Compact, Fireproof Inorganic Construction, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 50 1 4 0.1 2740
CP0002...13 Wirewound Wirewound Resistors, Commercial Power, Low Value Resistors, Fixed 1 1 0.005 0.03
CPF Metal Film Industrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient Resistors, Fixed 25 0.1 1 0.1 150 K
0.5
1
5
2 0.1
0.5
1
5
3 0.1
1
8
CPL Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 300 5 3 0.01 0.1
5
CPR Wirewound, Ceramic Case Commercial Power, Radial Terminals, Fireproof Inorganic Construction, Direct Mounting on Printed Circuitboard, Circuitboard Lock-in Mounting Tabs, Fusible Styles Available Resistors, Fixed, Fusible 300 5 3 0.1 1000
5
CPR High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 3 1000. 1000000.
1100000. 330000000.
5 1000. 1000000.
1100000. 330000000.
CPR Special Terminals Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 3 1000. 10000000.
5 33000000.
CPS Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 4 1000. 9900.
10000. 10000000.
5 1000. 9900.
10000. 20000000.
CPSL Wirewound, Ceramic Case Low Value, Commercial Power, Four Lead, Fireproof Inorganic Construction, Current Sensing, High Power/Size Ratio, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 100 3 3 0.01 0.1
5
CPSM Wirewound, Ceramic Case Commercial Power, Fireproof Inorganic Construction, High Wattage Capabilities, Low Board Temperatures, Suitable for Pick and Place Equipment, Meets or Exceeds EIA RS-344 Spec, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 300 5 3 0.1 1000
5
CPW Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, Non-inductive Styles Available, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 30 1 2 0.1 7000
3 7500
5 8500
CW Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 0 1 1000. 33000000.
63700000.
2.5 199000000.
3 120000000.
150000000.
4 108900000.
287000000.
403000000.
5 585000000.
FP Metal Film Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads Resistors, Fixed 150 1 1 0001 10 1 M
0032
2 0002 9 1.5 M
0042 10
0069 2.6
3 0003 9 1 M
4 0004 6
5 0005 7
FP..P Metal Film Pulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical Hazards Resistors, Fixed, Fusible 1 1 10 1 M
2 0069 2.6
9 1.5 M
3 1 M
G200 Wirewound Axial Vitreous Wirewound Resistors Resistors, Fixed 0 4 0. 0.
1000. 100000000.
3600.
10000. 10000.
20000. 20000.
50000. 50000.
100000. 100000.
HPS Thick Film High Power Resistors, Thick Film Technology Resistors, Fixed 100 0.5 1 200 100 M
2 175 M
3 300 400 M
4 800 650 M
HVPS Thin Film Single in line High Value Precision Discrete (50 K ohms to 10M ohms) Resistors, Fixed 5 0.01 1 50 K 5 M
2 100 K 10 M
HVW, MVW Metal Alloy Special Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial Leads Resistors, Fixed 5 1 1000 25 M
1.5 50 M
2.5 75 M
5 200 M
LOR Wirewound Wirewound Resistors, Commercial Power, Axial/Radial Leads, Low Ohmic Value Resistors, Fixed 0 5 5 100. 1000.
LVR Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 0 1 100. 1000.
3 50. 2000.
100.
5 50. 3000.
100.
NKS. Metal Film Fusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behavior Resistors, Fixed, Fusible 10 1 0617 0.1 20
5 1
10 1.5 0922 0.1
5 1
PAC 01..06 Series Wirewound Cemented Wirewound Precision Resistors Resistors, Fixed 100 1 1 0.1 2200
2 3600
3 4700
4 8200
5 0.68 10
RCMA Metal Film, Molded Very High Stability Resistors Resistors, Fixed 25 0.5 1 1 2.5 M
15 0.1 10 1 M
0.5 2.5 M
25 2 1 5 M
15 0.1 10 2 M
2.5 M
RCMM Metal Film, Molded Molded Metal Film Resistors Resistors, Fixed 50 5 1 1 2.2 M
2 2.26 M
RCMS Metal Film, Molded High Stability Resistors, Fixed 30 1 1 1 332 K
1 M
2.21 M
RCMT Metal Film, Molded High Stability, High Temperature Resistors, Fixed 15 0.5 1 1 2 M
50 0.1 10 750 K
25 1 M
15 0.2 1.5 M
50 0.5 2 M
15 2 1 2.5 M
25 0.1 10 1 M
15 0.2 2 M
50 0.5 2.5 M
15 4 1 5 M
50 0.1 10 2 M
15 2.5 M
RLP Wirewound, Axial Leads, Insulated Insulated Precision Wirewound Resistors, Axial Leads Resistors, Fixed 0.1 1 0 0
1 0.05 2200
0.5 0.4
0.1 2 0 0
1 0.025 6800
0.5 0.4
0.1 3 0 0
1 0.01 15 K
0.5 0.3
0.1 5 0 0
1 0.02 59 K
0.5 0.3
RMW, RMF Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 0 10 3 2200. 15000.
5 4700.
RMW-L, RMF-L Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 0 10 3 2200. 15000.
5 4700.
RS Style Wirewound Fuse Resistor Wirewound Fusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded Package Resistors, Fixed, Fusible 30 3 1 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
RTO 20 Thick Film Power Resistor Thick Film Technology Resistors, Fixed 150 1 2 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
RWM Wirewound, Axial Leads, Enameled Enamelled Wirewound Power Resistors, Axial Leads Resistors, Fixed 75 1 2.6 0.1 10 K
4.5 16 K
S104D Bulk Metal Foil S Series - High Performance Aerospace and Instrumentation Resistors Resistors, Fixed 2 0.005 1 1 500 K
S104K 1 300 K
S105D 2 1.5 750 K
S105K 1 500 K
S106D 2 1 0.5 1 M
2
S106K 1 1 600 K
2
SG3, SG4 Wirewound, Cemented Cemented Wirewound Resistors Resistors, Fixed 0.1 5 3 0.01 3.3
4 0.1 3.9
SPU Molded Wirewound Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value Resistors, Fixed 80 0.1 1 0.001 0.06
2
4 0.2
5 0.01 0.5
SXA Metal Oxide Standard Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, Used in applications with high endurance demands Resistors, Fixed 300 2 1 1 9.53
10 100 K
1.5 1 9.53
10 100 K
2 1 9.53
10 100 K
4 68 K
VCS101 Bulk Metal Foil Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device Resistors, Fixed 15 0.1 1 0.005 0.25
1.5
VCS103
VCS201 Bulk Metal Foil 200 Series Precision Current Sensing Resistors, Conformally Coated Resistors, Fixed 15 0.1 1.5 0.005 0.2
VCS202 2 0.25
VCS232Z (Z Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.02 2 0.25 500
VCS301 Bulk Metal Foil 300 Series Precision Current Sensing Resistors (4-Terminal) Resistors, Fixed 1.5 0.1 3 0.005 0.25
VCS302
VCS331 1 0.25 500
VCS331Z (Z Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.01 3 0.25 500
VCS332 Bulk Metal Foil 300 Series Precision Current Sensing Resistors (4-Terminal) Resistors, Fixed 1 0.1 3 0.25 500
VCS332Z (Z Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.01 3 0.25 500
VCS401 Bulk Metal Foil Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device Resistors, Fixed 15 0.1 1.5 0.005 0.25
VFP3, VFP4 Bulk Metal Foil Hermetically Sealed and Molded Power and Current Sensing Resistors Resistors, Fixed 2 0.01 3 0.05 80 K
VFP4Z (Z Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.01 3 0.25 500
VHA516-4 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 1 5 668 K
VHA516-4Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 1 5 400 K
VHA516-5 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 1.25 5 835 K
VHA516-5Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 1.25 5 500 K
VHA516-6 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 1.5 5 1 M
VHA516-6Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 1.5 5 600 K
VHA518-10 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 2.5 5 1.67 M
VHA518-10Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 2.5 5 1 M
VHA518-11 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 2.5 5 1.84 M
VHA518-11Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 2.5 5 1.1 M
VHA518-7 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 1.75 5 1.17 M
VHA518-7Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 1.75 5 700 K
VHA518-8 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 2 5 1.34 M
VHA518-8Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 2 5 800 K
VHA518-9 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 2.25 5 1.5 M
VHA518-9Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 2.25 5 900 K
VHP3, VHP4, VPR247 Bulk Metal Foil Hermetically Sealed and Molded Power and Current Sensing Resistors Resistors, Fixed 2 0.01 3 0.05 80 K
VHP4Z (Z Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.01 3 0.25 500
VPR220 Bulk Metal Foil Precision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω Resistors, Fixed 2 0.01 1.5 5 10 K
VPR220Z (Z Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.01 1.5 5 10 K
VPR221 Bulk Metal Foil Precision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω Resistors, Fixed 2 0.01 1.5 0.5 500
VPR221Z (Z-Foil) Bulk Metal Foil Ultra High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.01 1.5 0.5 500
VPR247Z (Z Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.01 3 0.25 500
VPR5 Bulk Metal Foil Current Sensing Resistor (Direct Replacement for Certain Wirewounds) Resistors, Fixed 2 0.01 5 1 100 K
VSR6 Bulk Metal Foil VSR Series - Industrial Precision Resistors Resistors, Fixed 4 0.01 1 400 K 1 M
VSSX1284 Thin Film 25 Mil Pitch, IEEE 1284 Termination Network Resistor, Capacitor, Diode Resistors, Fixed 20 1
VTA52 Bulk Metal Foil Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) Resistors, Fixed 4 0.01 1 5 500 K
WK / WR Metal Oxide High Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable Resistors, Fixed 100 5 1 0207 0.18 10 M
2 1 1 M
50 1 4.7
200 5 2 0414 0.18 10 M
2 1 1 M
5 3 0617 0.22 560 K
2 1 100 K
5 4 0922 0.22
2 1 68 K
Z300 Wirewound Axial Cemented Wirewound Resistors Resistors, Fixed 0 2 1 0. 0.
5 3000. 2700000.
6800. 20000000.
2 2 0. 0.
5 4700. 5600000.
15000. 43000000.
3 0. 0.
5 1000. 5100000.
2 2200.
10000.
18000. 33000000.
240000.
4 0. 0.
2 1000. 10000000.
10000.
18000. 39000000.
120000.
Z302 BV 20327 Wirewound Axial Cemented, Fusible, Wirewound Resistors Resistors, Fixed 100 5 3 150000. 150000.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)