VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discretePress Releases
All Resistors, fixed discrete press releases

August 01, 2008

Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W

July 30, 2008

Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability of ±0.005 % (50 ppm)

January 12, 2005

New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω

July 16, 2004

Vishay's New Thin Film High-Value Precision Single In-Line Resistors Are First to Offer Low Resistance Tolerance of ±0.01% Over 50-Kilohm to 10-Megohm Range

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account