Resistors, fixed discrete: Power 1W to 5W - Wirewound
Brands Vishay BCcomponents, Vishay Dale, Vishay Draloric, Vishay Phoenix, Vishay Sfernice
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
AC.. Series Wirewound Cemented Wirewound Resistors Resistors, Fixed 10 5 2.5 0.1 390
100 430 0
3600 5100
10 3.5 0.1 620
100 680 0
10 4.7 0.1 910
100 1000 10
BSI Wirewound Moulded and Insulated Wirewound Precision Power Resistors Axial Leads Resistors, Fixed 0.5 1 1000. 20000000.
2 250. 1000.
1000. 40000000.
3 100. 1000.
1000. 150000000.
4 100. 1000.
1000. 200000000.
5 150. 1000.
1000. 400000000.
CA Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 1 0 0
0.1 0.1
1000 1000
2 0 0
0.1 0.1
170
2400 2400
2700 2700
2.2 0 0
0.1 0.1
195
3100 3100
2.4 0 0
0.1 0.1
220
3500 3500
2.5 0 0
0.1 0.1
170
2700 2700
2.75 0 0
0.1 0.1
195
3100 3100
2.8 0 0
0.1 0.1
270
4300 4300
3 0 0
0.1 0.1
220
3500 3500
3.2 0 0
0.1 0.1
320
5100 5100
3.5 0 0
0.1 0.1
270
4300 4300
3.6 0 0
0.1 0.1
370
5900 5900
4 0 0
0.1 0.1
0.15 0.15
320 0.1
420 0.15
5100 5100
6700 6700
4.5 0 0
0.1 0.1
370
5900 5900
5 0 0
0.15 0.15
420
6700 6700
CA High Volume Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 5 1 0.1 1000
2
CL Wirewound Wirewound Resistors, Commercial Power, Tab Type Terminals Resistors, Fixed 3.8 0 0
0.1 0.1
685 685
4 0 0
0.11 0.11
740 740
5 0 0
0.15 0.15
1020 1020
CP Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity Resistance Resistors, Fixed, Fusible 300 5 2 0002 0.1 1000
20 100 12 K
300 3 0003 0.1 2000
20 150 22 K
300 5 0005 0.1 2400
20 150 27 K
CP High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead Resistors, Fixed 400 5 2 0.1 82
83 30 K
3 0.1 180
181 33 K
5 0.1 180
181 50 K
CP-2M Wirewound, Ceramic Case High Wattage Capabilities, Suitable for Pick and Place Equipment, Compact, Fireproof Inorganic Construction, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 50 1 4 0.1 2740
CP0002...13 Wirewound Wirewound Resistors, Commercial Power, Low Value Resistors, Fixed 1 1 0.005 0.03
CPCC, CPCF High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount Resistors, Fixed 0 2 1000. 1000000.
1010000. 100000000.
3 1000. 1800000.
1810000. 500000000.
5 1000. 1800000.
1810000. 500000000.
CPL Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 300 5 3 0.01 0.1
5
CPR Wirewound, Ceramic Case Commercial Power, Radial Terminals, Fireproof Inorganic Construction, Direct Mounting on Printed Circuitboard, Circuitboard Lock-in Mounting Tabs, Fusible Styles Available Resistors, Fixed, Fusible 300 5 3 0.1 1000
5
CPR High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 3 1000. 1000000.
1100000. 330000000.
5 1000. 1000000.
1100000. 330000000.
CPR Special Terminals Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 3 1000. 10000000.
5 33000000.
CPS Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0 4 1000. 9900.
10000. 10000000.
5 1000. 9900.
10000. 20000000.
CPSL Wirewound, Ceramic Case Low Value, Commercial Power, Four Lead, Fireproof Inorganic Construction, Current Sensing, High Power/Size Ratio, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 100 3 3 0.01 0.1
5
CPSM Wirewound, Ceramic Case Commercial Power, Fireproof Inorganic Construction, High Wattage Capabilities, Low Board Temperatures, Suitable for Pick and Place Equipment, Meets or Exceeds EIA RS-344 Spec, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 300 5 3 0.1 1000
5
CPW Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, Non-inductive Styles Available, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 30 1 2 0.1 7000
3 7500
5 8500
CW Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 0 1 1000. 33000000.
63700000.
2.5 199000000.
3 120000000.
150000000.
4 108900000.
287000000.
403000000.
5 585000000.
G200 Wirewound Axial Vitreous Wirewound Resistors Resistors, Fixed 0 4 0. 0.
1000. 100000000.
3600.
10000. 10000.
20000. 20000.
50000. 50000.
100000. 100000.
LOR Wirewound Wirewound Resistors, Commercial Power, Axial/Radial Leads, Low Ohmic Value Resistors, Fixed 0 5 5 100. 1000.
LVR Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 0 1 100. 1000.
3 50. 2000.
100.
5 50. 3000.
100.
MSP Series Wirewound Precision Surface Mount Resistors, Wirewound or Metal Film Technologies Resistors, Fixed 50 1 1 0.04 2200
0.5 0.4
0.1 10 332 K
0.5 1 M
0.1
1 2 0.04 4700
0.5 0.4
0.1
5 2.5 0.04 13 K
1 0.05
0.5 0.3
0.1
PAC 01..06 Series Wirewound Cemented Wirewound Precision Resistors Resistors, Fixed 100 1 1 0.1 2200
2 3600
3 4700
4 8200
5 0.68 10
RH Wirewound Heatsink Encased Wirewound Power Resistors Resistors, Fixed 0.1 3.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
RLP Wirewound, Axial Leads, Insulated Insulated Precision Wirewound Resistors, Axial Leads Resistors, Fixed 0.1 1 0 0
1 0.05 2200
0.5 0.4
0.1 2 0 0
1 0.025 6800
0.5 0.4
0.1 3 0 0
1 0.01 15 K
0.5 0.3
0.1 5 0 0
1 0.02 59 K
0.5 0.3
RS Style Wirewound Fuse Resistor Wirewound Fusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded Package Resistors, Fixed, Fusible 30 3 1 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
RWM Wirewound, Axial Leads, Enameled Enamelled Wirewound Power Resistors, Axial Leads Resistors, Fixed 75 1 2.6 0.1 10 K
4.5 16 K
SEW Wirewound Wirewound Resistors, Commercial Power, Surface Mount Resistors, Fixed 0 10 3 2200. 15000.
SG3, SG4 Wirewound, Cemented Cemented Wirewound Resistors Resistors, Fixed 0.1 5 3 0.01 3.3
4 0.1 3.9
SH Wirewound Heatsink Encased Wirewound Power Resistors, Industrial Applications Resistors, Fixed 50 5 3.2 0.1 3300
4.8 15 K
SPU Molded Wirewound Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value Resistors, Fixed 80 0.1 1 0.001 0.06
2
4 0.2
5 0.01 0.5
SR Wirewound Wirewound Resisotrs, Open Air, Current Sense, Low Value Resistors, Fixed 1 0 0
1 0.005 0.005
0.03 0.03
3 0 0
1 0.005 0.005
0.05 0.05
5 0 0
1 0.004 0.004
0.05 0.05
WSC - WSN Wirewound, Molded Precision Power, Molded Thermoplastic Encapsulation, Available in Non-Inductive Styles with Aryton Perry Wi\
ndings (WSN series) Resistors, Fixed 20 0.5 1 2515 0.1 2770
2 4527 4920
3 6927 8000
Z300 Wirewound Axial Cemented Wirewound Resistors Resistors, Fixed 0 2 1 0. 0.
5 3000. 2700000.
6800. 20000000.
2 2 0. 0.
5 4700. 5600000.
15000. 43000000.
3 0. 0.
5 1000. 5100000.
2 2200.
10000.
18000. 33000000.
240000.
4 0. 0.
2 1000. 10000000.
10000.
18000. 39000000.
120000.
Z302 BV 20327 Wirewound Axial Cemented, Fusible, Wirewound Resistors Resistors, Fixed 100 5 3 150000. 150000.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)