|
| All Resistors, fixed discrete press releases |
 |
|
June 19,
2009
|  |
Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size
|
|
May 27,
2009
|  |
Vishay’s New LPSxxx Thick Film Power
Resistors Feature Power Dissipation of 300 W, 600 W, and 800 W at
+ 85 °C in Compact 57-mm by 60-mm Footprint
|
|
May 20,
2009
|  |
Vishay’s QPL RNC90Y and Non-QPL S555 Bulk
Metal® Foil,
Established Reliability Resistors Combine Load Life Stability of
±0.005 %, Tolerance Down to ±0.005 %, and ESD Immunity
up to 25 kV
|
|
May 06,
2009
|  |
Vishay Releases Three New High-Precision
CECC-Qualified Bulk Metal® Foil Resistors for Avionics,
Military, and Space Applications With TCR of ±2 ppm/°C
Typical, Load-Life Stability to ±0.005 % (50 ppm) After 2000
Hours, Tolerance From ± 0.01 %, and Instantaneous Thermal
Stabilization Time < 1 Second
|
|
April 17,
2009
|  |
Vishay Releases New Cost-Effective,
Conformally-Coated High-Precision Bulk Metal® Foil and Z-Foil
Resistors With TCR Down to ±0.2 ppm/°C, Tight Tolerance
to ±0.01 %, and Nearly Immeasurable 1-ns Rise Time
|
|
February 27,
2009
|  |
Vishay's Improved VSMP0603 Ultra-High-Precision Bulk Metal®
Z-Foil Wraparound Surface-Mount Resistor is Industry's Smallest to
Combine
TCR of ±0.2 ppm/°C, Tolerance of ±0.01%, ESD immunity up
to 25KV,
and
Load
Life Stability of ±0.005% After 2000 Hours
|
|
February 13,
2009
|  |
Vishay’s New Ultra- High-Precision,
Surface-Mount Bulk Metal® Z-Foil
Resistors for AMS Applications Are First to Combine ESD Immunity
up to 25 kV, Long-Term Stability Down to ±0.005 % (50 ppm),
and Low Typical TCR of ±0.2 ppm/°C
|
|
February 11,
2009
|  |
Vishay Offers Wide Variety of Bulk Metal® Foil Surface-Mount
Resistors for Military, Avionics, and Space Applications With TCR From ±0.2
ppm/°C (-55 °C to +125 °C, +25 °C), Load-Life Stability to 0.005 % (50 ppm),
End-of-Life Tolerance to Less Than 0.05 %, and Almost Instantaneous Thermal
Stabilization Time < 1 Second
|
|
February 04,
2009
|  |
Vishay’s SMR1DZ and SMR3DZ Ultra-High-Precision Z-Foil Molded Surface-Mount
Resistors With Flexible Terminations Combine Fast Thermal
Stabilization Time of < 1 Second, Load Life Stability of
±0.005 % (50 ppm), and Electrostatic Discharge (ESD) up to
25,000 V
|
|
January 30,
2009
|  |
Vishay’s New E102Z Ultra-High-Precision Bulk
Metal® Z-Foil Resistor Features a Low Absolute TCR of
±0.2 ppm/°C, Tight Tolerance from ±0.005 % (50
ppm), and Rated Power to 0.3 W at +125 °C
|
|
January 28,
2009
|  |
Vishay’s RNC90Z Military-Established, Bulk
Metal® Z-Foil Reliability Resistors Combine Extended
Resistance Tolerance Down to ±0.005 %, TCR of ±0.2
ppm/°C, and ESD Immunity up to 25 kV
|
|
January 14,
2009
|  |
Vishay’s New WSLT2010...18 1-W, Surface-Mount
2010 Power Metal Strip® Resistor Is Industry’s First to
Offer Temperature Range of −65 °C to +275 °C
|
|
Sept. 17,
2008
|  |
Vishay’s New VPR221Z Ultra-High-Precision
Z-Foil Resistor Features a Low Absolute TCR of ±0.2
ppm/°C, PCR of 4 ppm/W, Tolerance to ±0.01 %, and
Load-Life Stability of ±0.005 % (50 ppm)
|
|
August 15,
2008
|  |
Vishay’s New VCS1625Z Ultra-High-Precision
Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low
Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to
±0.2 %, and PCR of ±5 ppm at Rated Power
|
|
August 13,
2008
|  |
Vishay’s New VSMP0603 Ultra-High-Precision
Bulk Metal® Z-Foil Wraparound Surface-Mount Resistor is
Industry’s Smallest to Combine TCR of ±0.2 ppm/°C,
Tolerance of ±0.01 %, Rise Time of 1 ns, and Load Life
Stability of ±0.005 %
|
|
August 01,
2008
|  |
Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute
TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W
|
|
July 30,
2008
|  |
Vishay Releases Industry’s First Professional Automotive Thin Film
Chip Resistor in the 0603 Case Size to Combine High Temperature up to +175°C
and Advanced Power Rating P85 of 150 mW
|
|
July 30,
2008
|  |
Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR
of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability
of ±0.005 % (50 ppm)
|
|
July 16,
2008
|  |
Vishay’s New VSA101 Ultra-High-Precision
Axial Z-Foil Resistor Combines Absolute TCR of ±0.05
ppm/°C, PCR of 5 ppm at Rated Power, Tolerance
of ±0.005 %, and Load-Life Stability of ±0.005 % (50
ppm)
|
|
June 27,
2008
|  |
Vishay’s New CSM2512S Bulk
Metal® Surface-Mount Power Metal Strip® Resistor Offers
Improved Load-Life Stability of 0.05 %, Absolute TCR
of ±15 ppm/°C, and Tolerance of ±0.1 %
|
|
June 27,
2008
|  |
Vishay’s New Hermetically Sealed VHP203
Miniature Ultra-High-Precision Z-Foil Resistor Features a Low
Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated
Power, Tolerance of ±0.001 %, and Load-Life Stability of
±0.002 %
|
|
June 25,
2008
|  |
Vishay’s New D2TO35 35-W Thick Film Power
Resistor Features Wide 0.01-Ω to 550-kΩ Resistance Range
in Ultra-Compact TO-263 Package (D2PAK)
|
|
May 07,
2008
|  |
Vishay’s New Ultra-High-Precision,
High-Resolution Z-Foil Audio Resistor Features a Special Design
Without Molding or Encapsulation to Reduce Signal Distortion and
Increase Clarity in Signal Processing
|
|
April 24,
2008
|  |
Vishay’s Electro-Pyrotechnic Initiator Chip
Resistor Named as Winner of EDN’s 18th Annual
Innovation Award In Passive Components and Interconnect Category
|
|
February 13,
2008
|  |
Vishay Releases Industry’s First Power Metal
Strip® Resistors in 3921 and 5931 Case Sizes With an
Operating Temperature Range of
−65 °C to +275 °C
|
|
February 13,
2008
|  |
Vishay’s Electro-Pyrotechnic Initiator Chip
Resistor Selected as Finalist in EDN’s 18th
Annual Innovation Awards
|
|
February 08,
2008
|  |
Vishay’s New Z202 Miniature
Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of
±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of
±5 ppm, and Tolerances to ±0.01 %
|
|
January 23,
2008
|  |
Vishay’s New WSMS5515 Power Metal Strip® Meter Shunt Resistor Offers
3-W Power Capability With Low Resistance Values of 500 µΩ to 100 µΩ
|
|
December 19,
2007
|  |
Vishay’s New Electro-Pyrotechnic Initiator
Chip Resistor is Industry’s First to Offer Joule Effect
Ignition For Fast Firing Times Down to 50 µs, and a
No Fire/All Fire Ratio up to 70 %
|
|
October 17,
2007
|  |
Vishay’s New SMR1DZ and SMR3DZ
Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine
Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated
Power, Tight Tolerance to ± 0.01 %, and Electrostatic
Discharge (ESD) Rating Above 25,000 V
|
|
Sept. 19,
2007
|  |
Vishay’s New SMNZ Ultra-High-Precision Z-Foil
Four-Resistor Network Combines Typical TCR Tracking of 0.1
ppm/°C, PCR Tracking of 5 ppm at Rated Power, Tight Tolerance
Match of 0.01 %, and Electrostatic Discharge (ESD) Rating
Above 25,000 V
|
|
February 21,
2007
|  |
Vishay’s Quick-Net™ Precision Resistor Network Prototype Service Allows Designers to Specify Tight Ratio Tolerances of ±0.01 %, Absolute Tolerances of ±0.1 %, and TCR Tracking of ±5 ppm/°C
|
|
February 09,
2007
|  |
Vishay’s D2TO20 20-W Thick Film Power Resistors Feature Wide 0.010 Ω to 550 kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)
|
|
January 19,
2007
|  |
Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5 % in Low Resistance Values of 0.01 Ω to 0.1 Ω
|
|
December 15,
2006
|  |
Vishay’s New Z201 Ultra-High-Precision Z-Foil Resistor is First to Combine Very Low Typical TCR of ±0.05 ppm/°C (0 °C to +60 °C), Low PCR of ±5 ppm at Rated Power, Tight Tolerances of ±0.005 % (50 ppm), and Electrostatic Discharge (ESD) Above 25,000 Volts
|
|
Sept. 13,
2006
|  |
Vishay’s New High-Stability Thin-Film Flat Chip Resistors Feature
Stability of ≤0.05 %, Temperature Testing up to 200 °C,
Reliability in Extreme Environmental Conditions
|
|
August 23,
2006
|  |
Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's
First to Offer Temperature Range of –65 °C to +275 °C
|
|
August 23,
2006
|  |
Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size
|
|
February 10,
2006
|  |
Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor
Is First Such Device in Compact 2818 Package Size
|
|
January 18,
2006
|  |
Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C
|
|
January 13,
2006
|  |
Vishay's New CDHV Thick Film Chip Resistor Dividers Deliver <0.03 % Ratio Stability With Voltages Up to 3 kV
|
|
January 06,
2006
|  |
Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay’s New VSM Bulk Metal® Foil Ultra-High-Precision Wrap-Around, Surface-Mount Chip Resistors Are First to Combine Low ±2 ppm/°C TCR, ±0.01 % Load-Life Stability, Tolerance of ±0.01 %
|
|
November 23,
2005
|  |
New Vishay Thin Film Flat Chip Resistors Have Resistance Values from 39 Ω to 2 MW and TCR Values from ±25 ppm/K to ±10 ppm/K
|
|
November 11,
2005
|  |
Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance
|
|
October 19,
2005
|  |
Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size
|
|
October 14,
2005
|  |
Vishay's New Chip Resistor Attenuators With 0.040 W and 0.075 W Power Ratings Replace Three or More Discrete Components
|
|
October 14,
2005
|  |
Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values
From 0.2 to 4.0 Milliohms With Tolerances of 1.0% and 5.0%
|
|
June 24,
2005
|  |
New Vishay Thick Film Power Resistors in TO220 and TO247 Packages Feature Resistance Range of 0.010 Ohms to 1 Megohm, Inductance of Less than 0.1 Microhenries
|
|
January 21,
2005
|  |
Vishay Beyschlag Chip Resistors in 0402 Package Feature TCR Ratings from ±25 ppm/K to ±10 ppm/K and Resistance Values from 100 Ohms to 221 kilohms
|
|
January 12,
2005
|  |
New Wirewound / Metal Oxide
Resistor Series Optimized for High-Volume Requirements Deliver Power
Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω
|
|
Sept. 22,
2004
|  |
Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C
|
|
Sept. 22,
2004
|  |
New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms
and Failure Rate of 0.01% per 1000 Hours
|
|
July 30,
2004
|  |
Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer
0.05% Resistance Ratio Tolerance in 1.1-mm-Thin Package and TCR Tracking of 2 ppm/°C
|
|
July 16,
2004
|  |
Vishay's New Thin Film High-Value Precision Single In-Line Resistors Are First to Offer Low Resistance Tolerance of ±0.01% Over 50-Kilohm to 10-Megohm Range
|
|
June 16,
2004
|  |
Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC Packages
|
|
February 20,
2004
|  |
Vishay's 0.030-in. x 0.030-in. CTN Center-Tapped Nichrome Resistor Chip Combines Absolute TCR of ±10 ppm/°C, 250-mW Power Level, Military Operating Temperature Range
|
|
January 20,
2004
|  |
Vishay CSM Current-Sensing Foil Resistor Named EDN Hot 100 Product of 2003
|
|
January 14,
2004
|  |
Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W
Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction
|
|
July 7,
2003
|  |
Vishay's New SMN Ultra-Precision Bulk Metal® Foil Resistor Network Offers Tracking TCR of 1 ppm/°C and Stability of 0.01% at 0.1 W in Eight-Pin, Surface-Mount Package
|
|
July 02,
2003
|  |
Vishay's MTR and MTT Thin Film, Wire Bondable, Multi-Tap Resistor Chips Provide Design Flexibility and Exceptional Film Stability Over Time and Temperature
|
|
June 20,
2003
|  |
Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip
|
|
May 15,
2003
|  |
Vishay's New CSM Ultra-Precision, 2-mΩ, Surface-Mount, Current-Sensing Resistors Provide TCR Values Down to ±15 ppm/°C and Superior Stability in Compact 2512 and 3637 Sizes
|
|
April 25,
2003
|  |
Thin-Film, Center-Tapped Resistors Provide <0.1 pF Shunt Capacitance, -20-dB Low-Noise Operation for High Performance in Test and Measurement Systems
|
|
April 25,
2003
|  |
Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer
High Performance in Chip as Small as 0.010" by 0.020"
|
|
February 07,
2003
|  |
Industry’s First Thin Film Fusible Resistor Chip Reduces Space Requirements
and Assembly Costs With Automatic Placement Capability
|
|
January 24,
2003
|  |
New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1%
with Resistance Values from 1 Ω to 330 kΩ
|
|
August 09,
2002
|  |
New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes
|
|
July 26,
2002
|  |
Vishay Provides High-Power, Low-Cost Wirewound Resistor Series for Increased Reliability in Consumer Products
|
|
June 28,
2002
|  |
New Thick Film Rectangular Chip Resistor Features Industry's Smallest Footprint, Enabling Even Lighter, Smaller Compact Electronic Systems
|
|
February 08,
2002
|  |
Thin-Film Chip Resistor Provides Broadest Selection of Sizes and Specifications With Superior Stability Under Wide Range of Environmental Conditions
|
|
October 26,
2001
|  |
Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy
|
|
October 05,
2001
|  |
New Industry-Best Established Reliability Discrete Resistor Features Radically Improved TCR Specification
|
|
October 05,
2001
|  |
Vishay Releases Industry's First Four-Terminal, 1-W, Power Metal Strip® Resistor
|
|
June 22,
2001
|  |
Industry's First Thermally Enhanced LITTLE FOOT SC-70 Power MOSFETs Deliver Threefold Improvement for Thermal Resistance, Feature ESD Protection to 2000 V
|
|
June 22,
2001
|  |
Vishay Launches New Thin Film Resistor Networks in Surface-Mount SOT-143:
|
|
May 18,
2001
|  |
New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature
|
|
January 03,
2001
|  |
New Surface-Mount Chip Attenuators Deliver Superior Performance With Lower Manufacturing Costs
|
|
November 21,
2000
|  |
New LSR37 low ohmic surge Flash resistor for high pulse protection
|
|
November 21,
2000
|  |
BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors
|
|
November 21,
2000
|  |
Thin film flat chip resistor family grows to cover virtually every application
|
|
March 15,
2000
|  |
Vishay Intertechnology Releases New Thin Film Precision Resistor Networks in SOIC Packages
|
 |
|
|  |