VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 1>Bare Chip (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
Resistors, fixed discrete: Resistance tolerance <= 1 - Bare Chip
TechnologyThin Film
TypeResistors, Fixed
BrandsVishay Sfernice, Vishay Thin Film

All 7 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS 22infoSingle Value Chip Resistor 20 x 20, 10 K ohm to 10 meg 500.50.025 10 K 10 M
0.05
0.1
CS 33infoSingle Value Chip Resistor, 5 M ohm to 200 M ohms 500.50.05 10 K 5 M
0.125
0.25
RMK22NinfoSingle Value Chip Resistor 20 x 20, 50 ohm to 300K ohms 50.10.05 50 300 K
RSK22NinfoSingle Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms 250.10.025 10 500 K
0.05
0.1
S(A,B,C)infoCurrent Sensing Bondable Chip Resistors5010.5 0.5 1
2
6
TA 22infoSingle Value Chip Resistor 20 x 20, 10 ohm to 1 meg 500.50.025 10 1 M
0.05
0.1
tfsinfoWraparound Chip Resistors Temperature Sensor 61800.50705 25 0
1206
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account