Resistors, Discrete - Resistance tolerance <= 1 - Heatsink
Latest Press Release
-
- Vishay Intertechnology Releases Industry’s First Power Thick Film Resistor to Offer Power Rating of 1100 W in Compact 57 mm by 60 mm Footprint April 12, 2012
- Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar Europe 2011 June 07, 2011
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Power Resistor for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 1100 | 1 | 1.3 K | ||
| Resistors, Fixed | Power Resistor for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 300 | 0.3 | 900 K | ||
| Resistors, Fixed | Power Resistor for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 600 | 0.3 | 900 K | ||
| Resistors, Fixed | Power Resistor for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 800 | 0.3 | 900 K | ||
| Resistors, Fixed | Power Resistor, for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 25 | 0.24 | 1 M | ||
| Resistors, Fixed | Power Resistor, for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 50 | 0.24 | 1 M | ||
| Resistors, Fixed | Power Resistor, for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 100 | 0.24 | 1 M | ||
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 30 | n/a | 0.10 | 39.2 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 75 | n/a | 50 m | 29.4 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 120 | n/a | 0.10 | 35.7 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 20 | n/a | 0.10 | 12.1 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 5 | n/a | 0.10 | 3.32 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 10 | n/a | 0.10 | 5.62 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | 20 | 1 | 30 | n/a | 0.10 | 39.2 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | 20 | 1 | 20 | n/a | 0.10 | 12.1 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | 20 | 1 | 5 | n/a | 0.10 | 3.32 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | 20 | 1 | 10 | n/a | 0.10 | 5.62 K | |
| Resistors, Fixed | Heatsink Encased Wirewound Power Resistors | 50 | 0.5 | 5 | 10 m | 12 K | ||
| Resistors, Fixed | Heatsink Encased Wirewound Power Resistors | 0.5 | 50 | 6 m | 130 K | |||
| Resistors, Fixed | Heatsink Encased Wirewound Power Resistors | 0.5 | 25 | 6 m | 62 K | |||
| Resistors, Fixed | Heatsink Encased Wirewound Power Resistors | 50 | 0.5 | 10 | 6 m | 20 K | ||
| Resistors, Fixed | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | 20 | 0.05 | 250 | n/a | 50 m | 116 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | 20 | 0.05 | 100 | n/a | 50 m | 90 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | 20 | 0.05 | 50 | n/a | 10 m | 273 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | 20 | 0.05 | 25 | n/a | 10 m | 95.2 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | 20 | 0.05 | 12.5 | n/a | 10 m | 47.1 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | 20 | 0.05 | 7.5 | n/a | 20 m | 24.5 K | |
| Resistors, Fixed | Power Resistor for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 100 | 92 m | 1 M | ||
| Resistors, Fixed | Power Resistor for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 250 | 0.24 | 1 M | ||
| Resistors, Fixed | Power Resistors for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 50 | SOT227 | 0.46 | 1 M | |
| Resistors, Fixed | Power Resistors for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 100 | SOT227 | 0.46 | 1 M | |
| Resistors, Fixed | Power Resistors for Mounting onto a Heatsink Thick Film Technology | 150 | 1 | 200 | SOT227 | 0.46 | 1 M | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (5 W), Low Value (Down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 5 | 4527 | 1 m | 0.3 |