Resistors, Discrete - Resistance tolerance <= 1 - High frequency
Latest Press Release
-
- Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes December 20, 2010
- Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C September 22, 2004
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Flameproof | 100 | 1 | 2 | 4.99 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 0.1 | ||||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 0.1 | 10 | 2.5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 0.1 | 10 | 2.5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 3 | 8 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 2 | 5 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 1 | 5 | 150 K | |||
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.25 | 1005 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.33 | 1206 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.05 | 0402 | 16 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.2 | 0805 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.125 | 0505 | 20 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.125 | 0603 | 10 | 1 K | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.33 | 1206 | 0.10 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 1 | 1020 | 30 m | 3.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.5 | 1505 | 0.25 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 1 | 2010 | 0.17 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.25 | 1005 | 0.15 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 2 | 2512 | 0.18 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0805 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0705 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0505 | 50 m | 5.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0603 | 0.10 | 5.0 | |
| Resistors, Fixed | High Frequency Thin Film Leaded Resistors | 1 | 0 | 1.5 | 470 | |||
| Resistors, Fixed | Thin Film Microwave Resistor | 25 | 1 | 0.125 | 0402 | 2 | 20 K | |
| Resistors, Fixed | Thin Film Microwave Resistor | 25 | 1 | 0.200 | n/a | 2 | 100 K | |
| Resistors, Fixed | Thin Film Microwave Resistor | 100 | 1 | 0.050 | n/a | 20 | 100 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 1 | 0.25 | 0204 | 1.5 | 475 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 1 | 0.4 | 0204 | 1.5 | 475 | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.05 | 0.25 | 15 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.01 | 0.125 | 15 | 500 K | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.02 | 0.05 | 15 | 100 K |