Resistors, Discrete - Resistance tolerance <= 1 - High voltage
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Thick Film Chip Dividers, High Voltage | 100 | 1 | 2512 | 20 M | 20 G | ||
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.70 | 2512 | 12 M | 50 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.60 | 2510 | 10 M | 40 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.50 | 2010 | 6 M | 35 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.45 | 1210 | 4 M | 10 G | |
| Resistors, Fixed | Thick Film Chip Resistors, High Voltage | 100 | 1 | 0.30 | 1206 | 2 M | 8 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 4 | Through Hole | 30 K | 10 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 2 | Through Hole | 20 K | 2 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 2 | Through Hole | 200 | 8 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 1.5 | Through Hole | 10 K | 2 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 1 | Through Hole | 100 | 2 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 100 | 1 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.5 | Through Hole | 10 K | 500 M | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 10 K | 100 M | |
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 1 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 1 | 1 K | 500 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 1.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 1.5 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 2 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 2 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 2.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 2.5 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 3 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 3 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 4 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 4 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 5 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 0.5 | 1 K | 250 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.25 | 200 | 100 M | ||
| Resistors, Fixed | High Ohmic (up to 10 Megaohm), High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | 1 | ||||||
| Resistors, Fixed | High Voltage Thick Film Chip Resistors | 100 | 1 | 0.25 | Through Hole | 100 K | 10 M | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 8 | n/a | 5 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 10 | n/a | 6 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 12 | n/a | 7 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 7 | n/a | 4 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 4 | n/a | 2 K | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 5 | n/a | 3 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 2 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 2.5 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 100 | 1 | 3 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 100 | 1 | 4 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 100 | 1 | 5 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 1.2 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 0.5 | n/a | 100 | 100 M | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 1 | n/a | 100 | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 20 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 16 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 12 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 10 | n/a | 400 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 6 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 5 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 4 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 3 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 2 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 3 | Through Hole | 3 K | 3 T | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 2 | Through Hole | 2 K | 2 T | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 1.5 | Through Hole | 1.5 K | 1.5 T | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 1 | Through Hole | 1 K | 1 T | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 0.5 | Through Hole | 500 | 100 G | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 0.25 | Through Hole | 300 | 10 G | |
| Resistors, Fixed | High Ohmic/High Voltage Metal Glaze Leaded Resistors | 200 | 1 | 0.25 | 100 K | 22 M | ||
| Resistors, Fixed | High Ohmic/High Voltage Metal Glaze Leaded Resistors | 200 | 1 | 0.5 | 100 K | 33 M | ||
| Resistors, Fixed | High Ohmic/High Voltage Metal Glaze Leaded Resistors | 200 | 1 | 1 | 100 K | 68 M |