VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 1>Power Metal Strip (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (18):
  Application Note (2)
  Non-English Datasheet (3)
  Ordering Info (1)
  Technical Note (3)
  Promotional Material (9)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 1 - Power Metal Strip
TechnologyPower Metal Strip
TypeResistors, Fixed
BrandVishay Dale

All 8 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Resistance (min) (Ohms)Resistance (max) (Ohms)
WSH2818infoPower Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount0110.1000.
WSL....EinfoPower Metal Strip? Flip Chip (Extended Range) Patents Pending150.55000.100000000.
WSL2726infoPower Metal Strip? Resistors, Low Value, High Power, Surface Mount015000.20000.
WSL3637infoPower Metal Strip? Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal00.510.100.
WSL3921 and WSL5931infoPower Metal Strip? Resistors, Low Value (down to 0.0002 Ohms), Surface Mount012000.3000.
3000.5000.
WSL4026infoPower Metal Strip? Resistors, Low Value, High Power, Surface Mount015000.20000.
WSLT3921 and WSLT5931infoPower Metal Strip? Resistors, High Temperature (275 ?C), Low Value (down to 0.001 Ohm), Surface Mount0110000.20000.
20000.30000.
WSR2...3infoPower Metal Strip? Resistors, Low Value, Surface Mount0120.50.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account