Resistors, Discrete - Resistance tolerance <= 1 - 1W to 5W
Latest Press Release
-
- Vishay Intertechnology’s New 4-Terminal, 1 W Surface-Mount Power Metal Strip® Resistor is Industry’s First in 0612 Package Size With Resistance Range from 0.5 mΩ to 5 mΩ September 01, 2011
- Vishay Intertechnology’s New PHP Series of Precision, High-Power Thin Film Chip Resistors Offers TCR to ± 25 ppm/°C, Tolerances to ± 0.1 %, and Power Ratings of 1 W in 1206 and 2.5 W in 2512 Case Sizes January 27, 2011
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Moulded and Insulated Wirewound Precision Power Resistors Axial Leads | 100 | 0.25 | 3 | 10 m | 15 K | ||
| Resistors, Fixed | Moulded and Insulated Wirewound Precision Power Resistors Axial Leads | 100 | 0.25 | 4 | 10 m | 20 K | ||
| Resistors, Fixed | Moulded and Insulated Wirewound Precision Power Resistors Axial Leads | 100 | 0.25 | 2 | 25 m | 4 K | ||
| Resistors, Fixed | Moulded and Insulated Wirewound Precision Power Resistors Axial Leads | 100 | 0.25 | 1 | 0.1 | 2 K | ||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Flameproof | 100 | 1 | 2 | 4.99 | 1 M | ||
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 2 | 2512 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 1 | 2010 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 1 | 1020 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 2 | 2512 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 1 | 2010 | 5 | 10 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 1 | 1 | 1020 | 5 | 10 M | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 1 | 1 | 0207 | 2.2 | 1.5 M | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 50 | 1 | 4 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 3 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 2 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 3 | 8 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 2 | 5 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 1 | 5 | 150 K | |||
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 2 | n/a | 0.1 | 7 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 3 | n/a | 0.1 | 7.5 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 1 | M55342/09 | 10 | 6.19 M | |
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 100 | 1 | 1 | 1 | 2.7 M | ||
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 4 | Through Hole | 30 K | 10 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 2 | Through Hole | 20 K | 2 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 2 | Through Hole | 200 | 8 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 1.5 | Through Hole | 10 K | 2 G | |
| Resistors, Fixed | Thick Film Planar Resistors, Through-Hole, High Voltage | 100 | 1 | 1 | Through Hole | 100 | 2 G | |
| Resistors, Fixed | Wirewound Resistors, Miniature, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 1.0 | n/a | 0.1 | 3.4 K | |
| Resistors, Fixed | Wirewound Resistors, Miniature, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 1.5 | n/a | 0.1 | 4.9 K | |
| Resistors, Fixed | Wirewound Resistors, Miniature, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 2.0 | n/a | 0.1 | 10.4 K | |
| Resistors, Fixed | Wirewound Resistors, Miniature, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 4.0 | n/a | 0.1 | 24.5 K | |
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 3 | 300 | 400 M | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 4 | 800 | 650 M | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 2 | 200 | 175 M | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 1 | 200 | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 1 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 1 | 1 K | 500 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 1.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 1.5 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 2 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 2 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 2.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 2.5 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 3 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 3 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 4 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 1 | 4 | 1 K | 1 G | ||
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 1.5 | 2512 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 1.5 | 2512 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 1.5 | 2512 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 1.5 | 2512 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 1 | 2010 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 1 | 2010 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 1 | 2010 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 1 | 2010 | 2.5 | 9.99 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 1 | 1020 | 30 m | 3.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 1 | 2010 | 0.17 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 2 | 2512 | 0.18 | 10.0 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 1 | n/a | 10 m | 0.1 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 3 | n/a | 5 m | 0.2 | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 1 | 2010 | 10 | 25 M | |
| Resistors, Fixed | Commercial Thick Film Resistor, Surface Mount Chip | 100 | 1 | 2 | 2512 | 10 | 25 M | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 3 | n/a | 10 m | 0.2 | |
| Resistors, Fixed | Wirewound Resistors, Non-Magnetic, Non-Inductive, Axial Lead | 30 | 1 | 4.0 | n/a | 10 m | 15 K | |
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.1 | 1 | 10 | 332 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 1 | 2.5 | 50 m | 13 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 2.5 | 0.3 | 13 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 2 | 0.4 | 4.7 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 1 | 2 | 40 m | 4.7 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 1 | 0.4 | 2.2 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 1 | 40 m | 2.2 K | ||
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.01 | 1 | 2010 | 100 | 5 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 50 | 0.1 | 1 | 2010 | 10 | 76 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 25 | 0.05 | 1 | 2010 | 10 | 7.5 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 10 | 0.05 | 1 | 2010 | 10 | 5 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.05 | 1 | 2010 | 10 | 3.8 M | |
| Resistors, Fixed | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | 5 | 0.01 | 1 | 2010 | 100 | 3.8 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 1 | 2512 | 10 | 6.19 M | |
| Resistors, Fixed | Cemented Wirewound Precision Resistors | 1 | 4 W | 0.10 | 8.2 K | |||
| Resistors, Fixed | Cemented Wirewound Precision Resistors | 1 | 3 W | 0.10 | 4.7 K | |||
| Resistors, Fixed | Cemented Wirewound Precision Resistors | 1 | 2 W | 0.10 | 3.6 K | |||
| Resistors, Fixed | Cemented Wirewound Precision Resistors | 1 | 1 W | 0.10 | 2.2 K | |||
| Resistors, Fixed | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | 25 | 0.1 | 1 | 2512 | 10 | 3 M | |
| Resistors, Fixed | High Power Thin Film Wraparound Chip Resistor | 25 | 0.1 | 2.5 | 2512 | 10 | 30 K | |
| Resistors, Fixed | High Power Thin Film Wraparound Chip Resistor | 25 | 0.1 | 1 | 1206 | 10 | 30 K | |
| Resistors, Fixed | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | 25 | 0.1 | 1 | 2512 | 10 | 3 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 1 | 2512 | 10 | 3 M | |
| Resistors, Fixed | Thin Film Power Resistors | 50 | 0.5 | 1 | 0707 | 0.3 | 20 K | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 1 | 1218 | 100 | 2.2 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 1 | 1218 | 1 | 2.2 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 1 | 2512 | 100 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 1 | 2512 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | 1 | 2512 | 1 | 10 M | |
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 1 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 2 | 1 | 5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 2 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 2 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 1 | 1 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 1 | 1 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 1 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 1 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 2 | 1 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 2 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 2 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 2 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 4 | 1 | 5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 4 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 4 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 1 | 10 | 2 M | ||
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 2.0 | 2512 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 1.0 | 2010 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 1.0 | 1210 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial | 100 | 1 | 1 | 2512 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Industrial, Moisture Resistant | 100 | 1 | 1 | 2512 | 1 | 22 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | 100 | 1 | 1 | 2512 | 1 | 22 M | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 4 | n/a | 2 K | 2 G | |
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 0.5 | 1 | 0.4 | 2.2 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 0.5 | 2 | 0.4 | 6.8 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 1 | 1 | 50 m | 2.2 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 0.5 | 3 | 30 m | 1.5 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 1 | 2 | 25 m | 6.8 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 1 | 3 | 10 m | 1.5 K | |||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 2 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 2.5 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 100 | 1 | 3 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 100 | 1 | 4 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 1.2 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 1 | n/a | 100 | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 4 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 3 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 2 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 3.25 | n/a | 0.1 | 32.3 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 2.5 | n/a | 0.1 | 32.3 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 3.75 | n/a | 0.1 | 24.5 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 3.0 | n/a | 0.1 | 24.5 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 4.0 | n/a | 0.1 | 47.1 K | |
| Resistors, Fixed | Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 1.0 | n/a | 0.1 | 10.4 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 3.0 | n/a | 0.1 | 6.49 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 2.0 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 1.0 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 4.5 | 0.1 | 16 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 2.6 | 0.1 | 10 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 3 | n/a | 0.1 | 4.12 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 1 | n/a | 0.1 | 1 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 2 | n/a | 0.1 | 12.1 K | ||
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 1 | 2 | 1212 | 0.5 | 1 | |
| Resistors, Fixed | Thin Film MELF Resistors | 50 | 0.5 | 1.0 | 0207 | 1 | 2.21 M | |
| Resistors, Fixed | Thin Film MELF Resistors | 50 | 1 | 1.0 | 0207 | 1 | 10 M | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 1 | n/a | 1 m | 60 m | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 4 | n/a | 1 m | 0.200 | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 2 | n/a | 1 m | 60 m | |
| Resistors, Fixed | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | 100 | 1 | 1 | n/a | 1.67 m | 20 m | |
| Resistors, Fixed | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | 100 | 1 | 1.875 | n/a | 2.5 m | 10 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 3.0 | n/a | 5 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 1.0 | n/a | 5 m | 30 m | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 3 | Through Hole | 3 K | 3 T | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 2 | Through Hole | 2 K | 2 T | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 1.5 | Through Hole | 1.5 K | 1.5 T | |
| Resistors, Fixed | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | 100 | 1 | 1 | Through Hole | 1 K | 1 T | |
| Resistors, Fixed | High Ohmic/High Voltage Metal Glaze Leaded Resistors | 200 | 1 | 1 | 100 K | 68 M | ||
| Resistors, Fixed | High Power Metal Oxide Leaded Resistors | 50 | 1 | 1 | 0207 | 4.7 | 1 M | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.1 | 1 | 2515 | 0.1 | 2.77 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 2 | 4527 | 0.1 | 4.92 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 3 | 6927 | 0.1 | 8 K | |
| Resistors, Fixed | Power Surface Mount, Molded Encapsulation, Wraparound Termination | 0.5 | 1 | 2515 | 10 | 10 K | ||
| Resistors, Fixed | Power Surface Mount, Molded Encapsulation, Wraparound Termination | 0.5 | 2 | 4527 | 10 | 100 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal | See datasheet | 0.5 | 1.0 | 2512 | 0.5 m | 25 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 1.0 | 0612 | 0.5 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 2.0 | 2816 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 1.0 | 2512 | 0.5 m | 0.5 | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 1.0 | 2512 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 2.0 | 2512 | 0.5 m | 40 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 1.0 | 2010 | 1 m | 0.5 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 2726 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | See datasheet | 0.5 | 3 | 1 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | See datasheet | 1 | 3 | 0.3 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 4026 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 1.0 | 1206 | 1 m | 50 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 2.0 | 2010 | 1 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 3.0 | 2512 | 0.5 m | 10 m | ||
| Resistors, Fixed | Improved Stability (0.25 % and 0.5 %), Power Metal Strip® Resistors, Low Value, Surface Mount | 75 | 0.5 | 1 | 10 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (down to 0.01 Ohm), Surface Mount | 75 | 0.5 | 1 | 10 m | 0.50 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.01 Ohm), Surface Mount | 75 | 0.5 | 1.0 | 2512 | 10 m | 0.50 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | See datasheet | 1 | 3 | 0.5 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 2 | 4527 | 1 m | 1.0 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 3 | 4527 | 1 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, Surface Mount | 175 | 1 | 3 | 2 m | 5 m | ||
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 3.75 | 7532 | 1 | 15 K | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 1.8 | 6720 | 0.10 | 3.3 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 4 | n/a | 0.10 | 3.9 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 3 | n/a | 0.10 | 3.3 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 2 | n/a | 0.47 | 4.3 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 1 | n/a | 0.30 | 2 K |