Searching . . .

Related press releases

April 12, 2012

Vishay Intertechnology Releases Industry’s First Power Thick Film Resistor to Offer Power Rating of 1100 W in Compact 57 mm by 60 mm Footprint

March 26, 2012

Vishay Intertechnology Announces “Super 12” Featured Products for 2012

March 05, 2012

Vishay Intertechnology Introduces Industry’s First Wide Terminal Thin Film Chip Resistors in Compact 0406 Case Size

December 01, 2011

Vishay Intertechnology Announces Industry’s First Wraparound Thick Film Chip Resistor With Operating Temperature to +230°C and Storage Temperature to +245°C

September 01, 2011

Vishay Intertechnology’s New 4-Terminal, 1 W Surface-Mount Power Metal Strip® Resistor is Industry’s First in 0612 Package Size With Resistance Range from 0.5 mΩ to 5 mΩ

August 25, 2011

Vishay Intertechnology’s New Power Metal Strip® Resistors in 2726 and 4026 Case Sizes Feature High Power Ratings From 5 W to 7 W and Extremely Low Resistance Values Down to 0.5 mΩ

June 20, 2011

Vishay Intertechnology’s VSLY5850 IR Emitter, IHLP-1212BZ-11 Inductor, WSLP3921/5931 Power Metal Strip® Resistors, and RMKHT Thin Film Chip Resistors and Resistor Networks Selected for Electronic Design’s Annual “Top 101 Components”

June 20, 2011

Vishay Intertechnology’s PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Is Enhanced With Extended Resistance Range From 250 Ω to 3 MΩ and New 1206, 2010, and 2512 Case Sizes

June 07, 2011

Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar Europe 2011

March 28, 2011

Vishay Intertechnology’s New PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Offers TCR of ± 5 ppm/°C, Tolerance to ± 0.02 %, and Wide Operating Temperature Range to + 215 °C

March 03, 2011

Vishay Intertechnology Enhances PLT Series of Precision Low-TCR Thin Film Resistors With Improved Tolerance to ± 0.01 % in Three Case Sizes

January 27, 2011

Vishay Intertechnology’s New PHP Series of Precision, High-Power Thin Film Chip Resistors Offers TCR to ± 25 ppm/°C, Tolerances to ± 0.1 %, and Power Ratings of 1 W in 1206 and 2.5 W in 2512 Case Sizes

December 20, 2010

Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes

November 15, 2010

Vishay’s New Power Metal Strip® Resistors in 3921 and 5931 Case Sizes Feature High Power Ratings From 5 W to 10 W and Extremely Low Resistance Values Down to 0.0003Ω

October 18, 2010

Vishay’s New WSLP0603 0.4-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0603 Package Size

October 07, 2010

Vishay’s MIL-PRF-55342-Qualified Thin Film SMD Resistor Chips Now Offer “T” Reliability Level for Space Applications

September 23, 2010

Vishay’s New WSLP0805 0.5-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0805 Package Size

July 22, 2010

Vishay’s New SMD Wraparound Thin Film Chip Resistors Feature 215 °C Maximum Operating Temperature, 25 ppm/°C TCR, and Tolerances Down To 0.05 %

June 10, 2010

Vishay Introduces Industry’s First ESCC-4001/023-Qualified, R-Failure-Rate, Thin Film Wraparound Chip Resistors With TCR Down to 10 ppm/°C and Tolerances to 0.05 %

April 09, 2010

Vishay Extends MC AT Thin Film Resistor Series with New Case Sizes and Precision Versions

January 15, 2010

Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR of ± 25 ppm/°C, and Tolerances to ± 0.1 %

November 18, 2009

Vishay Wins EDN China Innovation Awards for Power Metal Strip® Resistors and 3rd Generation TrenchFET® Power MOSFETs

November 13, 2009

Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9 Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 %

October 19, 2009

Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile

September 23, 2009

Vishay’s New High-Precision Flat Chip Resistors in Thin Film Technology Feature Tolerances Down to ± 0.05 % and TCR as Low as ± 5 ppm/K in 0603, 0805, and 1206 Case Sizes

August 12, 2009

Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 % in 12 Case Sizes

August 05, 2009

Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three Case Sizes

June 19, 2009

Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size

May 27, 2009

Vishay’s New LPSxxx Thick Film Power Resistors Feature Power Dissipation of 300 W, 600 W, and 800 W at + 85 °C in Compact 57-mm by 60-mm Footprint

January 14, 2009

Vishay’s New WSLT2010...18 1-W, Surface-Mount 2010 Power Metal Strip® Resistor Is Industry’s First to Offer Temperature Range of −65 °C to +275 °C

July 30, 2008

Vishay Releases Industry’s First Professional Automotive Thin Film Chip Resistor in the 0603 Case Size to Combine High Temperature up to +175°C and Advanced Power Rating P85 of 150 mW

June 25, 2008

Vishay’s New D2TO35 35-W Thick Film Power Resistor Features Wide 0.01-Ω to 550-kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)

February 13, 2008

Vishay Releases Industry’s First Power Metal Strip® Resistors in 3921 and 5931 Case Sizes With an Operating Temperature Range of −65 °C to +275 °C

February 09, 2007

Vishay’s D2TO20 20-W Thick Film Power Resistors Feature Wide 0.010 Ω to 550 kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)

January 19, 2007

Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5 % in Low Resistance Values of 0.01 Ω to 0.1 Ω

August 23, 2006

Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's First to Offer Temperature Range of –65 °C to +275 °C

August 23, 2006

Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size

February 10, 2006

Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor Is First Such Device in Compact 2818 Package Size

January 13, 2006

Vishay's New CDHV Thick Film Chip Resistor Dividers Deliver <0.03 % Ratio Stability With Voltages Up to 3 kV

November 23, 2005

New Vishay Thin Film Flat Chip Resistors Have Resistance Values from 39 Ω to 2 MW and TCR Values from ±25 ppm/K to ±10 ppm/K

November 11, 2005

Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance

October 19, 2005

Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size

October 14, 2005

Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values From 0.2 to 4.0 Milliohms With Tolerances of 1.0% and 5.0%

June 24, 2005

New Vishay Thick Film Power Resistors in TO220 and TO247 Packages Feature Resistance Range of 0.010 Ohms to 1 Megohm, Inductance of Less than 0.1 Microhenries

January 21, 2005

Vishay Beyschlag Chip Resistors in 0402 Package Feature TCR Ratings from ±25 ppm/K to ±10 ppm/K and Resistance Values from 100 Ohms to 221 kilohms

September 22, 2004

Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C

September 22, 2004

New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms and Failure Rate of 0.01% per 1000 Hours

January 14, 2004

Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction

June 20, 2003

Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip

April 25, 2003

Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer High Performance in Chip as Small as 0.010" by 0.020"

August 09, 2002

New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes

June 28, 2002

New Thick Film Rectangular Chip Resistor Features Industry's Smallest Footprint, Enabling Even Lighter, Smaller Compact Electronic Systems

October 26, 2001

Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy

October 05, 2001

Vishay Releases Industry's First Four-Terminal, 1-W, Power Metal Strip® Resistor

May 18, 2001

New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature

November 21, 2000

BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors

November 21, 2000

Thin film flat chip resistor family grows to cover virtually every application

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links