July 30, 2008
Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability of ±0.005 % (50 ppm)
July 16, 2008
Vishay’s New VSA101 Ultra-High-Precision Axial Z-Foil Resistor Combines Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ±0.005 %, and Load-Life Stability of ±0.005 % (50 ppm)
June 27, 2008
Vishay’s New Hermetically Sealed VHP203 Miniature Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ±0.001 %, and Load-Life Stability of ±0.002 %
December 15, 2006
Vishay’s New Z201 Ultra-High-Precision Z-Foil Resistor is First to Combine Very Low Typical TCR of ±0.05 ppm/°C (0 °C to +60 °C), Low PCR of ±5 ppm at Rated Power, Tight Tolerances of ±0.005 % (50 ppm), and Electrostatic Discharge (ESD) Above 25,000 Volts