|
| All Resistors, fixed discrete press releases |
 |
|
August 15,
2008
|  |
Vishay’s New VCS1625Z Ultra-High-Precision
Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low
Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to
±0.2 %, and PCR of ±5 ppm at Rated Power
|
|
August 01,
2008
|  |
Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute
TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W
|
|
July 30,
2008
|  |
Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR
of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability
of ±0.005 % (50 ppm)
|
|
June 27,
2008
|  |
Vishay’s New CSM2512S Bulk
Metal® Surface-Mount Power Metal Strip® Resistor Offers
Improved Load-Life Stability of 0.05 %, Absolute TCR
of ±15 ppm/°C, and Tolerance of ±0.1 %
|
|
June 27,
2008
|  |
Vishay’s New Hermetically Sealed VHP203
Miniature Ultra-High-Precision Z-Foil Resistor Features a Low
Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated
Power, Tolerance of ±0.001 %, and Load-Life Stability of
±0.002 %
|
|
June 25,
2008
|  |
Vishay’s New D2TO35 35-W Thick Film Power
Resistor Features Wide 0.01-Ω to 550-kΩ Resistance Range
in Ultra-Compact TO-263 Package (D2PAK)
|
|
March 07,
2008
|  |
Vishay Releases a New High-Reliability, Thick Film
Resistor With Extremely Low Resistance Down to 10 mΩ, Tight
Tolerances of ±1% and ±5%, and Low TCR Down to ±100
ppm/K
|
|
February 13,
2008
|  |
Vishay Releases Industry’s First Power Metal
Strip® Resistors in 3921 and 5931 Case Sizes With an
Operating Temperature Range of
−65 °C to +275 °C
|
|
February 08,
2008
|  |
Vishay’s New Z202 Miniature
Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of
±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of
±5 ppm, and Tolerances to ±0.01 %
|
|
October 17,
2007
|  |
Vishay’s New SMR1DZ and SMR3DZ
Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine
Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated
Power, Tight Tolerance to ± 0.01 %, and Electrostatic
Discharge (ESD) Rating Above 25,000 V
|
|
February 09,
2007
|  |
Vishay’s D2TO20 20-W Thick Film Power Resistors Feature Wide 0.010 Ω to 550 kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)
|
|
Sept. 13,
2006
|  |
Vishay’s New High-Stability Thin-Film Flat Chip Resistors Feature
Stability of ≤0.05 %, Temperature Testing up to 200 °C,
Reliability in Extreme Environmental Conditions
|
|
February 10,
2006
|  |
Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor
Is First Such Device in Compact 2818 Package Size
|
|
October 14,
2005
|  |
Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values
From 0.2 to 4.0 Milliohms With Tolerances of 1.0% and 5.0%
|
|
June 24,
2005
|  |
New Vishay Thick Film Power Resistors in TO220 and TO247 Packages Feature Resistance Range of 0.010 Ohms to 1 Megohm, Inductance of Less than 0.1 Microhenries
|
|
January 20,
2004
|  |
Vishay CSM Current-Sensing Foil Resistor Named EDN Hot 100 Product of 2003
|
|
June 20,
2003
|  |
Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip
|
|
May 15,
2003
|  |
Vishay's New CSM Ultra-Precision, 2-mΩ, Surface-Mount, Current-Sensing Resistors Provide TCR Values Down to ±15 ppm/°C and Superior Stability in Compact 2512 and 3637 Sizes
|
|
April 25,
2003
|  |
Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer
High Performance in Chip as Small as 0.010" by 0.020"
|
|
January 24,
2003
|  |
New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1%
with Resistance Values from 1 Ω to 330 kΩ
|
|
June 28,
2002
|  |
New Thick Film Rectangular Chip Resistor Features Industry's Smallest Footprint, Enabling Even Lighter, Smaller Compact Electronic Systems
|
|
October 26,
2001
|  |
Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy
|
|
May 18,
2001
|  |
New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature
|
|
November 21,
2000
|  |
Thin film flat chip resistor family grows to cover virtually every application
|
 |
|
|  |