| BCP |  | Thin Film | 22 x 22 Ta2 N Back-Contact on Silicon with Part Mark | 100 | 1 | 0.25 | | 100 | 200 |
| 50 | 0.5 | 200 | 1000 |
| 25 | 0.1 | 1000 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 620 K |
| 250 | 620 K | 1 M |
| BCR |  | Thin Film | 20 x 20 Ta2 N Back-Contact on Silicon | 100 | 1 | 0.25 | | 100 | 200 |
| 50 | 0.5 | 200 | 1000 |
| 25 | 0.1 | 1000 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 620 K |
| 250 | 620 K | 1 M |
| CC1 |  | Thin Film | 20 x 40 NiCr on Alumina | 25 | 0.1 | | | 10 | 24 K |
| CC2 |  | Thin Film | 30 x 30 NiCr on Alumina | 50 | 0.1 | | | 25 | 75 |
| 25 | 75 | 100 |
| 0.05 | 100 | 20 K |
| 50 | 20 K | 38 K |
| CC3 |  | Thin Film | 50 x 50 NiCr on Alumina | 10 | 0.05 | | | 30 | 125 K |
| CC4 |  | Thin Film | 50 x 100 NiCr on Alumina | 10 | 0.05 | | | 50 | 400 K |
| CC5 |  | Thin Film | 100 x 100 NiCr on Alumina | 10 | 0.05 | | | 50 | 1 M |
| CC6 |  | Thin Film | 30 x 40 NiCr on Alumina | 25 | 0.05 | | | 20 | 59 K |
| CC7, CCB |  | Thin Film | 30 x 30, 50 x 50 NiCr User Trim on Alumina | 25 | 0.1 | | | 100 | 20 K |
| 50 K |
| CC8 |  | Thin Film | 20 x 20 NiCr on Alumina | 25 | 0.5 | 0.035 | | 20 | 20 K |
| CCC |  | Thin Film | 10 x 10 NiCr Center-Tap on Alumina | 25 | 0.1 | 0.4 | | 100 | 1 M |
| CH |  | Thin Film | Thin Film Microwave Resistors | 100 | 1 | 0.03 | 2016 | 10 | 500 |
| 0.05 | 0402 |
| 0.125 | 0505 |
| 0603 |
| 0.2 | 0705 |
| 0805 |
| 0.25 | 1005 |
| 0.33 | 1206 |
| CRCW....-EL e3 |  | Thick Film | Thick Film, Low Ohmic Chip Resistors | 300 | 1 | | | 200. | 300. |
| 200 | 330. | 470. |
| 100 | 510. | 9760. |
| CRCW....-HP e3 |  | Thick Film | Pulse Proof, High Power Thick Film Chip Resistors | | 1 | | | 1 | 1 M |
| CS 22 |  | Thin Film | Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg | 50 | 0.5 | 0.025 | | 10 K | 10 M |
| 0.05 |
| 0.1 |
| CS 33 |  | Thin Film | Single Value Chip Resistor, 5 M ohm to 200 M ohms | 50 | 0.5 | 0.05 | | 10 K | 5 M |
| 0.125 |
| 0.25 |
| CSM2512 |  | Bulk Metal Foil | High Precision Metal Strip Resistor (4-Terminal) | 15 | 0.1 | 1 | 2512 | 0.003 | 0.2 |
| CSM2512S |  | Bulk Metal Foil | Bulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C | 15 | 0.1 | 1 | 2512 | 0.003 | 0.2 |
| CSM3637 |  | Bulk Metal Foil | High Precision Metal Strip Resistor (4-Terminal) | 15 | 0.1 | 3 | 3637 | 0.002 | 0.2 |
| CTA |  | Thin Film | 30 x 30 NiCr Center-Tap on Alumina | 25 | 0.1 | 0.125 | | 25 | 35 K |
| CTM |  | Thin Film | 40 x 40 Ta2 N Megohm Center-Tap on Silicon | 50 | 0.1 | 0.02 | | 200 K | 1 M |
| 100 | 0.2 | 1 M | 2 M |
| 250 | 0.5 | 2 M | 5 M |
| 350 | 5 M | 10 M |
| CTN |  | Thin Film | 30 x 30 NiCr Center-Tap on Silicon | 100 | 0.5 | 0.25 | | 10 | 100 |
| 50 | 0.1 | 100 | 200 |
| 25 | 200 | 1 M |
| CTQ |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Quartz | 100 | 0.5 | 0.06 | | 10 | 25 |
| 50 | 25 | 100 |
| 25 | 0.1 | 100 | 360 K |
| 50 | 360 K | 620 K |
| 100 | 620 K | 1 M |
| CTR |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Silicon | 100 | 0.5 | 0.25 | | 10 | 25 |
| 50 | 25 | 100 |
| 25 | 0.1 | 100 | 360 K |
| 50 | 360 K | 620 K |
| 100 | 620 K | 1 M |
| CTR (Low Ohmic) |  | Thin Film | (Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon | 100 | 1 | 0.25 | | 5.1 | 9.9 |
| CTT |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Alumina | 25 | 0.5 | 0.125 | | 10 | 35 K |
| Cus |  | Thin Film | Custom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon | 25 | 0.1 | 0.125 | | 100 | 180 K |
| 50 | 180 K | 310 K |
| 100 | 310 K | 500 K |
| D.. AP |  | Thick Film | Thick Film, Rectangular Chip Resistors for Conductive Gluing | 100 | 1 | | | 180000. | 103000000000. |
| 1000000. | 101000000000. |
| D../CRCW.... |  | Thick Film | Thick Film, Rectangular Chip Resistors | 100 | 1 | | | 10000. | 100000000000. |
| D../CRCW.... e3 |  | Thick Film | Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | | | 10000. | 100000000000. |
| 100000. | 10000000000. |
| 470000. |
| D../CRCW....-P e3 |  | Thick Film | Lead (Pb)-Free Thick Film, Rectangular, Precision Chip Resistors | 100 | 0.5 | | | 100000. | 10000000000. |
| 100000000000. |
| 0 | 0.25 | 1000000. | 10000000000. |
| 50 | 0.5 | 100000000000. |
| 25 | 0.25 | 2000000. | 100000000. |
| 0.5 | 10000000. |
| D2TO20 |  | | Surface Mount Power Resistor Thick Film Technology | 0 | 1 | 20 | | 100. | 5500000000. |
| D2TO35 |  | | Surface Mount Power Resistor Thick Film Technology | 0 | 1 | 35 | | 100. | 5500000000. |
| E/H |  | Thin Film | QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H | 25 | 1 | 0.025 | | 20 | 301 K |
| 0.1 | 100 |
| 1 | 0.05 | 10 | 475 K |
| 649 K |
| 100 | 20 | 301 K |
| 0.1 | 100 |
| 25 | 475 K |
| 649 K |
| 1 | 0.07 | 20 | 160 K |
| 0.1 | 100 |
| 100 | 1 | 0.1 | 10 | 475 K |
| 649 K |
| 25 | 1 M |
| 100 | 0.1 | 100 | 475 K |
| 649 K |
| 25 | 1 M |
| 1 | 0.125 | 10 |
| 0.1 | 100 |
| 100 | 1 | 0.15 | 10 |
| 0.1 | 100 |
| 25 | 1 | 0.2 | 10 | 1.75 M |
| 0.1 | 100 |
| 100 | 1 | 0.225 | 10 |
| 0.1 | 100 |
| 1 | 0.25 | 10 | 1 M |
| 25 | 50 |
| 0.1 | 100 |
| 1 | 0.4 | 10 | 2 M |
| 0.1 | 100 |
| 1 | 0.5 | 10 | 3 M |
| 100 | 50 | 1 M |
| 0.1 | 100 |
| 25 | 3 M |
| 100 | 1 | 0.8 | 10 | 2 M |
| 0.1 | 100 |
| 1 | 1 | 10 | 3 M |
| 0.1 | 100 |
| FC |  | Thin Film | High Frequency (up to 20 GHz) Surface Mount Chip Resistors | 100 | 0.1 | 0.05 | 0402 | | |
| 0.125 | 0505 |
| 0603 |
| 0.2 | 0805 |
| 0.25 | 1005 |
| 0.33 | 1206 |
| L-NS |  | Thin Film | Wraparound Chip Resistors Low Value | 300 | 1 | 0.125 | 0505 | 0.03 | 10 |
| 0.2 | 0705 |
| 0805 |
| 0.25 | 1005 |
| 0.33 | 1206 |
| 0.5 | 1505 |
| 1 | 1020 |
| 2010 |
| 2 | 2512 |
| M |  | Thick Film | Wraparound Chip Resistor Thick Film Industrial | 100 | 1 | 0.1 | 0402 | 10 | 25 |
| 0502 |
| 0.125 | 0504 |
| 0505 |
| 0.15 | 0603 |
| 1002 |
| 0.2 | 0705/0805 |
| 0.25 | 1005 |
| 0.33 | 1206 |
| 0.35 | 1505 |
| 0.5 | 1010 |
| 0.75 | 2208 |
| 1 | 2010 |
| 2 | 2512 |
| MCS 0402 VG01, MCT 0603 VG01, MCU 0805 VG01 |  | Thin Film | Flat Chip Resistors with Established Reliability | | 1 | | | 10000. | 10000. |
| 1000000. | 1000000. |
| MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Precision |  | Thin Film | Precision Flat Chip Resistors | | 0.25 | | | 39 | 2 |
| 100 | 221 |
| MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Professional |  | Thin Film | Professional Flat Chip Resistors | | 1 | | | 1 | 10 |
| 10 | 4.99 |
| MCT 0603 AT - Professional |  | Thin Film | Professional Automotive Thin Film Chip Resistor | | 1 | | | 1000000. | 1000000. |
| MIC |  | Thin Film | 20 x 40 Ta2 N Microwave on Alumina | 200 | 1 | 0.125 | | 2 | 10 |
| 100 | 10 | 20 |
| 25 | 20 | 10 K |
| 100 | 10 K | 15 K |
| 200 | 15 K | 20 K |
| MID |  | Thin Film | 50 x 50 Ta2 N Microwave on Alumina | 200 | 1 | 0.2 | | 2 | 5.1 |
| 100 | 5.1 | 10 |
| 50 | 10 | 25 |
| 25 | 25 | 33 K |
| 50 | 33 K | 51 K |
| 100 | 51 K | 75 K |
| 200 | 75 K | 100 K |
| MIF |  | Thin Film | 16 x 20 Ta2 N Microwave on Alumina | 100 | 1 | 0.05 | | 20 | 100 |
| MMU 0102 HF, MMA 0204 HF, MMB 0207 HF |  | Thin Film, MELF | High Frequency MELF Resistors | 50 | 1 | 0.25 | 0204 | 1.5 | 475 |
| 0.4 |
| MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 |  | Thin Film, MELF | MELF Resistors with Established Reliability | 15 | 0.1 | 0.6 | 0102 | 1 | 5.11 |
| 0204 | 10 |
| 0207 | 21.5 |
| 1 | 0102 | 5.11 |
| 0204 | 10 |
| 0207 | 21.5 |
| MMU 0102, MMA 0204, MMB 0207 - Precision |  | Thin Film, MELF | Precision MELF Resistors | 15 | 0.1 | 0.06 | 0102 | 22 | 332 K |
| 0.07 | 0204 | 10 | 511 K |
| 0.11 | 0207 | 15 | 1 M |
| 0.2 | 0102 | 22 | 332 K |
| 0.25 | 0204 | 10 | 511 K |
| 0.4 | 0207 | 15 | 1 M |
| MMU 0102, MMA 0204, MMB 0207 - Professional |  | Thin Film, MELF | Professional MELF Resistors | 25 | 0.5 | 0.2 | 0102 | 0.22 | 2.21 M |
| 0.25 | 0204 | 10 M |
| 0.3 | 0102 | 2.21 M |
| 0.4 | 0204 | 10 M |
| 0207 | 0.1 | 15 M |
| 1 |
| MSP Series |  | Wirewound | Precision Surface Mount Resistors, Wirewound or Metal Film Technologies | 50 | 0.1 | 0.5 | | 10 | 332 K |
| 1 | 1 | 0.04 | 2200 |
| 0.5 | 0.4 |
| 0.1 | 10 | 332 K |
| 0.5 | 1 M |
| 0.1 | | |
| 1 | 2 | 0.04 | 4700 |
| 0.5 | 0.4 |
| 0.1 | | |
| 1 | 2.5 | 0.05 | 13 K |
| 0.5 | 0.3 |
| 0.1 | | |
| P-NS |  | Thin Film | Wraparound Chip Resistors Thin Film | 10 | 0.02 | 0.05 | 0402 | 25 | 75 K |
| 0.1 | 0502 | 20 | 130 K |
| 0.15 | 0505 | 301 K |
| 0603 | 10 | 175 K |
| 0.2 | 0705 | 475 K |
| 0805 |
| 0.25 | 0705 |
| 0805 |
| 1005 | 649 K |
| 0.4 | 1206 | 1 M |
| 1505 |
| 0.5 | 1010 | 50 |
| 0.75 | 2010 | 10 | 2 M |
| 2208 | 1.75 M |
| 2512 | 3 M |
| 0.8 | 2010 | 2 M |
| 2208 | 1.75 M |
| 1 | 2512 | 3 M |
| PHR |  | Thin Film, Chip | Very High Precision, Very High Stability, Thin Film Chip Resistors | 5 | 0.01 | 0.1 | 0603 | 50 | 200 K |
| 0.125 | 0805 | 250 K |
| 0.25 | 1206 | 1 M |
| PMM0204 |  | Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K |
| 10 | 221 K |
| PTN |  | Thin Film | Wraparound Chip Resistors Thin Film Tantalum Nitride | 25 | 0.1 | 0.05 | 0402 | 20 | 35 K |
| 0.1 | 0502 | 65 K |
| 0.15 | 0505 | 130 K |
| 0603 | 10 | 80 K |
| 0.2 | 0705 | 300 K |
| 0805 |
| 0.25 | 1005 |
| 0.4 | 1206 | 1 M |
| 1505 |
| 0.5 | 1010 | 50 | 600 K |
| 0.75 | 2208 | 10 | 1.75 M |
| 0.8 | 2010 | 2 M |
| 1 | 2512 | 3 M |
| PWA |  | Thin Film | 30 x 45 Ta2 N 500mW on Silicon | 150 | 1 | 0.5 | | 2 | 5 |
| 100 | 0.5 | 5 | 25 |
| 50 | 25 | 100 |
| 25 | 0.1 | 100 | 200 K |
| 50 | 200 K | 300 K |
| 100 | 300 K | 500 K |
| 150 | 500 K | 1 M |
| PWB |  | Thin Film | 70 x 70 Ta2 N 1W on Silicon | 250 | 1 | 1 | | 2 | 10 |
| 100 | 0.5 | 10 | 50 |
| 50 | 50 | 10 K |
| 100 | 10 K | 20 K |
| Pick of the Chips |  | Thick Film, Chip | Thick Film Chip Resistors, Engineering Design Kit, Surface Mount | 50 | 1 | | 0204 | 10 | 1 M |
| 100 | 0402 |
| 200 | 49.9 |
| 100 | 51.5 | 150 K |
| 60.4 | 200 K |
| 80.6 | 88.7 K |
| 0603 | 10 | 1 M |
| 200 | 49.9 |
| 100 | 51.5 | 150 K |
| 60.4 | 200 K |
| 80.6 | 88.7 K |
| 0805 | 10 | 1 M |
| 200 | 49.9 |
| 100 | 51.5 | 150 K |
| 60.4 | 200 K |
| 80.6 | 88.7 K |
| 1206 | 10 | 1 M |
| 200 | 49.9 |
| 100 | 51.1 | 90.9 K |
| 51.5 | 150 K |
| 60.4 | 200 K |
| 80.6 | 88.7 K |
| 25 | 0.5 | | 100 | 33.2 K |
| QFM |  | Thin Film | 20 x 20 Ta2 N on Quartz | 250 | 1 | 0.025 | | 1 | 10 |
| 100 | 0.5 | 10 | 30 |
| 50 | 0.1 | 30 | 100 |
| 25 | 100 | 200 K |
| 50 | 200 K | 430 K |
| 100 | 430 K | 620 K |
| 250 | 620 K | 1 M |
| QFN |  | Thin Film | 20 x 20 NiCr on Quartz | 250 | 1 | 0.025 | | 1 | 10 |
| 100 | 0.5 | 10 | 30 |
| 50 | 0.1 | 30 | 100 |
| 25 | 100 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 510 K |
| QFX |  | Thin Film | 50 x 50 Ta2 N Megohm on Quartz | 50 | 0.1 | 0.02 | | 500 K | 1 M |
| 100 | 1 M | 2 M |
| 250 | 0.5 | 2 M | 4.2 M |
| 350 | 4.2 M | 10 M |
| RCWP |  | Thick Film, Chip | Industrial, Custom Sizes | 100 | 1 | 0.07 | 0603 | 10 | 1 M |
| 0.08 | 0540 | 499 K |
| 0.1 | 0550 |
| 0.15 | 0575 | 1 M |
| 0.2 | 5100 |
| 0.25 | 1206 |
| 0.35 | 5150 |
| 0.4 | 1100 | 499 K |
| 0.6 | 7225 | 1 M |
| 0.8 | 2010 |
| 1 | 2512 |
| RCWPM |  | Thick Film, Chip | Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) | | 1 | 0.055 | | 10 | 464 K |
| 0.07 | 0603 | 1 M |
| 0.1 | 5100 |
|
| 0.15 | 5150 |
| 0.225 | 7225 | 2 M |
| 0.25 | 1206 | 1 M |
| 5.62 M |
| 0.5 | 1100 | 5.49 |
| 10 | 499 K |
| 0.8 | 2010 | 1 M |
| 7.5 M |
| 1 | 2512 | 1 M |
| 7.5 M |
| RH |  | Wirewound | Heatsink Encased Wirewound Power Resistors | | 0.1 | 3.2 | | 0.01 | 12 K |
| 4 | 0.1 | 2700 |
| 4.8 | 0.006 | 20 K |
| 7.2 | 62 K |
| 8 | 0.01 | 12 K |
| 0.1 | 4990 |
| 9.6 | 0.006 | 130 K |
| 10 | 20 K |
| 16 | 0.1 | 11.8 K |
| 20 | 0.006 | 62 K |
| 24 | 0.1 | 33.2 K |
| 40 | 0.006 | 130 K |
| RMK 55N, 515N |  | Thin Film | Single Value Chip Resistor Ultra Precision 5 ppm/c | 5 | 0.01 | 0.125 | | 1000 | 750 K |
| 0.25 |
| 2 M |
| 0.5 |
| RMK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms | 5 | 0.1 | 0.05 | | 50 | 300 K |
| RPS 250 |  | Thick Film | Power Resistors Mount onto a Heatsink, Thick Film Technology | 150 | 1 | 250 | | 0.24 | 1 M |
| 1000 |
| RSK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms | 25 | 0.1 | 0.025 | | 10 | 500 K |
| 0.05 |
| 0.1 |
| RT |  | Thin Film | RT High TC Resistors on Silicon | 1800 | 1 | 0.065 | | 51 | 24 K |
| 0.125 | 51 K |
| RTO 20 |  | Thick Film | Power Resistor Thick Film Technology | 150 | 1 | 2 | | 0.01 | 0.015 |
| 0.015 | 0.1 |
| 0.1 | 0.5 |
| 0.5 | 1 M |
| 20 | 0.01 | 0.015 |
| 0.015 | 0.1 |
| 0.1 | 0.5 |
| 0.5 | 1 M |
| RV |  | Thin Film | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0505 | 100 | 260 K |
| 0603 |
| 0.2 | 0805 | 300 K |
| 0.33 | 1206 | 1 M |
| RW Style |  | Wirewound, Fixed, High Power | Fixed Wirewound High Power Vitreous Resistors with Terminal Collars or Bands | 75 | 1 | 10 | | 1 | 10 K |
| 13 |
| 17 | 27 K |
| 20 |
| 28 | 2.2 | 56 K |
| 32 |
| 44 |
| 50 |
| 72 | 2.7 | 68 K |
| 80 |
| SC3 |  | Thin Film | 50 x 50 NiCr on Silicon | 25 | 0.1 | 0.4 | | 100 | 50 K |
| SC7, SCB |  | Thin Film | 30 x 30, 50 x 50 NiCr User Trim on Silicon | 25 | 0.1 | 0.03 | | 100 | 20 K |
| 50 K |
| 0.25 | 20 K |
| 50 K |
| SFC |  | Thin Film | 20 x 20 Ta2 N on Alumina | 50 | 1 | 0.062 | | 10 | 10 K |
| SFM |  | Thin Film | 20 x 20 Ta2 N on Silicon | 25 | 0.1 | 0.25 | | 1 | 1 M |
| SFN |  | Thin Film | 20 x 20 NiCr on Silicon | 100 | 1 | 0.25 | | 20 | 50 |
| 50 | 50 | 100 |
| 25 | 100 | 510 K |
| SFP |  | Thin Film | 22 x 22 Ta2 N on Silicon with Part Mark | 25 | 0.1 | 0.25 | | 1 | 1 M |
| SFX |  | Thin Film | 40 x 40 Ta2 N Megohm on Silicon | 50 | 0.1 | 0.02 | | 510 K | 20 M |
| SMM0102 |  | Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting | 50 | 1 | 0.2 | 0102 | 10 | 2.21 M |
| 15 | 0.1 | 100 | 100 K |
| SMM0204 |  | Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting | 50 | 1 | 0.25 | 0204 | 0.82 | 10 M |
| 10 | 1000 |
| 15 | 0.5 | 221 K |
| 25 | 1 M |
| 15 | 0.25 | 22 | 221 K |
| 25 | 511 K |
| 15 | 0.1 | 43 | 221 K |
| 25 | 511 K |
| SMM0207 |  | Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface Mounting | 50 | 0.5 | 1 | 0207 | 1 | 2.21 M |
| 1 | 10 M |
| SMN |  | Bulk Metal Foil | 4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch | 2 | 0.01 | 0.4 | | 100 | 10 K |
| SMNZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package | 0.05 | 0.01 | 0.4 | | 100 | 10 K |
| SMR1D |  | Bulk Metal Foil | Precision Molded Surface Mount Resistor | 2 | 0.01 | 0.25 | | 5 | 33 K |
| SMR1DZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Molded Surface Mount Resistor | 0.05 | 0.01 | 0.25 | | 5 | 33 K |
| SMR3D |  | Bulk Metal Foil | Precision Molded Surface Mount Resistor | 2 | 0.01 | 0.6 | | 5 | 80 K |
| SMR3DZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Molded Surface Mount Resistor | 0.05 | 0.01 | 0.6 | | 5 | 80 K |
| TA 22 |  | Thin Film | Single Value Chip Resistor 20 x 20, 10 ohm to 1 meg | 50 | 0.5 | 0.025 | | 10 | 1 M |
| 0.05 |
| 0.1 |
| TNPW |  | Thin Film, Rectangular Chip | Metal Film Layer on High Quality Ceramic, Protective Top Coat, SnPb Contacts on Ni Barrier Layer, Excellent Stability at Different Environmental Conditions | 100 | 0.5 | | 0402 | 10 | 91 |
| 25 | 100 | 10 K |
| 100 | 11 K | 100 K |
| 25 | 0603 | 10 | 91 |
| 0.1 | 100 | 330 K |
| 0.5 | 0805 | 10 | 49.8 |
| 0.1 | 49.9 | 252 K |
| 15 | 100 |
| 50 | 0.5 | 1206 | 22.1 | 49.8 |
| 25 | 0.1 | 49.9 | 1 M |
| 15 | 100 |
| 50 | 0.5 | 1210 | 22.1 | 49.8 |
| 25 | 0.1 | 49.9 | 1 M |
| 50 | 0.5 | 2010 | 22.1 | 49.8 |
| 25 | 0.1 | 49.9 | 362 K |
| 50 | 0.5 | 2512 | 22.1 | 49.8 |
| 25 | 0.1 | 49.9 | 700 K |
| TNPW e3 |  | Thin Film, Rectangular Chip | High Stability Thin Film Flat Chip Resistor ≤ 0.05 % (1000 h rated power at 70 °C) | 25 | 0.5 | | | 10 | 100 K |
| 0.1 | 332 K |
| 1 M |
| 2 M |
| 0.5 | 3.01 M |
| 4.99 M |
| 8.87 M |
| 10 | 0.1 | 47 | 100 K |
| 332 K |
| 1 M |
| 2 M |
| 2.13 M |
| UMA 0204 |  | Thin Film, MELF | Ultra Precision MELF Resistor | 5 | 0.02 | 0.07 | 0204 | 22 | 332 K |
| 0.25 |
| V15x10 |  | Bulk Metal Foil | Hybrid Chips (Gold Plated Pads) | 2 | 0.005 | 0.15 | | 33 K | 80 K |
| V15x5 |  | 0.1 | 5 | 33 K |
| V5x5 |  | 0.05 | 10 K |
| VCS1610 |  | Bulk Metal Foil | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625 |  | Bulk Metal Foil | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625Z (Z-Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.1 | 1 | 1625 | 0.3 | 1 |
| VFCP0805 (Z Foil) |  | Bulk Metal Foil | Ultra Precision Flip Chip Resistor | 0.05 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VFCP1206 (Z Foil) |  | 0.25 | 1205 | 30 K |
| VFCP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VFCP2010 (Z-Foil) |  | 0.5 | 2010 | 100 K |
| VFCP2512 (Z Foil) |  | 0.6 | 2512 | 150 K |
| VPR220S |  | Bulk Metal Foil | Precision Foil Power Resistor, TO 220 Configuration | 2 | 0.01 | 1.5 | | 5 | 10 K |
| Precision Foil Power Resistor, TO-220 Configuration | 8 |
| VPR220SZ (Z Foil) |  | Bulk Metal Foil | Precision Foil Power Resistor, TO-220 Configuration | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| 8 |
| VPR221S |  | Bulk Metal Foil | Precision Foil Power Resistor, TO 220 Configuration, 4-Terminal Connection | 2 | 0.01 | 8 | | 0.5 | 500 |
| Precision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection | 1.5 |
| VPR221SZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| 8 |
| VSM0805 |  | Bulk Metal Foil | Precision Chip Resistor | 2 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VSM1206 |  | 0.15 | 1206 | 30 K |
| VSM1506 |  | 0.2 | 1506 | 40 K |
| VSM2010 |  | 0.3 | 2010 | 100 K |
| VSM2512 |  | 0.4 | 2512 | 150 K |
| VSMP0603 (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Wraparound Chip Resistor | 0.05 | 0.01 | 0.05 | | 100 | 4000 |
| VSMP0805 (Z Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Chip Resistor | 0.05 | 0.01 | 0.2 | 0805 | 10 | 12 K |
| VSMP1206 (Z Foil) |  | 0.25 | 1206 | 30 K |
| VSMP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VSMP2010 (Z Foil) |  | 0.5 | 2010 | 100 K |
| VSMP2512 (Z Foil) |  | 0.75 | 2512 | 150 K |
| WSC - WSN |  | Wirewound, Molded | Precision Power, Molded Thermoplastic Encapsulation, Available in Non-Inductive Styles with Aryton Perry Wi\
ndings (WSN series) | 50 | 0.5 | 0.5 | 2012 | 0.1 | 4.99 |
| 20 | 1 | 2515 | 2770 |
| 2 | 4527 | 4920 |
| 3 | 6927 | 8000 |
| WSF |  | Thin Film, Molded | Power Surface Mount, Molded Encapsulation, Wraparound Termination | 100 | 0.5 | 0.5 | 2012 | 5 | 1430 |
| 1 | 2515 | 10 | 10 K |
| 2 | 4527 | 100 K |
| WSH2818 |  | Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | 0 | 1 | | | 10. | 1000. |
| WSL....E |  | Power Metal Strip | Power Metal Strip? Flip Chip (Extended Range) Patents Pending | 15 | 0.5 | | | 5000. | 100000000. |
| WSL2726 |  | Power Metal Strip | Power Metal Strip? Resistors, Low Value, High Power, Surface Mount | 0 | 1 | | | 5000. | 20000. |
| WSL3637 |  | Power Metal Strip | Power Metal Strip? Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | 0 | 0.5 | | | 10. | 100. |
| WSL3921 and WSL5931 |  | Power Metal Strip | Power Metal Strip? Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | 0 | 1 | | | 2000. | 3000. |
| 3000. | 5000. |
| WSL4026 |  | Power Metal Strip | Power Metal Strip? Resistors, Low Value, High Power, Surface Mount | 0 | 1 | | | 5000. | 20000. |
| WSLT3921 and WSLT5931 |  | Power Metal Strip | Power Metal Strip? Resistors, High Temperature (275 ?C), Low Value (down to 0.001 Ohm), Surface Mount | 0 | 1 | | | 10000. | 20000. |
| 20000. | 30000. |
| WSR2...3 |  | Power Metal Strip | Power Metal Strip? Resistors, Low Value, Surface Mount | 0 | 1 | | | 20. | 50. |
| WSZ |  | Wirewound | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | 10 | 1 | | 6720 | 1 | 510 |
| 30 | 7532 | 10 | 15 K |
| tfs |  | Thin Film | Wraparound Chip Resistors Temperature Sensor | 6180 | 0.5 | | 0705 | 25 | 0 |
| 1206 |
|
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |