Resistors, Discrete - Resistance tolerance <= 1 - 0.5 and better
Latest Press Release
-
- Vishay Intertechnology’s New 4-Terminal, 1 W Surface-Mount Power Metal Strip® Resistor is Industry’s First in 0612 Package Size With Resistance Range from 0.5 mΩ to 5 mΩ September 01, 2011
- Vishay Intertechnology’s New Power Metal Strip® Resistors in 2726 and 4026 Case Sizes Feature High Power Ratings From 5 W to 7 W and Extremely Low Resistance Values Down to 0.5 mΩ August 25, 2011
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 1 | 1 | 0207 | 2.2 | 1.5 M | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 1 | 0.4 | 0207 | 2.2 | 1.5 M | |
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 3 | 8 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 2 | 5 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 1 | 5 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 10 M | ||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 3 M | ||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 1 M | ||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 2.5 M | ||||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 5 | n/a | 5 m | 0.3 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 10 | n/a | 10 m | 0.8 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 1 | n/a | 10 m | 0.1 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 3 | n/a | 5 m | 0.2 | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability, Surface Mount | See datasheet | 0.01 | 0.125 | 2012 | 15 | 100 K | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability, Surface Mount | See datasheet | 0.01 | 0.25 | 4527 | 15 | 500 K | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.05 | 0.25 | 15 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.01 | 0.125 | 15 | 500 K | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.02 | 0.05 | 15 | 100 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors (Extended Range) Surface Mount | See datasheet | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 1 | 5 | 1 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal | See datasheet | 0.5 | 1.0 | 2512 | 0.5 m | 25 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 1.0 | 0612 | 0.5 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 2.0 | 2512 | 0.5 m | 40 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 1.0 | 2010 | 1 m | 0.5 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.5 | 1206 | 1 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.25 | 0805 | 5 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.20 | 0603 | 10 m | 0.1 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 2726 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | See datasheet | 0.5 | 3 | 1 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | See datasheet | 1 | 5 | 0.2 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | See datasheet | 1 | 3 | 0.3 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 4026 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 7 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 5 | 2 m | |||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 5 | 2 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 10 | 0.3 m | 0.5 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 7 | 1 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 9 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 7 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 5 | 2 m | |||
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | See datasheet | 1 | 5 | 0.3 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | See datasheet | 1 | 3 | 0.5 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 2 | 4527 | 1 m | 1.0 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 3 | 4527 | 1 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (5 W), Low Value (Down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 5 | 4527 | 1 m | 0.3 | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 3.75 | 7532 | 1 | 15 K | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 1.8 | 6720 | 0.10 | 3.3 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 6 | n/a | 0.10 | 10 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 5 | n/a | 0.10 | 5.6 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 4 | n/a | 0.10 | 3.9 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 3 | n/a | 0.10 | 3.3 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 2 | n/a | 0.47 | 4.3 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 1 | n/a | 0.30 | 2 K |