Resistors, fixed discrete: Resistance tolerance <= 5 - Carbon film
Brands Vishay Beyschlag, Vishay Dale, Vishay Draloric
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
B, T Carbon Film General Purpose, High Voltage, Radial Lug or Axial Lead, Supplied with a Mylar Heat-Shrink Protective Sleeve Resistors, Fixed 5 10 K 1000 M
20 K
40 K
70 K
100 M 10000 M
CBB 0207 Carbon Film High Pulse Load Leaded Resistors Resistors, Fixed 2 100000. 15000.
CMA 0204 Carbon Film High Pulse Load MELF Resistor Resistors, Fixed 2 0.25 0204 10 100 K
0.4
CMA 0204 HF Carbon Film, MELF Pulse Load MELF Resistors for High Frequency Applications Resistors, Fixed 2 0.25 0204 50 47
0.4
CMB 0207 Carbon Film, MELF High Pulse Load MELF Resistor Resistors, Fixed -250 2 0.4 0207 2.2 1.5 M
1
D, G Carbon Film Special Purpose, High Voltage, Radial Bands or Ferrule Terminals, Varnish Coated, Vinyl Protective Sleeve Available, Model G is Non-Inductive Resistors, Fixed 5 10 100 10 M
100 K 10000 M
20 100 10 M
100 K 10000 M
30 100 10 M
100 K 10000 M
35 100 10 M
100 K 10000 M
60 100 10 M
100 K 10000 M
100 100 10 M
100 K 10000 M
HCA0207 Carbon Film Carbon Film Resistors, Power Type Resistors, Fixed 220 2 0.8 0207 4.7 2.2 M
1 10 1 M
LCA... Carbon Film Standard Carbon Film Resistors, Securely bonded carbon film, Suitable for general purpose commercial electronics and pulse load applications Resistors, Fixed 2 0.25 0204 10 470 K
0.35 0207 1 1 M
0.55 0411
0.6 0414
LCA....SI Carbon Film Fusible Type Carbon Film Resistors, Fusible resistor for constant voltage, Specially spiraled to provide the fusible function, Flame-proof protection Resistors, Fixed, Fusible 200 5 0.25 0.22 1000
0.35
207
411
LCA..NE Carbon Film Flameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements Resistors, Fixed 2 0.25 0204 10 470 K
0.35 0207 1 2.2 M
0.5 0411 5.1 M
0.55 0414
LCM0207SI Carbon Film, Cylindrical, MELF Fusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU Coolers Resistors, Fixed, Fusible 250 5 0.25 0207 0.22 1000
SKS Carbon Film Fusible Type Carbon Film Resistors, Fusible resistor for constant voltage designed for over load protection, Special construction opens the resistor at a specified overload, Non inflammable coating, Defined switch-off behavior Resistors, Fixed, Fusible 5 0.3 0207 1 5100
0.5 0414
SPW Carbon Film Special Purpose, High Frequency Load (Tubes), High Stability and Excellent High Frequency Characteristics, Particularly Suited for High Frequency Applications Resistors, Fixed 200 2 50 50
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)