Resistors, Discrete - Resistance tolerance <= 5 - Flameproof/flame resistant
Latest Press Release
-
- Vishay Intertechnology’s New 4-Terminal, 1 W Surface-Mount Power Metal Strip® Resistor is Industry’s First in 0612 Package Size With Resistance Range from 0.5 mΩ to 5 mΩ September 01, 2011
- Vishay Intertechnology’s New Power Metal Strip® Resistors in 2726 and 4026 Case Sizes Feature High Power Ratings From 5 W to 7 W and Extremely Low Resistance Values Down to 0.5 mΩ August 25, 2011
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Flameproof | 100 | 1 | 2 | 4.99 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 2 % and ± 5 % Tolerance | 200 | 5 | |||||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 2 % and ± 5 % Tolerance | 2 | 1 M | |||||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % and ± 5 % Tolerance | 1 | 0.33 | 10 | 1 M | |||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % Tolerance | 100 | 1 | 10 | 3.01 M | |||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % Tolerance | 100 | 1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.25 | 4 | 10 K | ||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.5 | 4 | 23 K | ||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 10 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 0.1 | ||||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 0.1 | 10 | 2.5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 0.1 | 50 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 0.1 | 10 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 0.1 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 1 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 1 | 5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 1 | 10 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 1 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 0.1 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 0.1 | 10 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 0.1 | 50 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 10 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 0.1 | 10 | 2.5 M | ||||
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 25 | n/a | 0.1 | 10 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 22 | n/a | 0.1 | 10 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 20 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 15 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 10 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 5 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 3 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 2 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 20 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 15 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 10 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 5 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 2 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 3 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 50 | n/a | 0.16 | 740 | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 30 | n/a | 0.32 | 623 | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 25 | n/a | 0.12 | 570 | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 20 | n/a | 0.1 | 460 | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 15 | n/a | 0.1 | 288 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 50 | 1 | 4 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 10 | n/a | 0.1 | 100 | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 5 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 3 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 2 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 10 | n/a | 10 m | 8 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 3 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 2 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 5 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 2 | 3 | 0.1 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 2 | 2 | 0.1 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 2 | 1 | 0.1 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 3 | 8 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 2 | 5 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 1 | 5 | 150 K | |||
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 5 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 7 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 10 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 15 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 15 | n/a | 0.1 | 2 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 20 | n/a | 0.15 | 2.855 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 7 | n/a | 0.1 | 1.429 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 10 | n/a | 0.1 | 2 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 3 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 5 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 20 | n/a | 1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 15 | n/a | 1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 10 | n/a | 0.5 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 7 | n/a | 0.5 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 5 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 3 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 20 | n/a | 0.15 | 6.8 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 15 | n/a | 0.1 | 6.8 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 10 | n/a | 0.1 | 6.8 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 3 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 5 | n/a | 0.1 | 3.3 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 7 | n/a | 0.1 | 5.7 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 5 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 10 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 7 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 15 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 300 | 5 | 5 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 300 | 5 | 3 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 2 | n/a | 0.1 | 7 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 20 | n/a | 0.18 | 45 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 15 | n/a | 0.12 | 30 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 10 | n/a | 0.12 | 30 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 7 | n/a | 0.1 | 18 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 5 | n/a | 0.1 | 8.5 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 3 | n/a | 0.1 | 7.5 K | |
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.33 | 470 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 17 | 1.8 | 2.4 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 11 | 1.1 | 1.3 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 9 | 0.75 | 910 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.75 | 910 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5 | 0.33 | 470 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | 0.22 | 300 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 10 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5.5 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.15 | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 17 | 0.91 | 1.6 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 11 | 0.51 | 1.0 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 9 | 0.33 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.33 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5 | 0.15 | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | 0.10 | 0.20 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | 0.15 | 12 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.51 | 47 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 10 | 0.91 | 82 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | 330 | 9.1 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5 | 510 | 15 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 1 K | 33 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 9 | 1 K | 33 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 11 | 1.5 K | 47 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 17 | 2.7 K | 82 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 510 | 15 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5.5 | 0.33 | 33 K | ||
| Resistors, Fixed | High Power Thin Film Wraparound Chip Resistor | 25 | 0.1 | 2.5 | 2512 | 10 | 30 K | |
| Resistors, Fixed | High Power Thin Film Wraparound Chip Resistor | 25 | 0.1 | 1 | 1206 | 10 | 30 K | |
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.15 | 0603 | 100 | 130 K | |
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.25 | 0805 | 100 | 260 K | |
| Resistors, Fixed | Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance | 5 | 0.01 | 0.4 | 1206 | 100 | 775 K | |
| Resistors, Fixed | Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance | 5 | 0.02 | 100.07 | 2512 | 500 | 3 M | |
| Resistors, Fixed | Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance | 5 | 0.02 | 80.07 | 2010 | 500 | 2 M | |
| Resistors, Fixed | Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance | 5 | 0.02 | 25.07 | 0805 | 250 | 260 K | |
| Resistors, Fixed | Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance | 5 | 0.02 | 40.07 | 1206 | 500 | 775 K | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 400 | n/a | 100 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 150 | n/a | 100 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 275 | n/a | 100 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 140 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 95 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 70 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 50 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 40 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 100 | n/a | 1.0 | 44 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 50 | n/a | 1.0 | 44 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 70 | n/a | 0.5 | 24 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 40 | n/a | 0.5 | 24 K | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 5.0 | n/a | 4 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 3.0 | n/a | 5 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 1.0 | n/a | 5 m | 30 m | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 0.5 | 2012 | 0.1 | 4.99 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.1 | 1 | 2515 | 0.1 | 2.77 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 2 | 4527 | 0.1 | 4.92 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 3 | 6927 | 0.1 | 8 K | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 1 | 5 | 1 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal | See datasheet | 0.5 | 1.0 | 2512 | 0.5 m | 25 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 1.0 | 0612 | 0.5 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 2.0 | 2816 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 1.0 | 2512 | 0.5 m | 0.5 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.5 | 2010 | 1 m | 0.5 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.25 | 1206 | 1 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.1 | 0603 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.125 | 0805 | 5 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 2726 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | See datasheet | 0.5 | 3 | 1 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | See datasheet | 1 | 5 | 0.2 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | See datasheet | 1 | 3 | 0.3 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 4026 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 1.0 | 1206 | 1 m | 50 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 0.4 | 0603 | 10 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 2.0 | 2010 | 1 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 3.0 | 2512 | 0.5 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 0.5 | 0805 | 10 m | 50 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 7 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 5 | 2 m | |||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 5 | 2 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 10 | 0.3 m | 0.5 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 7 | 1 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 9 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 7 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 5 | 2 m | |||
| Resistors, Fixed | Improved Stability (0.25 % and 0.5 %), Power Metal Strip® Resistors, Low Value, Surface Mount | 75 | 0.5 | 1 | 10 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.01 Ohm), Surface Mount | 75 | 0.5 | 1.0 | 2512 | 10 m | 0.50 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | See datasheet | 1 | 5 | 0.3 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | See datasheet | 1 | 3 | 0.5 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 2 | 4527 | 1 m | 1.0 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 3 | 4527 | 1 m | 0.2 | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 3.75 | 7532 | 1 | 15 K | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 1.8 | 6720 | 0.10 | 3.3 K |