Searching . . .

Resistors, Discrete - Resistance tolerance <= 5 - QPL/MIL

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR 100 1 0.125 4.7 301 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR 100 1 0.25 1 9.76
Datasheet
info
Resistors, Fixed Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR 100 1 0.5 4.3 3.01 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR 100 1 1 1 2.7 M
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead 50 1 3 n/a 10 m 0.2
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead 50 1 5 n/a 10 m 0.5
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.1 0603 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.05 0402 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.125 0505 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.2 1005 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.5 1010 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 1 2512 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.8 2010 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.25 1206 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.15 0705 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.15 1505 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.225 2208 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.05 0502 1 22 M
Datasheet
info
Resistors, Fixed Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM 100 1 0.04 0302 1 22 M
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 30 n/a 0.10 39.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 75 n/a 50 m 29.4 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 120 n/a 0.10 35.7 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 20 n/a 0.10 12.1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 5 n/a 0.10 3.32 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 10 n/a 0.10 5.62 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 20 1 30 n/a 0.10 39.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 20 1 20 n/a 0.10 12.1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 20 1 5 n/a 0.10 3.32 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 20 1 10 n/a 0.10 5.62 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 11.0 n/a 0.1 20 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 10.0 n/a 0.1 71.5 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 6.5 n/a 0.1 8.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 5.0 n/a 0.1 24.3 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 3.0 n/a 0.1 6.49 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 2.0 n/a 0.1 2.74 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 1.0 n/a 0.1 2.74 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 10 n/a 0.1 39.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 3 n/a 0.1 4.12 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 5 n/a 0.1 12.1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 7 n/a 0.1 12.4 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 1 n/a 0.1 1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 2 n/a 0.1 12.1 K