| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |  |   |   |   |   |
| WSBS8518 |  | Power Metal Strip? Battery Shunt Resistor, Very Low Value | | 5.0 | 100 | 125 |
| WSH2818 |  | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | 0 | 1.0 | 10. | 1000. |
| WSL....E |  | Power Metal Strip? Flip Chip (Extended Range) Patents Pending | | 0.5 | 0.5 | 10 K |
| WSL2726 |  | Power Metal Strip? Resistors, Low Value, High Power, Surface Mount | | 1.0 | 0.5 | 2 |
| WSL3637 |  | Power Metal Strip? Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | | 0.5 | 0.001 | 0.01 |
| WSL4026 |  | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount | | 1.0 | 0.5 | 2 |
| WSLT3921 and WSLT5931 |  | Power Metal Strip? Resistors, High Temperature (275 ?C), Low Value (down to 0.001 Ohm), Surface Mount | | 1.0 | 1 | 2 |
| 2 | 3 |
| WSMS5515 |  | Power Metal Strip Meter Shunt Resistor, Very Low Value | | 5.0 | 160 | 200 |
| WSR2...3 |  | Power Metal Strip? Resistors, Low Value, Surface Mount | | 1.0 | 0.002 | 0.005 |
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|