Resistors, Discrete - Resistance tolerance <= 5 - Special
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.25 | 4 | 10 K | ||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.5 | 4 | 23 K | ||
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.50 | 2512 | 1 K | 75 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.45 | 2510 | 1 K | 60 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.40 | 2010 | 500 | 40 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.25 | 1206 | 150 | 15 M | |
| Resistors, Fixed | Thick Film Chip Resistors, Medium Voltage | 150 | 1 | 0.30 | 1210 | 300 | 20 M | |
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 10 | 50 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 20 | 100 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 30 | 100 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 60 | 400 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 35 | 300 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 100 | 700 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 10 | 1 K | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 20 | 1 K | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 30 | 1 K | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 60 | 1 K | 5 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 35 | 1 K | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 100 | 1 K | 10 M | |||
| Resistors, Fixed | Thick Film Chip Resistors, High Resistance Value | 500 | 5 | 1206 | 1 M | 3 G | ||
| Resistors, Fixed | Thick Film Chip Resistors, High Resistance Value | 500 | 5 | 0805 | 500 K | 1 G | ||
| Resistors, Fixed | Thick Film Chip Resistors, High Resistance Value | 500 | 5 | 1005 | 500 K | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 8 | n/a | 5 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 10 | n/a | 6 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 12 | n/a | 7 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 7 | n/a | 4 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 4 | n/a | 2 K | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider | 100 | 1 | 5 | n/a | 3 K | 10 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 400 | n/a | 100 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 150 | n/a | 100 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 275 | n/a | 100 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 140 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 95 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 70 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 50 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value | 100 | 1 | 40 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 2 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 2.5 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 100 | 1 | 3 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 100 | 1 | 4 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 100 | 1 | 5 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 1.2 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 0.5 | n/a | 100 | 100 M | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 1 | n/a | 100 | 1 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 20 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 16 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 12 | n/a | 500 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 10 | n/a | 400 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 6 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 5 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 4 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 3 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 2 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 100 | n/a | 1.0 | 44 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 50 | n/a | 1.0 | 44 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 70 | n/a | 0.5 | 24 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 40 | n/a | 0.5 | 24 K | |
| Resistors, Fixed | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | 100 | 1 | 1 | n/a | 1.67 m | 20 m | |
| Resistors, Fixed | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | 100 | 1 | 1.875 | n/a | 2.5 m | 10 m | |
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 2 | 50 | 50 | ||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 10 | 50 | 50 | ||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 40 | 50 | 50 | ||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 55 | 50 | 50 | ||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 120 | 50 | 50 |