Resistors, fixed discrete: Resistance tolerance <= 5 - Surface mount
Brands Vishay, Vishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Phoenix, Vishay Sfernice, Vishay Thin Film
All 128 datasheets shown.
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
BCP Thin Film 22 x 22 Ta2 N Back-Contact on Silicon with Part Mark Resistors, Fixed 100 5 0.25 20 50
2 50 100
1 100 200
50 0.5 200 1000
25 0.1 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
BCR Thin Film 20 x 20 Ta2 N Back-Contact on Silicon Resistors, Fixed 250 5 0.25 20 50
2 50 100
100 1 100 200
50 0.5 200 1000
25 0.1 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
CC1 Thin Film 20 x 40 NiCr on Alumina Resistors, Fixed 25 0.1 10 24 K
CC2 Thin Film 30 x 30 NiCr on Alumina Resistors, Fixed 50 0.1 25 75
25 75 100
0.05 100 20 K
50 20 K 38 K
CC3 Thin Film 50 x 50 NiCr on Alumina Resistors, Fixed 10 0.05 30 125 K
CC4 Thin Film 50 x 100 NiCr on Alumina Resistors, Fixed 10 0.05 50 400 K
CC5 Thin Film 100 x 100 NiCr on Alumina Resistors, Fixed 10 0.05 50 1 M
CC6 Thin Film 30 x 40 NiCr on Alumina Resistors, Fixed 25 0.05 20 59 K
CC7, CCB Thin Film 30 x 30, 50 x 50 NiCr User Trim on Alumina Resistors, Fixed 25 0.1 100 20 K
50 K
CC8 Thin Film 20 x 20 NiCr on Alumina Resistors, Fixed 25 0.5 0.035 20 20 K
CCC Thin Film 10 x 10 NiCr Center-Tap on Alumina Resistors, Fixed 25 0.1 0.4 100 1 M
CH Thin Film Thin Film Microwave Resistors Resistors, Fixed 100 1 0.03 2016 10 500
0.05 0402
0.125 0505
0603
0.2 0705
0805
0.25 1005
0.33 1206
CMA 0204 Carbon Film High Pulse Load MELF Resistor Resistors, Fixed 2 0.25 0204 10 100 K
0.4
CMA 0204 HF Carbon Film, MELF Pulse Load MELF Resistors for High Frequency Applications Resistors, Fixed 2 0.25 0204 50 47
0.4
CMB 0207 Carbon Film, MELF High Pulse Load MELF Resistor Resistors, Fixed -250 2 0.4 0207 2.2 1.5 M
1
CRCW....-EL e3 Thick Film Thick Film, Low Ohmic Chip Resistors Resistors, Fixed 400 5 100. 180.
300 1 200. 300.
200 330. 470.
100 510. 9760.
CRCW....-HP e3 Thick Film Pulse Proof, High Power Thick Film Chip Resistors Resistors, Fixed 1 1 1 M
CS 22 Thin Film Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg Resistors, Fixed 50 0.5 0.025 10 K 10 M
0.05
0.1
CS 33 Thin Film Single Value Chip Resistor, 5 M ohm to 200 M ohms Resistors, Fixed 50 0.5 0.05 10 K 5 M
0.125
0.25
CSM2512 Bulk Metal Foil High Precision Metal Strip Resistor (4-Terminal) Resistors, Fixed 15 0.1 1 2512 0.003 0.2
CSM2512S Bulk Metal Foil Bulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C Resistors, Fixed 15 0.1 1 2512 0.003 0.2
CSM3637 Bulk Metal Foil High Precision Metal Strip Resistor (4-Terminal) Resistors, Fixed 15 0.1 3 3637 0.002 0.2
CTA Thin Film 30 x 30 NiCr Center-Tap on Alumina Resistors, Fixed 25 0.1 0.125 25 35 K
CTM Thin Film 40 x 40 Ta2 N Megohm Center-Tap on Silicon Resistors, Fixed 50 0.1 0.02 200 K 1 M
100 0.2 1 M 2 M
250 0.5 2 M 5 M
350 5 M 10 M
CTN Thin Film 30 x 30 NiCr Center-Tap on Silicon Resistors, Fixed 100 0.5 0.25 10 100
50 0.1 100 200
25 200 1 M
CTQ Thin Film 30 x 30 Ta2 N Center-Tap on Quartz Resistors, Fixed 100 0.5 0.06 10 25
50 25 100
25 0.1 100 360 K
50 360 K 620 K
100 620 K 1 M
CTR Thin Film 30 x 30 Ta2 N Center-Tap on Silicon Resistors, Fixed 100 0.5 0.25 10 25
50 25 100
25 0.1 100 360 K
50 360 K 620 K
100 620 K 1 M
CTR (Low Ohmic) Thin Film (Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon Resistors, Fixed 600 5 0.25 1 5.1
100 1 5.1 9.9
CTT Thin Film 30 x 30 Ta2 N Center-Tap on Alumina Resistors, Fixed 25 0.5 0.125 10 35 K
Cus Thin Film Custom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon Resistors, Fixed 25 0.1 0.125 100 180 K
50 180 K 310 K
100 310 K 500 K
D.. AP Thick Film Thick Film, Rectangular Chip Resistors for Conductive Gluing Resistors, Fixed 100 1 180000. 103000000000.
1000000. 101000000000.
D../CRCW.... Thick Film Thick Film, Rectangular Chip Resistors Resistors, Fixed 100 1 10000. 100000000000.
D../CRCW.... e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 100 1 10000. 100000000000.
100000. 10000000000.
470000.
D../CRCW....-HR e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular, High Value Chip Resistors Resistors, Fixed 500 5 110000000000. 4700000000000.
D../CRCW....-LR Thick Film Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors Resistors, Fixed 5 0.1 0.43
0.22
D../CRCW....-LR e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular, Low Value Chip Resistors Resistors, Fixed 200 5 1000. 9100.
600 2200. 4300.
4700. 9100.
D../CRCW....-P e3 Thick Film Lead (Pb)-Free Thick Film, Rectangular, Precision Chip Resistors Resistors, Fixed 100 0.5 100000. 10000000000.
100000000000.
0 0.25 1000000. 10000000000.
50 0.5 100000000000.
25 0.25 2000000. 100000000.
0.5 10000000.
D2TO20 Surface Mount Power Resistor Thick Film Technology Resistors, Fixed 0 1 20 100. 5500000000.
D2TO35 Surface Mount Power Resistor Thick Film Technology Resistors, Fixed 0 1 35 100. 5500000000.
E/H Thin Film QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H Resistors, Fixed 25 1 0.025 20 301 K
0.1 100
1 0.05 10 475 K
649 K
100 20 301 K
0.1 100
25 475 K
649 K
1 0.07 20 160 K
0.1 100
100 1 0.1 10 475 K
649 K
25 1 M
100 0.1 100 475 K
649 K
25 1 M
1 0.125 10
0.1 100
100 1 0.15 10
0.1 100
25 1 0.2 10 1.75 M
0.1 100
100 1 0.225 10
0.1 100
1 0.25 10 1 M
25 50
0.1 100
1 0.4 10 2 M
0.1 100
1 0.5 10 3 M
100 50 1 M
0.1 100
25 3 M
100 1 0.8 10 2 M
0.1 100
1 1 10 3 M
0.1 100
FC Thin Film High Frequency (up to 20 GHz) Surface Mount Chip Resistors Resistors, Fixed 100 0.1 0.05 0402
0.125 0505
0603
0.2 0805
0.25 1005
0.33 1206
L-NS Thin Film Wraparound Chip Resistors Low Value Resistors, Fixed 300 1 0.125 0505 0.03 10
0.2 0705
0805
0.25 1005
0.33 1206
0.5 1505
1 1020
2010
2 2512
LCM0207SI Carbon Film, Cylindrical, MELF Fusible Resistor for Constant Voltage Designed for Overload Protection, Specially Spiraled to Provide the Fusible Function, Flame Retardant Coating, Applicable for Battery Chargers, TV Sets, Cordless Phones, PC/CPU Coolers Resistors, Fixed, Fusible 250 5 0.25 0207 0.22 1000
M Thick Film Wraparound Chip Resistor Thick Film Industrial Resistors, Fixed 100 1 0.1 0402 10 25
0502
0.125 0504
0505
0.15 0603
1002
0.2 0705/0805
0.25 1005
0.33 1206
0.35 1505
0.5 1010
0.75 2208
1 2010
2 2512
M25SI Thin Film, Rectangular Chip Thin Film, Rectangular, Fusible, Resistor Chips Resistors, Fixed, Fusible 100 5 0.25 1206 1 3900
MCS 0402 VG01, MCT 0603 VG01, MCU 0805 VG01 Thin Film Flat Chip Resistors with Established Reliability Resistors, Fixed 1 10000. 10000.
1000000. 1000000.
MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Precision Thin Film Precision Flat Chip Resistors Resistors, Fixed 0.25 39 2
100 221
MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Professional Thin Film Professional Flat Chip Resistors Resistors, Fixed 1 1 10
10 4.99
MCT 0603 AT - Professional Thin Film Professional Automotive Thin Film Chip Resistor Resistors, Fixed 1 1000000. 1000000.
MCT 0603 HF Thin Film High Frequency Flat Chip Resistors Resistors, Fixed 50 2 0.1 0603 6.8 470
50 50
0.125 6.8 470
50 50
MIB Thin Film 10 x 20 Ta2 N Microwave on Alumina Resistors, Fixed 100 5 0.025 20 100
MIC Thin Film 20 x 40 Ta2 N Microwave on Alumina Resistors, Fixed 200 1 0.125 2 10
100 10 20
25 20 10 K
100 10 K 15 K
200 15 K 20 K
MID Thin Film 50 x 50 Ta2 N Microwave on Alumina Resistors, Fixed 200 1 0.2 2 5.1
100 5.1 10
50 10 25
25 25 33 K
50 33 K 51 K
100 51 K 75 K
200 75 K 100 K
MIF Thin Film 16 x 20 Ta2 N Microwave on Alumina Resistors, Fixed 100 1 0.05 20 100
MMU 0102 HF, MMA 0204 HF, MMB 0207 HF Thin Film, MELF High Frequency MELF Resistors Resistors, Fixed 50 2 0.2 0102 6.8 470
1 0.25 0204 1.5 475
2 0.3 0102 6.8 470
1 0.4 0204 1.5 475
2 0207 6.8 470
1
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 Thin Film, MELF MELF Resistors with Established Reliability Resistors, Fixed 15 0.1 0.6 0102 1 5.11
0204 10
0207 21.5
1 0102 5.11
0204 10
0207 21.5
MMU 0102, MMA 0204, MMB 0207 - Precision Thin Film, MELF Precision MELF Resistors Resistors, Fixed 15 0.1 0.06 0102 22 332 K
0.07 0204 10 511 K
0.11 0207 15 1 M
0.2 0102 22 332 K
0.25 0204 10 511 K
0.4 0207 15 1 M
MMU 0102, MMA 0204, MMB 0207 - Professional Thin Film, MELF Professional MELF Resistors Resistors, Fixed 25 0.5 0.2 0102 0.22 2.21 M
0.25 0204 10 M
0.3 0102 2.21 M
0.4 0204 10 M
0207 0.1 15 M
1
MSP Series Wirewound Precision Surface Mount Resistors, Wirewound or Metal Film Technologies Resistors, Fixed 50 0.1 0.5 10 332 K
1 1 0.04 2200
0.5 0.4
0.1 10 332 K
0.5 1 M
0.1
1 2 0.04 4700
0.5 0.4
0.1
5 2.5 0.04 13 K
1 0.05
0.5 0.3
0.1
NCT 0603, NCU 0805 Metal Film Low Ohmic Flat Chip Resistors Resistors, Fixed 100 5 0.1 0603 0.1 0.91
0.125
0805
0.2
NMM0207SI Metal Film, MELF Fusible Resistor for Constant Current, Designed for Overload Protection, Flame Retardant Coating, Defined Switch-Off Behavior Resistors, Fixed, Fusible 500 5 0.35 0207 1 47
OCT 0603, OCU 0805 Metal Film Lead (Pb)-Free High Ohmic Flat Chip Resistors Resistors, Fixed 5 110000. 0.
P-NS Thin Film Wraparound Chip Resistors Thin Film Resistors, Fixed 10 0.02 0.05 0402 25 75 K
0.1 0502 20 130 K
0.15 0505 301 K
0603 10 175 K
0.2 0705 475 K
0805
0.25 0705
0805
1005 649 K
0.4 1206 1 M
1505
0.5 1010 50
0.75 2010 10 2 M
2208 1.75 M
2512 3 M
0.8 2010 2 M
2208 1.75 M
1 2512 3 M
PHR Thin Film, Chip Very High Precision, Very High Stability, Thin Film Chip Resistors Resistors, Fixed 5 0.01 0.1 0603 50 200 K
0.125 0805 250 K
0.25 1206 1 M
PMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions Resistors, Fixed 5 0.1 0.125 0204 100 100 K
10 221 K
PTN Thin Film Wraparound Chip Resistors Thin Film Tantalum Nitride Resistors, Fixed 25 0.1 0.05 0402 20 35 K
0.1 0502 65 K
0.15 0505 130 K
0603 10 80 K
0.2 0705 300 K
0805
0.25 1005
0.4 1206 1 M
1505
0.5 1010 50 600 K
0.75 2208 10 1.75 M
0.8 2010 2 M
1 2512 3 M
PWA Thin Film 30 x 45 Ta2 N 500mW on Silicon Resistors, Fixed 150 5 0.5 0.3 2
1 2 5
100 0.5 5 25
50 25 100
25 0.1 100 200 K
50 200 K 300 K
100 300 K 500 K
150 500 K 1 M
PWB Thin Film 70 x 70 Ta2 N 1W on Silicon Resistors, Fixed 600 5 1 0.3 2
250 1 2 10
100 0.5 10 50
50 50 10 K
100 10 K 20 K
Pick of the Chips Thick Film, Chip Thick Film Chip Resistors, Engineering Design Kit, Surface Mount Resistors, Fixed 50 1 0204 10 1 M
100 0402
200 5 33 100 K
1 49.9 1 M
100 51.5 150 K
60.4 200 K
80.6 88.7 K
0603 10 1 M
200 5 33 100 K
1 49.9 1 M
100 51.5 150 K
60.4 200 K
80.6 88.7 K
0805 10 1 M
200 5 33 100 K
1 49.9 1 M
100 51.5 150 K
60.4 200 K
80.6 88.7 K
1206 10 1 M
200 5 33 100 K
1 49.9 1 M
100 51.1 90.9 K
51.5 150 K
60.4 200 K
80.6 88.7 K
25 0.5 100 33.2 K
QFM Thin Film 20 x 20 Ta2 N on Quartz Resistors, Fixed 250 1 0.025 1 10
100 0.5 10 30
50 0.1 30 100
25 100 200 K
50 200 K 430 K
100 430 K 620 K
250 620 K 1 M
QFN Thin Film 20 x 20 NiCr on Quartz Resistors, Fixed 250 1 0.025 1 10
100 0.5 10 30
50 0.1 30 100
25 100 200 K
50 200 K 360 K
100 360 K 510 K
QFX Thin Film 50 x 50 Ta2 N Megohm on Quartz Resistors, Fixed 50 0.1 0.02 500 K 1 M
100 1 M 2 M
250 0.5 2 M 4.2 M
350 4.2 M 10 M
RA Wirewound, Adjustable, Enameled Adjustable Wirewound Enameled Resistors Resistors, Fixed 75 5 13 33 3900
21
25 100 4700
35 68 3900
50 100 4700
220 10 K
75 150 6800
120 220 10 K
180 330 22 K
RCWP Thick Film, Chip Industrial, Custom Sizes Resistors, Fixed 300 2 0.07 0603 3 1 M
100 1 10
300 2 0.08 0540 3 4.7 M
100 1 10 499 K
300 2 0.1 0550 2 4.7 M
100 1 10 499 K
300 2 0.15 0575 2 10 M
100 1 10 1 M
300 2 0.2 5100 3 15 M
100 1 10 1 M
300 2 0.25 1206 3 15 M
100 1 10 1 M
300 2 0.35 5150 3 20 M
100 1 10 1 M
300 2 0.4 1100 3 7.5 M
100 1 10 499 K
300 2 0.6 7225 3 20 M
100 1 10 1 M
300 2 0.8 2010 3 20 M
100 1 10 1 M
300 2 1 2512 5 20 M
100 1 10 1 M
RCWPM Thick Film, Chip Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) Resistors, Fixed 1 0.055 10 464 K
2 470 K
1 0.07 0603 1 M
0.1 5100
0.15 5150
2 4.7 M
1 0.225 7225 2 M
2 15 M
1 0.25 1206 1 M
5.62 M
0.5 1100 5.49
10 499 K
0.8 2010 1 M
7.5 M
2 15 M
1 1 2512 1 M
7.5 M
2 15 M
RH Wirewound Heatsink Encased Wirewound Power Resistors Resistors, Fixed 0.1 3.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
7.2 62 K
8 0.01 12 K
0.1 4990
9.6 0.006 130 K
10 20 K
16 0.1 11.8 K
20 0.006 62 K
24 0.1 33.2 K
40 0.006 130 K
RMK 55N, 515N Thin Film Single Value Chip Resistor Ultra Precision 5 ppm/c Resistors, Fixed 5 0.01 0.125 1000 750 K
0.25
2 M
0.5
RMK22N Thin Film Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms Resistors, Fixed 5 0.1 0.05 50 300 K
RPS 250 Thick Film Power Resistors Mount onto a Heatsink, Thick Film Technology Resistors, Fixed 150 1 250 0.24 1 M
1000
RSK22N Thin Film Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms Resistors, Fixed 25 0.1 0.025 10 500 K
0.05
0.1
RSSD Wirewound, Adjustable, Vitreous Adjustable Wirewound Vitreous Resistors, Low Ohmic Value Resistors, Fixed 5 14 0.1 150
0.12 10
22
43
220
0.22 100
360
0.33 75
0.47 470
0.68 560
600 0.1 150
0.12 10
22
43
220
0.22 100
360
0.33 75
0.47 470
0.68 560
RT Thin Film RT High TC Resistors on Silicon Resistors, Fixed 1800 1 0.065 51 24 K
0.125 51 K
RTO 20 Thick Film Power Resistor Thick Film Technology Resistors, Fixed 150 1 2 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
20 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
RV Thin Film CECC 40401-010 Qualified Thin Film Resistor Chip Resistors, Fixed 10 0.1 0.125 0505 100 260 K
0603
0.2 0805 300 K
0.33 1206 1 M
RW Style Wirewound, Fixed, High Power Fixed Wirewound High Power Vitreous Resistors with Terminal Collars or Bands Resistors, Fixed 75 1 10 1 10 K
13
17 27 K
20
28 2.2 56 K
32
44
50
72 2.7 68 K
80
RWST Wirewound, Fixed, High Power Fixed Wirewound High Power Vitreous Resistors, Electrical Traction Model Resistors, Fixed 75 5 95 2.7 430 K
800
SC3 Thin Film 50 x 50 NiCr on Silicon Resistors, Fixed 25 0.1 0.4 100 50 K
SC7, SCB Thin Film 30 x 30, 50 x 50 NiCr User Trim on Silicon Resistors, Fixed 25 0.1 0.03 100 20 K
50 K
0.25 20 K
50 K
SEW Wirewound Wirewound Resistors, Commercial Power, Surface Mount Resistors, Fixed 0 5 16000. 39000000.
SFC Thin Film 20 x 20 Ta2 N on Alumina Resistors, Fixed 50 1 0.062 10 10 K
SFM Thin Film 20 x 20 Ta2 N on Silicon Resistors, Fixed 25 0.1 0.25 1 1 M
SFN Thin Film 20 x 20 NiCr on Silicon Resistors, Fixed 100 1 0.25 20 50
50 50 100
25 100 510 K
SFP Thin Film 22 x 22 Ta2 N on Silicon with Part Mark Resistors, Fixed 25 0.1 0.25 1 1 M
SFX Thin Film 40 x 40 Ta2 N Megohm on Silicon Resistors, Fixed 50 0.1 0.02 510 K 20 M
SH Wirewound Heatsink Encased Wirewound Power Resistors, Industrial Applications Resistors, Fixed 50 5 3.2 0.1 3300
4.8 15 K
7.2 33 K
8 3300
9.6 51 K
10 15 K
20 33 K
40 51 K
SMM0102 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 50 1 0.2 0102 10 2.21 M
15 0.1 100 100 K
SMM0204 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 5 0.25 0204 0.22 10 M
50 1 0.82
10 1000
15 0.5 221 K
25 1 M
15 0.25 22 221 K
25 511 K
15 0.1 43 221 K
25 511 K
SMM0207 Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 2 1 0207 0.16 0.91
50 0.5 1 2.21 M
1 10 M
SMN Bulk Metal Foil 4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch Resistors, Fixed 2 0.01 0.4 100 10 K
SMNZ (Z-Foil) Bulk Metal Foil Ultra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package Resistors, Fixed 0.05 0.01 0.4 100 10 K
SMR1D Bulk Metal Foil Precision Molded Surface Mount Resistor Resistors, Fixed 2 0.01 0.25 5 33 K
SMR1DZ (Z-Foil) Bulk Metal Foil Ultra High Precision Z-Foil Molded Surface Mount Resistor Resistors, Fixed 0.05 0.01 0.25 5 33 K
SMR3D Bulk Metal Foil Precision Molded Surface Mount Resistor Resistors, Fixed 2 0.01 0.6 5 80 K
SMR3DZ (Z-Foil) Bulk Metal Foil Ultra High Precision Z-Foil Molded Surface Mount Resistor Resistors, Fixed 0.05 0.01 0.6 5 80 K
TA 22 Thin Film Single Value Chip Resistor 20 x 20, 10 ohm to 1 meg Resistors, Fixed 50 0.5 0.025 10 1 M
0.05
0.1
TNPW Thin Film, Rectangular Chip Metal Film Layer on High Quality Ceramic, Protective Top Coat, SnPb Contacts on Ni Barrier Layer, Excellent Stability at Different Environmental Conditions Resistors, Fixed 100 0.5 0402 10 91
25 100 10 K
100 11 K 100 K
25 0603 10 91
0.1 100 330 K
0.5 0805 10 49.8
0.1 49.9 252 K
15 100
50 0.5 1206 22.1 49.8
25 0.1 49.9 1 M
15 100
50 0.5 1210 22.1 49.8
25 0.1 49.9 1 M
50 0.5 2010 22.1 49.8
25 0.1 49.9 362 K
50 0.5 2512 22.1 49.8
25 0.1 49.9 700 K
TNPW e3 Thin Film, Rectangular Chip High Stability Thin Film Flat Chip Resistor ≤ 0.05 % (1000 h rated power at 70 °C) Resistors, Fixed 25 0.5 10 100 K
0.1 332 K
1 M
2 M
0.5 3.01 M
4.99 M
8.87 M
10 0.1 47 100 K
332 K
1 M
2 M
2.13 M
UMA 0204 Thin Film, MELF Ultra Precision MELF Resistor Resistors, Fixed 5 0.02 0.07 0204 22 332 K
0.25
V15x10 Bulk Metal Foil Hybrid Chips (Gold Plated Pads) Resistors, Fixed 2 0.005 0.15 33 K 80 K
V15x5 0.1 5 33 K
V5x5 0.05 10 K
VCS1610 Bulk Metal Foil High Precision, Current Sensing Chip Resistor (4-Terminal) Resistors, Fixed 2 0.1 1 1625 0.01 1
VCS1625 Bulk Metal Foil High Precision, Current Sensing Chip Resistor (4-Terminal) Resistors, Fixed 2 0.1 1 1625 0.01 1
VCS1625Z (Z-Foil) Bulk Metal Foil High Precision Power Current Sense Resistors Z-based Resistors, Fixed 0.05 0.1 1 1625 0.3 1
VFCP0805 (Z Foil) Bulk Metal Foil Ultra Precision Flip Chip Resistor Resistors, Fixed 0.05 0.01 0.1 0805 10 12 K
VFCP1206 (Z Foil) 0.25 1205 30 K
VFCP1506 (Z Foil) 0.3 1506 40 K
VFCP2010 (Z-Foil) 0.5 2010 100 K
VFCP2512 (Z Foil)