| VCS331Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 3 | 0.25 | 500 |
| 10 |
| VCS332Z (Z Foil) |  | 3 |
| 10 |
| VFP3, VFP4 |  | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 3 | 0.05 | 80 K |
| 10 |
| VFP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 3 | 0.25 | 500 |
| 10 |
| VHP3, VHP4, VPR247 |  | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 3 | 0.05 | 80 K |
| 10 |
| VHP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 3 | 0.25 | 500 |
| 10 |
| VPR220Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 1.5 | 5 | 10 K |
| 8 |
| VPR221SZ (Z-Foil) |  | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 1.5 | 0.5 | 500 |
| 8 |
| VPR221Z (Z-Foil) |  | Ultra High Precision Power Current Sense Resistors Z-based | 0.05 | 1.5 | 0.5 | 500 |
| 8 |
| VPR247Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 3 | 0.25 | 500 |
| 10 |
| VPR5 |  | Current Sensing Resistor (Direct Replacement for Certain Wirewounds) | 2 | 5 | 1 | 100 K |
| VPR7 |  | 7 |
| Series | Description | Typical TCR (ppm/C) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |