VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.01>Military/ESA (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Application Note (1)
  Technical Note (4)
  Promotional Material (3)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.01 - Military/ESA
TypeResistors, Fixed
Min. tolerance (%) 0.01
BrandsVishay Foil Resistors, Vishay Sfernice

All 2 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors50.10603 50 200 K
0.1250805 250 K
0.251206 1 M
RNC90Z (RNC90S) (Z Foil)infoBulk Metal FoilBulk Metal® Foil Technology20.6 30.1 121 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account