VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.01>Power 1W to 5W (16 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (28):
  Application Note (5)
  Approval Documents (1)
  Technical Note (7)
  Promotional Material (15)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.01 - Power 1W to 5W
TypeResistors, Fixed
BrandsVishay Foil Resistors, Vishay Thin Film

All 16 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)50.011 50 K 5 M
2 100 K 10 M
S104DinfoBulk Metal FoilS Series - High Performance Aerospace and Instrumentation Resistors20.0051 1 500 K
S104Kinfo1 300 K
S105Dinfo21.5 750 K
S105Kinfo1 500 K
S106Dinfo21 0.5 1 M
2
S106Kinfo11 600 K
2
VCS331Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VCS332Z (Z Foil)info
VFP3, VFP4infoBulk Metal FoilHermetically Sealed and Molded Power and Current Sensing Resistors20.013 0.05 80 K
VFP4Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VHA516-4infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011 5 668 K
VHA516-4ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011 5 400 K
VHA516-5infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.25 5 835 K
VHA516-5ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.25 5 500 K
VHA516-6infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.5 5 1 M
VHA516-6ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.5 5 600 K
VHA518-10infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.5 5 1.67 M
VHA518-10ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.5 5 1 M
VHA518-11infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.5 5 1.84 M
VHA518-11ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.5 5 1.1 M
VHA518-7infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.75 5 1.17 M
VHA518-7ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.75 5 700 K
VHA518-8infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012 5 1.34 M
VHA518-8ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012 5 800 K
VHA518-9infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.25 5 1.5 M
VHA518-9ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.25 5 900 K
VHP3, VHP4, VPR247infoBulk Metal FoilHermetically Sealed and Molded Power and Current Sensing Resistors20.013 0.05 80 K
VHP4Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VPR220infoBulk Metal FoilPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.011.5 5 10 K
VPR220SinfoBulk Metal FoilPrecision Foil Power Resistor, TO 220 Configuration20.011.5 5 10 K
VPR220SZ (Z Foil)infoBulk Metal FoilPrecision Foil Power Resistor, TO-220 Configuration0.050.011.5 5 10 K
VPR220Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.011.5 5 10 K
VPR221infoBulk Metal FoilPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.011.5 0.5 500
VPR221SinfoBulk Metal FoilPrecision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection20.011.5 0.5 500
VPR221SZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Power Current Sense Resistors0.050.011.5 0.5 500
VPR221Z (Z-Foil)infoBulk Metal FoilUltra High Precision Power Current Sense Resistors Z-based0.050.011.5 0.5 500
VPR247Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
VPR5infoBulk Metal FoilCurrent Sensing Resistor (Direct Replacement for Certain Wirewounds)20.015 1 100 K
VSR6infoBulk Metal FoilVSR Series - Industrial Precision Resistors40.011 400 K 1 M
VTA52infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.011 5 500 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account