VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.01>TCR below 0.5 (19 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (35):
  Application Note (5)
  Non-English Related Material (2)
  Technical Note (7)
  Promotional Material (21)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.01 - TCR below 0.5
TechnologyBulk Metal Foil
TypeResistors, Fixed
BrandVishay Foil Resistors

All 19 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
SMNZ (Z-Foil)infoUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package0.050.010.4 100 10 K
SMR1DZ (Z-Foil)infoUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.25 5 33 K
SMR3DZ (Z-Foil)info0.6 80 K
VAR (Z-Foil)infoUltra High Precision High Resolution Z-Foil Audio Resistor0.050.010.4 10 100 K
VCS331Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VCS332Z (Z Foil)info3
10
VFCP0805 (Z Foil)infoUltra Precision Flip Chip Resistor0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VFCP1506 (Z Foil)info0.31506 40 K
VFCP2010 (Z-Foil)info0.52010 100 K
VFCP2512 (Z Foil)info0.62512 150 K
VFP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VH102Z (Z Foil)infoHermetic Version of the Molded "Z" Series Devices0.050.0050.6 10 100 K
VHA412ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHA414Zinfo0.5 200 K
VHA512Zinfo0.75 300 K
VHA516-4Zinfo1 400 K
VHA516-5Zinfo1.25 500 K
VHA516-6Zinfo1.5 600 K
VHA518-10Zinfo2.5 1 M
VHA518-11Zinfo 1.1 M
VHA518-7Zinfo1.75 700 K
VHA518-8Zinfo2 800 K
VHA518-9Zinfo2.25 900 K
VHP101infoUltra High Precision Hermetically Sealed Resistor with Almost Zero TCR0.30.0050.3 100 150 K
VHP103info
VHP202ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHP202ZJinfo
VHP203 (Z-Foil)infoHermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity0.050.0010.3 5 100 K
VHP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VHZ555 (Z Foil)infoHermetic Version of the Molded "Z" Series Devices0.050.0050.6 4.99 121 K
VPR220SZ (Z Foil)infoPrecision Foil Power Resistor, TO-220 Configuration0.050.011.5 5 10 K
8
VPR220Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.011.5 5 10 K
8
VPR221SZ (Z-Foil)infoUltra High Precision Z-Foil Power Current Sense Resistors0.050.011.5 0.5 500
8
VPR221Z (Z-Foil)infoUltra High Precision Power Current Sense Resistors Z-based0.050.011.5 0.5 500
8
VPR247Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VSA101infoUltra High Precision Axial Z-Foil Resistor with TCR of ? 0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ± 0.005 % and Load Life Stability of ± 0.005 %0.050.0050.6 10 100 K
VSMP0603 (Z-Foil)infoUltra High Precision Wraparound Chip Resistor0.050.010.05 100 4000
VSMP0805 (Z Foil)infoUltra High Precision Z-Foil Chip Resistor0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSMP1506 (Z Foil)info0.31506 40 K
VSMP2010 (Z Foil)info0.52010 100 K
VSMP2512 (Z Foil)info0.752512 150 K
Z201 (Z-Foil)infoUltra High Performance Aerospace and Instrumentation Molded Resistor - Drop-in replacement for S102C0.050.0050.6 10 100 K
Z202 (Z-Foil)infoUltra High Precision Molded Resistor - Miniature version of Z201 resistor0.050.010.25 5 30 K
Z555 (Z Foil)infoUltra High Precision Resistor Produced in QPL Product Line0.050.0050.6 4.99 121 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account