Part or keyword
Inventory & quote
Products A-Z
Resistors, fixed discrete
Resistance tolerance <= 0.01
Thin film
(4 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(4):
Approval Documents
(1)
Promotional Material
(3)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.01 - Thin film
Type
Resistors, Fixed
Typical TCR (ppm/C)
5
Min. tolerance (%)
0.01
Brands
Vishay Sfernice, Vishay Thin Film
All 4 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Technology
Description
Power (W)
Case (EIA & Mil)
Resistance (min) (Ohms)
Resistance (max) (Ohms)
CNS020, CNS021 Thin Film
Thin Film
Single In Line Conformal, Radial Discrete
0.3
100 K
10 M
0.5
HVPS
Thin Film
Single in line High Value Precision Discrete (50 K ohms to 10M ohms)
0.125
50 K
5 M
0.25
100 K
10 M
1
50 K
5 M
2
100 K
10 M
PHR
Thin Film, Chip
Very High Precision, Very High Stability, Thin Film Chip Resistors
0.1
0603
50
200 K
0.125
0805
250 K
0.25
1206
1 M
RMK 55N, 515N
Thin Film
Single Value Chip Resistor Ultra Precision 5 ppm/c
0.125
1000
750 K
0.25
2 M
0.5
Series
Technology
Description
Power (W)
Case (EIA & Mil)
Resistance (min) (Ohms)
Resistance (max) (Ohms)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account