Resistors, fixed discrete: Resistance tolerance <= 0.05 - Metal film
Type Resistors, Fixed
Brands Vishay Angstrohm, Vishay Dale
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
GSR Hermetic Resistors Metal Film, Hermetic Glass Enclosure Commercial Hermetic Resistors, Excellent Long-Term Stability, Impervious to Harmful Environments, Inert Gas Filled 15 0.05 0.125 10 2.5 M
0.25 1 M
3 M
0.5 10 M
0.75
2 5 M
PTF Metal Film Industrial, Very Low Noise and Voltage Coefficient, Small Package, 100% Laser Spiraled, Very Good High Frequency Characteristics, Acceptance Testing Available, Can Replace Wirewound Bobbins, Superior Moisture Protection 5 0.02 15 100 K
0.01 500 K
0.05 1 M
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)