Resistors, fixed discrete: Resistance tolerance <= 0.05 - Military/ESA
Type Resistors, Fixed
Brands Vishay Dale, Vishay Foil Resistors, Vishay Sfernice
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
G, GN Wirewound Military, MIL-R-26 Qualified, Type RW, Precision Power, Silicone Coated, Complete Welded Construction, High Temperature Silicone Coated and Molded, Available in Non-Inductive Styles (Type GN) 20 0.05 0.499 6500
8600
25.7 K
1 1000
1300
2740
PHR Thin Film, Chip Very High Precision, Very High Stability, Thin Film Chip Resistors 5 0.01 0.1 0603 50 200 K
0.125 0805 250 K
0.25 1206 1 M
RH, NH Wirewound, Aluminum Housed, Chassis Mount Military, MIL-R-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount, Standard (RH) or Non-Inductive (NH) Winding, High Stability at Conventional Power Ratings, Complete Welded Construction 20 0.05 0.5 2320
4450
6750
9090
12.7 K
25.7 K
26 K
37.5 K
48.5 K
73.4 K
90 K
116 K
RNC90Z (RNC90S) (Z Foil) Bulk Metal Foil Bulk Metal® Foil Technology 2 0.01 0.6 30.1 121 K
RS, NS Wirewound Military, MIL-R-26 Qualified, Type RW, Silicone Coated, Complete Welded Construction, High-temperature Silicone Coating, Meets Applicable Requirements of MIL-R-26, Available in Non-Inductive Styles (NS) with Aryton-Perry Winding 20 0.05 0.499 4490
6500
6800
8600
12.7 K
41.4 K
73.4 K
1 1000
1300
1320
2740
4.99 25.7 K
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)