VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.05>Power 0.5W or below (25 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (48):
  Application Note (5)
  Approval Documents (1)
  Non-English Related Material (3)
  Ordering Info (2)
  Tape and Reel Info (1)
  Technical Note (11)
  Promotional Material (25)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.05 - Power 0.5W or below
TypeResistors, Fixed
BrandsVishay Beyschlag, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 25 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CNS020, CNS021 Thin FilminfoThin FilmSingle In Line Conformal, Radial Discrete50.010.3 100 K 10 M
0.5
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)50.010.125 50 K 5 M
0.25 100 K 10 M
P-NSinfoThin FilmWraparound Chip Resistors Thin Film 100.020.050402 25 75 K
0.10502 20 130 K
0.150505 301 K
0603 10 175 K
0.20705 475 K
0805
0.250705
0805
1005 649 K
0.41206 1 M
1505
0.51010 50
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors50.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c 50.010.125 1000 750 K
0.25
2 M
0.5
RS92N/ANinfoBulk Metal FoilVery High Precision and Stability, Metal Foil Resistors, Bulk Metal® CECC Qualified0.010.5 80.6 92 K
120 K
S102CinfoBulk Metal FoilS Series - High Performance Aerospace and Instrumentation Resistors20.0050.4 1 150 K
SMNinfoBulk Metal Foil4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch20.010.4 100 10 K
SMNZ (Z-Foil)infoBulk Metal FoilUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package0.050.010.4 100 10 K
SMR1DinfoBulk Metal FoilPrecision Molded Surface Mount Resistor20.010.25 5 33 K
SMR1DZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.25 5 33 K
UMA 0204infoThin Film, MELFUltra Precision MELF Resistor50.020.070204 22 332 K
0.25
V15x10infoBulk Metal FoilHybrid Chips (Gold Plated Pads)20.0050.15 33 K 80 K
V15x5info0.1 5 33 K
V5x5info0.05 10 K
VAR (Z-Foil)infoBulk Metal FoilUltra High Precision High Resolution Z-Foil Audio Resistor0.050.010.4 10 100 K
VFCP0805 (Z Foil)infoBulk Metal FoilUltra Precision Flip Chip Resistor0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VFCP1506 (Z Foil)info0.31506 40 K
VFCP2010 (Z-Foil)info0.52010 100 K
VHA412infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.3 5 150 K
VHA412ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHA414infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.5 5 335 K
VHA414ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.5 5 200 K
VHP100infoBulk Metal FoilUltra High Precision Hermetically Sealed Resistor with Almost Zero TCR0.60.0050.3 100 150 K
VHP101info0.3
VHP102info0.6
VHP103info0.3
VHP202infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.3 5 150 K
VHP202Jinfo
VHP202ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHP202ZJinfo
VMTA55infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.2 5 30 K
VMTB60info0.25 60 K
VRM 6.35mm x 25.4mminfoBulk Metal FoilIndustrial Miniature Precision Resistor40.010.25 5 50 K
VSM0805infoBulk Metal FoilPrecision Chip Resistor20.010.10805 10 12 K
VSM1206info0.151206 30 K
VSM1506info0.21506 40 K
VSM2010info0.32010 100 K
VSM2512info0.42512 150 K
VSMP0603 (Z-Foil)infoBulk Metal FoilUltra High Precision Wraparound Chip Resistor0.050.010.05 100 4000
VSMP0805 (Z Foil)infoBulk Metal FoilUltra High Precision Z-Foil Chip Resistor0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSMP1506 (Z Foil)info0.31506 40 K
VSMP2010 (Z Foil)info0.52010 100 K
VSR, VSRJinfoBulk Metal FoilVSR Series - Industrial Precision Resistors40.010.2 100 K 150 K
0.25 1 100 K
VSR4info 200 K 500 K
0.5 1 200 K
VSR5info0.4 400 K
VSR6info0.5 0.5
VTA54infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.5 5 300 K
VTA55info0.3 150 K
VTA56info0.25
Z202 (Z-Foil)infoBulk Metal FoilUltra High Precision Molded Resistor - Miniature version of Z201 resistor0.050.010.25 5 30 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account