|
Related press releases
|
 |
|
June 20,
2011
|
 |
Vishay Intertechnology’s PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Is Enhanced With Extended Resistance
Range From 250 Ω to 3 MΩ and New 1206, 2010, and 2512 Case Sizes
|
|
March 28,
2011
|
 |
Vishay Intertechnology’s New PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Offers TCR of ± 5 ppm/°C, Tolerance
to ± 0.02 %, and Wide Operating Temperature Range to + 215 °C
|
|
March 03,
2011
|
 |
Vishay Intertechnology Enhances PLT Series of Precision Low-TCR Thin Film Resistors With Improved Tolerance to ± 0.01 % in
Three Case Sizes
|
|
December 20,
2010
|
 |
Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature
Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes
|
|
July 22,
2010
|
 |
Vishay’s New SMD Wraparound Thin Film Chip Resistors Feature 215 °C Maximum Operating Temperature, 25 ppm/°C TCR, and Tolerances
Down To 0.05 %
|
|
June 10,
2010
|
 |
Vishay Introduces Industry’s First ESCC-4001/023-Qualified, R-Failure-Rate, Thin Film Wraparound Chip Resistors With TCR Down
to 10 ppm/°C and Tolerances to 0.05 %
|
|
August 05,
2009
|
 |
Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three
Case Sizes
|
 |
|
|
 |