| SMNZ (Z-Foil) |  | Ultra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package | 0.05 | 0.01 | 0.4 | | 100 | 10 K |
| SMR1DZ (Z-Foil) |  | Ultra High Precision Z-Foil Molded Surface Mount Resistor | 0.05 | 0.01 | 0.25 | | 5 | 33 K |
| SMR3DZ (Z-Foil) |  | 0.6 | 80 K |
| VAR (Z-Foil) |  | Ultra High Precision High Resolution Z-Foil Audio Resistor | 0.05 | 0.01 | 0.4 | | 10 | 100 K |
| VCS232Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.02 | 2 | | 0.25 | 500 |
| VCS331Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| 10 |
| VCS332Z (Z Foil) |  | 3 |
| 10 |
| VFCP0805 (Z Foil) |  | Ultra Precision Flip Chip Resistor | 0.05 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VFCP1206 (Z Foil) |  | 0.25 | 1205 | 30 K |
| VFCP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VFCP2010 (Z-Foil) |  | 0.5 | 2010 | 100 K |
| VFCP2512 (Z Foil) |  | 0.6 | 2512 | 150 K |
| VFP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| 10 |
| VH102Z (Z Foil) |  | Hermetic Version of the Molded "Z" Series Devices | 0.05 | 0.005 | 0.6 | | 10 | 100 K |
| VHA412Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VHA414Z |  | 0.5 | 200 K |
| VHA512Z |  | 0.75 | 300 K |
| VHA516-4Z |  | 1 | 400 K |
| VHA516-5Z |  | 1.25 | 500 K |
| VHA516-6Z |  | 1.5 | 600 K |
| VHA518-10Z |  | 2.5 | 1 M |
| VHA518-11Z |  | 1.1 M |
| VHA518-7Z |  | 1.75 | 700 K |
| VHA518-8Z |  | 2 | 800 K |
| VHA518-9Z |  | 2.25 | 900 K |
| VHP101 |  | Ultra High Precision Hermetically Sealed Resistor with Almost Zero TCR | 0.3 | 0.005 | 0.3 | | 100 | 150 K |
| VHP103 |  |
| VHP202Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VHP202ZJ |  |
| VHP203 (Z-Foil) |  | Hermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VHP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| 10 |
| VHZ555 (Z Foil) |  | Hermetic Version of the Molded "Z" Series Devices | 0.05 | 0.005 | 0.6 | | 4.99 | 121 K |
| VPR220SZ (Z Foil) |  | Precision Foil Power Resistor, TO-220 Configuration | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| 8 |
| VPR220Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| 8 |
| VPR221SZ (Z-Foil) |  | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| 8 |
| VPR221Z (Z-Foil) |  | Ultra High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| 8 |
| VPR247Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 3 | | 0.25 | 500 |
| 10 |
| VSA101 |  | Ultra High Precision Axial Z-Foil Resistor with TCR of ? 0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ± 0.005 % and Load Life Stability of ± 0.005 % | 0.05 | 0.005 | 0.6 | | 10 | 100 K |
| VSMP0603 (Z-Foil) |  | Ultra High Precision Wraparound Chip Resistor | 0.05 | 0.01 | 0.05 | | 100 | 4000 |
| VSMP0805 (Z Foil) |  | Ultra High Precision Z-Foil Chip Resistor | 0.05 | 0.01 | 0.2 | 0805 | 10 | 12 K |
| VSMP1206 (Z Foil) |  | 0.25 | 1206 | 30 K |
| VSMP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VSMP2010 (Z Foil) |  | 0.5 | 2010 | 100 K |
| VSMP2512 (Z Foil) |  | 0.75 | 2512 | 150 K |
| Z201 (Z-Foil) |  | Ultra High Performance Aerospace and Instrumentation Molded Resistor - Drop-in replacement for S102C | 0.05 | 0.005 | 0.6 | | 10 | 100 K |
| Z202 (Z-Foil) |  | Ultra High Precision Molded Resistor - Miniature version of Z201 resistor | 0.05 | 0.01 | 0.25 | | 5 | 30 K |
| Z555 (Z Foil) |  | Ultra High Precision Resistor Produced in QPL Product Line | 0.05 | 0.005 | 0.6 | | 4.99 | 121 K |
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |