VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.1>Ultra-stable (46 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (42):
  Application Note (5)
  Non-English Related Material (4)
  Ordering Info (1)
  Technical Note (7)
  Promotional Material (25)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.1 - Ultra-stable
TechnologyBulk Metal Foil
TypeResistors, Fixed
BrandsVishay Foil Resistors, Vishay Sfernice

All 46 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CSM2512infoHigh Precision Metal Strip Resistor (4-Terminal)150.112512 0.003 0.2
CSM2512SinfoBulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C150.112512 0.003 0.2
CSM3637infoHigh Precision Metal Strip Resistor (4-Terminal)150.133637 0.002 0.2
E102infoHigh Performance Aerospace and Instrumentation Resistors, High Ohmic Value, Small Size20.0050.6 150 K 300 K
E102ZinfoUltra High Precision Bulk Metal® Z-Foil Extended Value Range Resistor, with TCR of 0.2 ppm/°C, PCR of 5 ppm Rated Power, Tolerance to 0.005 %, and Power Rated at 0.6 W20.0050.6 150 K 300 K
RNC90YinfoHigh Precision QPL Resistor50.0050.6 4.99 121 K
RNC90ZinfoUltra High Precision QPL Resistor20.01 100
RNC90Z (RNC90S) (Z Foil)infoBulk Metal® Foil Technology20.010.6 30.1 121 K
RS92N/ANinfoVery High Precision and Stability, Metal Foil Resistors, Bulk Metal® CECC Qualified0.010.5 80.6 92 K
120 K
S102CinfoS Series - High Performance Aerospace and Instrumentation Resistors20.0050.4 1 150 K
S102Kinfo10.6 100 K
S104Dinfo21 500 K
S104Kinfo10.6 300 K
1
S105Dinfo20.8 750 K
1.5
S105Kinfo10.8 500 K
1.5
S106Dinfo21 0.5 1 M
2
S106Kinfo11 600 K
2
S555infoHigh Precision Resistor Produced in QPL Product Line20.0050.6 1 150 K
SMNinfo4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch20.010.4 100 10 K
SMNZ (Z-Foil)infoUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package0.050.010.4 100 10 K
SMR1DinfoPrecision Molded Surface Mount Resistor20.010.25 5 33 K
SMR1DZ (Z-Foil)infoUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.25 5 33 K
SMR3DinfoPrecision Molded Surface Mount Resistor20.010.6 5 80 K
SMR3DZ (Z-Foil)infoUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.6 5 80 K
V15x10infoHybrid Chips (Gold Plated Pads)20.0050.15 33 K 80 K
V15x5info0.1 5 33 K
V5x5info0.05 10 K
VAR (Z-Foil)infoUltra High Precision High Resolution Z-Foil Audio Resistor0.050.010.4 10 100 K
VCS101infoPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11 0.005 0.25
1.5
VCS103info
VCS1625infoHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625Z (Z-Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.111625 0.3 1
VCS201info200 Series Precision Current Sensing Resistors, Conformally Coated150.11.5 0.005 0.2
VCS202info2 0.25
VCS232Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.022 0.25 500
VCS301info300 Series Precision Current Sensing Resistors (4-Terminal)1.50.13 0.005 0.25
10
VCS302info3
10
VCS331info13 0.25 500
10
VCS331Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VCS332info300 Series Precision Current Sensing Resistors (4-Terminal)10.13 0.25 500
10
VCS332Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VCS401infoPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11.5 0.005 0.25
VFCP0805 (Z Foil)infoUltra Precision Flip Chip Resistor0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VFCP1506 (Z Foil)info0.31506 40 K
VFCP2010 (Z-Foil)info0.52010 100 K
VFCP2512 (Z Foil)info0.62512 150 K
VFP3, VFP4infoHermetically Sealed and Molded Power and Current Sensing Resistors20.013 0.05 80 K
10
VFP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VH102KinfoHermetically Sealed High Precision Resistor10.0050.6 1 150 K
VH102Z (Z Foil)infoHermetic Version of the Molded "Z" Series Devices0.050.0050.6 10 100 K
VHA412infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.3 5 150 K
VHA412ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHA414infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.5 5 335 K
VHA414ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.5 5 200 K
VHA512infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.75 5 500 K
VHA512ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.75 5 300 K
VHA516-4infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011 5 668 K
VHA516-4ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011 5 400 K
VHA516-5infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.25 5 835 K
VHA516-5ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.25 5 500 K
VHA516-6infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.5 5 1 M
VHA516-6ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.5 5 600 K
VHA518-10infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.5 5 1.67 M
VHA518-10ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.5 5 1 M
VHA518-11infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.5 5 1.84 M
VHA518-11ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.5 5 1.1 M
VHA518-7infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.75 5 1.17 M
VHA518-7ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.75 5 700 K
VHA518-8infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012 5 1.34 M
VHA518-8ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012 5 800 K
VHA518-9infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.25 5 1.5 M
VHA518-9ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.25 5 900 K
VHP100infoUltra High Precision Hermetically Sealed Resistor with Almost Zero TCR0.60.0050.3 100 150 K
VHP101info0.3
VHP102info0.6
VHP103info0.3
VHP202infoH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.3 5 150 K
VHP202Jinfo
VHP202ZinfoHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHP202ZJinfo
VHP203 (Z-Foil)infoHermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity0.050.0050.6 10 100 K
VHP3, VHP4, VPR247infoHermetically Sealed and Molded Power and Current Sensing Resistors20.013 0.05 80 K
10
VHP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VHS102infoHermetically Sealed High Precision Resistor20.0050.6 1 150 K
VHS555infoHermetically Sealed High Precision Resistor Produced in QPL Product Line
VHZ555 (Z Foil)infoHermetic Version of the Molded "Z" Series Devices0.050.0050.6 4.99 121 K
VMTA55infoTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.2 5 30 K
VMTB60info0.25 60 K
VPR220infoPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.011.5 5 10 K
8
VPR220SinfoPrecision Foil Power Resistor, TO 220 Configuration20.011.5 5 10 K
Precision Foil Power Resistor, TO-220 Configuration8
VPR220SZ (Z Foil)infoPrecision Foil Power Resistor, TO-220 Configuration0.050.011.5 5 10 K
8
VPR220Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.011.5 5 10 K
8
VPR221infoPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.011.5 0.5 500
8
VPR221SinfoPrecision Foil Power Resistor, TO 220 Configuration, 4-Terminal Connection20.018 0.5 500
Precision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection1.5
VPR221SZ (Z-Foil)infoUltra High Precision Z-Foil Power Current Sense Resistors0.050.011.5 0.5 500
8
VPR221Z (Z-Foil)infoUltra High Precision Power Current Sense Resistors Z-based0.050.011.5 0.5 500
8
VPR247Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VPR5infoCurrent Sensing Resistor (Direct Replacement for Certain Wirewounds)20.015 1 100 K
VPR7info7
VRM 6.35mm x 25.4mminfoIndustrial Miniature Precision Resistor40.010.25 5 50 K
VSA101infoUltra High Precision Axial Z-Foil Resistor with TCR of ? 0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ± 0.005 % and Load Life Stability of ± 0.005 %0.050.0050.6 10 100 K
VSM0805infoPrecision Chip Resistor20.010.10805 10 12 K
VSM1206info0.151206 30 K
VSM1506info0.21506 40 K
VSM2010info0.32010 100 K
VSM2512info0.42512 150 K
VSMP0603 (Z-Foil)infoUltra High Precision Wraparound Chip Resistor0.050.010.05 100 4000
VSMP0805 (Z Foil)infoUltra High Precision Z-Foil Chip Resistor0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSMP1506 (Z Foil)info0.31506 40 K
VSMP2010 (Z Foil)info0.52010 100 K
VSMP2512 (Z Foil)info0.752512 150 K
VSR, VSRJinfoVSR Series - Industrial Precision Resistors40.010.2 100 K 150 K
0.25 1 100 K
VSR4info 200 K 500 K
0.5 1 200 K
VSR5info0.4 400 K
0.75 400 K 750 K
VSR6info0.5 0.5 400 K
1 400 K 1 M
VTA52infoTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.011 5 500 K
VTA53info0.66 300 K
VTA54info0.5
VTA55info0.3 150 K
VTA56info0.25
Z201 (Z-Foil)infoUltra High Performance Aerospace and Instrumentation Molded Resistor - Drop-in replacement for S102C0.050.0050.6 10 100 K
Z202 (Z-Foil)infoUltra High Precision Molded Resistor - Miniature version of Z201 resistor0.050.010.25 5 30 K
Z555 (Z Foil)infoUltra High Precision Resistor Produced in QPL Product Line0.050.0050.6 4.99 121 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account