Part or keyword
Check Distributor Stock
Products A-Z
Resistors, fixed discrete
Resistance tolerance <= 0.1
Bare Chip
(2 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(2):
Promotional Material
(2)
Resistors, fixed discrete: Resistance tolerance <= 0.1 - Bare Chip
Technology
Thin Film
Type
Resistors, Fixed
Min. tolerance (%)
0.1
Brand
Vishay Thin Film
All 2 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Description
Typical TCR (ppm/C)
Power (W)
Resistance (min) (Ohms)
Resistance (max) (Ohms)
RMK22N
Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms
10
0.05
50
300 K
RSK22N
Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms
25
0.025
10
500 K
0.05
0.1
Series
Description
Typical TCR (ppm/C)
Power (W)
Resistance (min) (Ohms)
Resistance (max) (Ohms)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account