VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.1>Current sensing (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (27):
  Application Note (4)
  Non-English Related Material (1)
  Technical Note (7)
  Promotional Material (15)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.1 - Current sensing
TechnologyBulk Metal Foil
TypeResistors, Fixed
BrandVishay Foil Resistors

All 15 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CSM2512SinfoBulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C150.112512 0.003 0.2
VCS101infoPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11 0.005 0.25
1.5
VCS103info
VCS1610infoHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625infoHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625Z (Z-Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.111625 0.3 1
VCS201info200 Series Precision Current Sensing Resistors, Conformally Coated150.11.5 0.005 0.2
VCS202info2 0.25
VCS232Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.022 0.25 500
VCS301info300 Series Precision Current Sensing Resistors (4-Terminal)1.50.110 0.005 0.25
3
VCS302info10
3
VCS331info110 0.25 500
3
VCS331Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
3
VCS332info300 Series Precision Current Sensing Resistors (4-Terminal)10.110 0.25 500
3
VCS332Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
3
VCS401infoPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11.5 0.005 0.25
VFP3, VFP4infoHermetically Sealed and Molded Power and Current Sensing Resistors20.0110 0.05 80 K
3
VFP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
3
VHP3, VHP4, VPR247infoHermetically Sealed and Molded Power and Current Sensing Resistors20.0110 0.05 80 K
3
VHP4Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
3
VPR220Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.011.5 5 10 K
8
VPR221SZ (Z-Foil)infoUltra High Precision Z-Foil Power Current Sense Resistors0.050.011.5 0.5 500
8
VPR221Z (Z-Foil)infoUltra High Precision Power Current Sense Resistors Z-based0.050.011.5 0.5 500
8
VPR247Z (Z Foil)infoHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
3
VPR5infoCurrent Sensing Resistor (Direct Replacement for Certain Wirewounds)20.015 1 100 K
VPR7info7
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account