VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.1>Metal film (12 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (13):
  Cross Reference (1)
  Markings (1)
  Ordering Info (1)
  Reference Data (2)
  Tape Info (1)
  Technical Note (1)
  Promotional Material (6)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.1 - Metal film
TypeResistors, Fixed
BrandsVishay Angstrohm, Vishay Dale, Vishay Draloric, Vishay Sfernice

All 12 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CMF (Industrial)infoMetal FilmIndustrial, Small Size, Conformal Coating, Flame Retardant Epoxy Coating, Controlled Temperature Coefficient, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient0.1 10 500 K
2.5 M
CPFinfoMetal FilmIndustrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient1000.11 0.1 150 K
0.5
1
5
2 0.1
0.5
1
5
3 0.1
1
8
ERC (Military RNC/RNR)infoMetal FilmMetal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Type RNC, Characteristics J, H, K0.1 10 796 K
2 M
3.01 M
200 200
250 250
300 300
350 350
HDN (Military RNR/RNN)infoMetal FilmPrecision Hermetic Metal Film Resistors Military/Established Reliability, MIL-PRF-55182 Characteristics E and C0.1 10 10
24.9 24.9
49.9 49.9
M10, M11, M12, M25infoMetal FilmThin Film, Rectangular, Resistor Chips0.1 10 56
56 K
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions50.10.1250204 100 100 K
10 221 K
PTFinfoMetal FilmMetal Film Resistors, Precision, Ultra-High Stability0.02150000.1000000000.
0.015000000000.
0.0510000000000.
RCMAinfoMetal Film, MoldedVery High Stability Resistors150.10.125 10 332 K
0.25
0.5 750 K
25 1 M
150.75 750 K
25 1 M
151
2 2 M
25 2.5 M
RCMEinfoMetal Film, MoldedHigh Frequency Performance Molded Metal film Resistors100.10.125 100 750 K
0.25
RCMTinfoMetal Film, MoldedHigh Stability, High Temperature250.10.063 49.9 100 K
50 100
0.125 10
25 332 K
0.25
500.5 750 K
25 1 M
501 750 K
25 1 M
2
504 2 M
25 2.5 M
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting150.10.20102 100 100 K
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting150.10.250204 43 221 K
25 511 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account