VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.1>Military/ESA (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (29):
  Application Note (1)
  Approval Documents (1)
  Cross Reference (1)
  Ordering Info (5)
  Reference Data (2)
  Selector Guide (1)
  Tape Info (1)
  Tape and Reel Info (1)
  Technical Note (8)
  Promotional Material (8)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.1 - Military/ESA
TypeResistors, Fixed
BrandsVishay Angstrohm, Vishay Dale, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 9 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 250.10.025 100 301 K
1000.05
25 475 K
649 K
0.07 160 K
1000.1 475 K
649 K
25 1 M
0.125
1000.15
250.2 1.75 M
1000.225
250.25 1 M
0.4 2 M
1000.5 1 M
25 3 M
1000.8 2 M
1 3 M
ERC (Military RNC/RNR)infoMetal FilmMetal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Type RNC, Characteristics J, H, K0.1 10 796 K
2 M
3.01 M
200 200
250 250
300 300
350 350
G, GNinfoWirewoundMilitary, MIL-R-26 Qualified, Type RW, Precision Power, Silicone Coated, Complete Welded Construction, High Temperature Silicone Coated and Molded, Available in Non-Inductive Styles (Type GN)200.1 0.499 1000
1300
2740
0.05 6500
8600
25.7 K
1 1000
1300
2740
HDN (Military RNR/RNN)infoMetal FilmPrecision Hermetic Metal Film Resistors Military/Established Reliability, MIL-PRF-55182 Characteristics E and C0.1 10 10
24.9 24.9
49.9 49.9
MSP SeriesinfoWirewoundPrecision Surface Mount Resistors, Wirewound or Metal Film Technologies 500.10.5 10 332 K
1
2
2.5
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors50.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
RH, NHinfoWirewound, Aluminum Housed, Chassis MountMilitary, MIL-R-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount, Standard (RH) or Non-Inductive (NH) Winding, High Stability at Conventional Power Ratings, Complete Welded Construction200.05 0.5 2320
4450
6750
9090
12.7 K
25.7 K
26 K
37.5 K
48.5 K
73.4 K
90 K
116 K
RNC90Z (RNC90S) (Z Foil)infoBulk Metal FoilBulk Metal® Foil Technology20.010.6 30.1 121 K
RS, NSinfoWirewoundMilitary, MIL-R-26 Qualified, Type RW, Silicone Coated, Complete Welded Construction, High-temperature Silicone Coating, Meets Applicable Requirements of MIL-R-26, Available in Non-Inductive Styles (NS) with Aryton-Perry Winding200.1 0.499 1000
1300
1670
2740
0.05 4490
6500
6800
8600
12.7 K
0.1 25.7 K
0.05 41.4 K
73.4 K
1 1000
1300
1320
2740
4.99 25.7 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account