VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.1>Power 0.25W or below (44 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (57):
  Application Note (6)
  Approval Documents (1)
  Markings (1)
  Non-English Datasheet (1)
  Non-English Related Material (3)
  Ordering Info (3)
  Reference Data (1)
  Tape and Reel Info (1)
  Technical Note (14)
  Promotional Material (26)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.1 - Power 0.25W or below
TypeResistors, Fixed
BrandsVishay Beyschlag, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 44 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
BCPinfoThin Film22 x 22 Ta2 N Back-Contact on Silicon with Part Mark 250.10.25 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
BCRinfoThin Film20 x 20 Ta2 N Back-Contact on Silicon 250.10.25 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
CTAinfoThin Film30 x 30 NiCr Center-Tap on Alumina 250.10.125 25 35 K
CTMinfoThin Film40 x 40 Ta2 N Megohm Center-Tap on Silicon 500.10.02 200 K 1 M
CTNinfoThin Film30 x 30 NiCr Center-Tap on Silicon 500.10.25 100 200
25 200 1 M
CTQinfoThin Film30 x 30 Ta2 N Center-Tap on Quartz 250.10.06 100 360 K
50 360 K 620 K
100 620 K 1 M
CTRinfoThin Film30 x 30 Ta2 N Center-Tap on Silicon 250.10.25 100 360 K
50 360 K 620 K
100 620 K 1 M
CusinfoThin FilmCustom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon 250.10.125 100 180 K
50 180 K 310 K
100 310 K 500 K
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 250.10.025 100 301 K
1000.05
25 475 K
649 K
0.07 160 K
1000.1 475 K
649 K
25 1 M
0.125
1000.15
250.2 1.75 M
1000.225
250.25 1 M
FCinfoThin FilmHigh Frequency (up to 20 GHz) Surface Mount Chip Resistors1000.10.050402
0.1250505
0603
0.20805
0.251005
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)50.010.125 50 K 5 M
0.25 100 K 10 M
MMU 0102, MMA 0204, MMB 0207 - PrecisioninfoThin Film, MELFPrecision MELF Resistors150.10.060102 22 332 K
0.070204 10 511 K
0.110207 15 1 M
0.20102 22 332 K
0.250204 10 511 K
P-NSinfoThin FilmWraparound Chip Resistors Thin Film 100.020.050402 25 75 K
0.10502 20 130 K
0.150505 301 K
0603 10 175 K
0.20705 475 K
0805
0.250705
0805
1005 649 K
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors50.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions50.10.1250204 100 100 K
10 221 K
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride 250.10.050402 20 35 K
0.10502 65 K
0.150505 130 K
0603 10 80 K
0.20705 300 K
0805
0.251005
QFMinfoThin Film20 x 20 Ta2 N on Quartz 500.10.025 30 100
25 100 200 K
50 200 K 430 K
100 430 K 620 K
250 620 K 1 M
QFNinfoThin Film20 x 20 NiCr on Quartz 500.10.025 30 100
25 100 200 K
50 200 K 360 K
100 360 K 510 K
QFXinfoThin Film50 x 50 Ta2 N Megohm on Quartz 500.10.02 500 K 1 M
100 1 M 2 M
RCMAinfoMetal Film, MoldedVery High Stability Resistors150.10.125 10 332 K
0.25
RCMEinfoMetal Film, MoldedHigh Frequency Performance Molded Metal film Resistors50.10.125 100 750 K
0.25
RCMTinfoMetal Film, MoldedHigh Stability, High Temperature250.10.063 49.9 100 K
50 100
0.125 10
25 332 K
0.25
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c 50.010.125 1000 750 K
0.25
2 M
RMK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 50 ohm to 300K ohms 50.10.05 50 300 K
RSK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms 250.10.025 10 500 K
0.05
0.1
RVinfoThin FilmCECC 40401-010 Qualified Thin Film Resistor Chip100.10.1250505 100 260 K
0603
0.20805 300 K
SC7, SCBinfoThin Film30 x 30, 50 x 50 NiCr User Trim on Silicon 250.10.03 100 20 K
50 K
0.25 20 K
50 K
SFMinfoThin Film20 x 20 Ta2 N on Silicon 250.10.25 1 1 M
SFPinfoThin Film22 x 22 Ta2 N on Silicon with Part Mark 250.10.25 1 1 M
SFXinfoThin Film40 x 40 Ta2 N Megohm on Silicon 500.10.02 510 K 20 M
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting150.10.20102 100 100 K
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting150.10.250204 43 221 K
25 511 K
SMR1DinfoBulk Metal FoilPrecision Molded Surface Mount Resistor20.010.25 5 33 K
SMR1DZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.25 5 33 K
UMA 0204infoThin Film, MELFUltra Precision MELF Resistor50.020.070204 22 332 K
0.25
V15x10infoBulk Metal FoilHybrid Chips (Gold Plated Pads)20.0050.15 33 K 80 K
V15x5info0.1 5 33 K
V5x5info0.05 10 K
VFCP0805 (Z Foil)infoBulk Metal FoilUltra Precision Flip Chip Resistor0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VMTA55infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.2 5 30 K
VMTB60info0.25 60 K
VRM 6.35mm x 25.4mminfoBulk Metal FoilIndustrial Miniature Precision Resistor40.010.25 5 50 K
VSM0805infoBulk Metal FoilPrecision Chip Resistor20.010.10805 10 12 K
VSM1206info0.151206 30 K
VSM1506info0.21506 40 K
VSMP0603 (Z-Foil)infoBulk Metal FoilUltra High Precision Wraparound Chip Resistor0.050.010.05 100 4000
VSMP0805 (Z Foil)infoBulk Metal FoilUltra High Precision Z-Foil Chip Resistor0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSR, VSRJinfoBulk Metal FoilVSR Series - Industrial Precision Resistors40.010.2 100 K 150 K
0.25 1 100 K
VSR4info 200 K 500 K
VTA56infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.25 5 150 K
Z202 (Z-Foil)infoBulk Metal FoilUltra High Precision Molded Resistor - Miniature version of Z201 resistor0.050.010.25 5 30 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account