| BCP |  | Thin Film | 22 x 22 Ta2 N Back-Contact on Silicon with Part Mark | 25 | 0.1 | 0.25 | | 1000 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 620 K |
| 250 | 620 K | 1 M |
| BCR |  | Thin Film | 20 x 20 Ta2 N Back-Contact on Silicon | 25 | 0.1 | 0.25 | | 1000 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 620 K |
| 250 | 620 K | 1 M |
| CCC |  | Thin Film | 10 x 10 NiCr Center-Tap on Alumina | 25 | 0.1 | 0.4 | | 100 | 1 M |
| CNS020, CNS021 Thin Film |  | Thin Film | Single In Line Conformal, Radial Discrete | 5 | 0.01 | 0.3 | | 100 K | 10 M |
| 0.5 |
| CPF |  | Metal Film | Industrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient | 25 | 0.1 | 1 | | 0.1 | 150 K |
| 0.5 |
| 1 |
| 5 |
| CSM2512 |  | Bulk Metal Foil | High Precision Metal Strip Resistor (4-Terminal) | 15 | 0.1 | 1 | 2512 | 0.003 | 0.2 |
| CSM2512S |  | Bulk Metal Foil | Bulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C | 15 | 0.1 | 1 | 2512 | 0.003 | 0.2 |
| CTA |  | Thin Film | 30 x 30 NiCr Center-Tap on Alumina | 25 | 0.1 | 0.125 | | 25 | 35 K |
| CTM |  | Thin Film | 40 x 40 Ta2 N Megohm Center-Tap on Silicon | 50 | 0.1 | 0.02 | | 200 K | 1 M |
| CTN |  | Thin Film | 30 x 30 NiCr Center-Tap on Silicon | 50 | 0.1 | 0.25 | | 100 | 200 |
| 25 | 200 | 1 M |
| CTQ |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Quartz | 25 | 0.1 | 0.06 | | 100 | 360 K |
| 50 | 360 K | 620 K |
| 100 | 620 K | 1 M |
| CTR |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Silicon | 25 | 0.1 | 0.25 | | 100 | 360 K |
| 50 | 360 K | 620 K |
| 100 | 620 K | 1 M |
| Cus |  | Thin Film | Custom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon | 25 | 0.1 | 0.125 | | 100 | 180 K |
| 50 | 180 K | 310 K |
| 100 | 310 K | 500 K |
| E/H |  | Thin Film | QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H | 25 | 0.1 | 0.025 | | 100 | 301 K |
| 100 | 0.05 |
| 25 | 475 K |
| 649 K |
| 0.07 | 160 K |
| 100 | 0.1 | 475 K |
| 649 K |
| 25 | 1 M |
| 0.125 |
| 100 | 0.15 |
| 25 | 0.2 | 1.75 M |
| 100 | 0.225 |
| 25 | 0.25 | 1 M |
| 0.4 | 2 M |
| 100 | 0.5 | 1 M |
| 25 | 3 M |
| 100 | 0.8 | 2 M |
| 1 | 3 M |
| E102 |  | Bulk Metal Foil | High Performance Aerospace and Instrumentation Resistors, High Ohmic Value, Small Size | 2 | 0.005 | 0.6 | | 150 K | 300 K |
| E102Z |  | Bulk Metal Foil | Ultra High Precision Bulk Metal® Z-Foil Extended Value Range Resistor, with TCR of 0.2 ppm/°C, PCR of 5 ppm Rated Power, Tolerance to 0.005 %, and Power Rated at 0.6 W | 2 | 0.005 | 0.6 | | 150 K | 300 K |
| FC |  | Thin Film | High Frequency (up to 20 GHz) Surface Mount Chip Resistors | 100 | 0.1 | 0.05 | 0402 | | |
| 0.125 | 0505 |
| 0603 |
| 0.2 | 0805 |
| 0.25 | 1005 |
| 0.33 | 1206 |
| HVPS |  | Thin Film | Single in line High Value Precision Discrete (50 K ohms to 10M ohms) | 5 | 0.01 | 0.125 | | 50 K | 5 M |
| 0.25 | 100 K | 10 M |
| 1 | 50 K | 5 M |
| MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 |  | Thin Film, MELF | MELF Resistors with Established Reliability | 15 | 0.1 | 0.6 | 0102 | 1 | 5.11 |
| 0204 | 10 |
| 0207 | 21.5 |
| 1 | 0102 | 5.11 |
| 0204 | 10 |
| 0207 | 21.5 |
| MMU 0102, MMA 0204, MMB 0207 - Precision |  | Thin Film, MELF | Precision MELF Resistors | 15 | 0.1 | 0.06 | 0102 | 22 | 332 K |
| 0.07 | 0204 | 10 | 511 K |
| 0.11 | 0207 | 15 | 1 M |
| 0.2 | 0102 | 22 | 332 K |
| 0.25 | 0204 | 10 | 511 K |
| 0.4 | 0207 | 15 | 1 M |
| MSP Series |  | Wirewound | Precision Surface Mount Resistors, Wirewound or Metal Film Technologies | 50 | 0.1 | 0.5 | | 10 | 332 K |
| 1 |
| |
| OSOP |  | Thin Film | Molded, 25 Mil Pitch, Dual-In-Line Resistor Network | 0 | 0.1 | 0.4 | | | |
| P-NS |  | Thin Film | Wraparound Chip Resistors Thin Film | 10 | 0.02 | 0.05 | 0402 | 25 | 75 K |
| 0.1 | 0502 | 20 | 130 K |
| 0.15 | 0505 | 301 K |
| 0603 | 10 | 175 K |
| 0.2 | 0705 | 475 K |
| 0805 |
| 0.25 | 0705 |
| 0805 |
| 1005 | 649 K |
| 0.4 | 1206 | 1 M |
| 1505 |
| 0.5 | 1010 | 50 |
| 0.75 | 2010 | 10 | 2 M |
| 2208 | 1.75 M |
| 2512 | 3 M |
| 0.8 | 2010 | 2 M |
| 2208 | 1.75 M |
| 1 | 2512 | 3 M |
| PHR |  | Thin Film, Chip | Very High Precision, Very High Stability, Thin Film Chip Resistors | 5 | 0.01 | 0.1 | 0603 | 50 | 200 K |
| 0.125 | 0805 | 250 K |
| 0.25 | 1206 | 1 M |
| PMM0204 |  | Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K |
| 10 | 221 K |
| PTN |  | Thin Film | Wraparound Chip Resistors Thin Film Tantalum Nitride | 25 | 0.1 | 0.05 | 0402 | 20 | 35 K |
| 0.1 | 0502 | 65 K |
| 0.15 | 0505 | 130 K |
| 0603 | 10 | 80 K |
| 0.2 | 0705 | 300 K |
| 0805 |
| 0.25 | 1005 |
| 0.4 | 1206 | 1 M |
| 1505 |
| 0.5 | 1010 | 50 | 600 K |
| 0.75 | 2208 | 10 | 1.75 M |
| 0.8 | 2010 | 2 M |
| 1 | 2512 | 3 M |
| PWA |  | Thin Film | 30 x 45 Ta2 N 500mW on Silicon | 25 | 0.1 | 0.5 | | 100 | 200 K |
| 50 | 200 K | 300 K |
| 100 | 300 K | 500 K |
| 150 | 500 K | 1 M |
| QFM |  | Thin Film | 20 x 20 Ta2 N on Quartz | 50 | 0.1 | 0.025 | | 30 | 100 |
| 25 | 100 | 200 K |
| 50 | 200 K | 430 K |
| 100 | 430 K | 620 K |
| 250 | 620 K | 1 M |
| QFN |  | Thin Film | 20 x 20 NiCr on Quartz | 50 | 0.1 | 0.025 | | 30 | 100 |
| 25 | 100 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 510 K |
| QFX |  | Thin Film | 50 x 50 Ta2 N Megohm on Quartz | 50 | 0.1 | 0.02 | | 500 K | 1 M |
| 100 | 1 M | 2 M |
| RCMA |  | Metal Film, Molded | Very High Stability Resistors | 15 | 0.1 | 0.125 | | 10 | 332 K |
| 0.25 |
| 0.5 | 750 K |
| 25 | 1 M |
| 15 | 0.75 | 750 K |
| 25 | 1 M |
| 15 | 1 |
| RCME |  | Metal Film, Molded | High Frequency Performance Molded Metal film Resistors | 5 | 0.1 | 0.125 | | 100 | 750 K |
| 0.25 |
| RCMT |  | Metal Film, Molded | High Stability, High Temperature | 25 | 0.1 | 0.063 | | 49.9 | 100 K |
| 50 | 100 |
| 0.125 | 10 |
| 25 | 332 K |
| 0.25 |
| 50 | 0.5 | 750 K |
| 25 | 1 M |
| 50 | 1 | 750 K |
| 25 | 1 M |
| RLP |  | Wirewound, Axial Leads, Insulated | Insulated Precision Wirewound Resistors, Axial Leads | | 0.1 | 1 | | 0 | 0 |
| RMK 55N, 515N |  | Thin Film | Single Value Chip Resistor Ultra Precision 5 ppm/c | 5 | 0.01 | 0.125 | | 1000 | 750 K |
| 0.25 |
| 2 M |
| 0.5 |
| RMK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms | 5 | 0.1 | 0.05 | | 50 | 300 K |
| RNC90Y |  | Bulk Metal Foil | High Precision QPL Resistor | 5 | 0.005 | 0.6 | | 4.99 | 121 K |
| RNC90Z |  | Ultra High Precision QPL Resistor | 2 | 0.01 | 100 |
| RNC90Z (RNC90S) (Z Foil) |  | Bulk Metal Foil | Bulk Metal® Foil Technology | 2 | 0.01 | 0.6 | | 30.1 | 121 K |
| RS92N/AN |  | Bulk Metal Foil | Very High Precision and Stability, Metal Foil Resistors, Bulk Metal® CECC Qualified | | 0.01 | 0.5 | | 80.6 | 92 K |
| 120 K |
| RSK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms | 25 | 0.1 | 0.025 | | 10 | 500 K |
| 0.05 |
| 0.1 |
| RV |  | Thin Film | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0505 | 100 | 260 K |
| 0603 |
| 0.2 | 0805 | 300 K |
| 0.33 | 1206 | 1 M |
| S102C |  | Bulk Metal Foil | S Series - High Performance Aerospace and Instrumentation Resistors | 2 | 0.005 | 0.4 | | 1 | 150 K |
| S102K |  | 1 | 0.6 | 100 K |
| S104D |  | 2 | 1 | 500 K |
| S104K |  | 1 | 0.6 | 300 K |
| 1 |
| S105D |  | 2 | 0.8 | 750 K |
| S105K |  | 1 | 500 K |
| S106D |  | 2 | 1 | 0.5 | 1 M |
| S106K |  | 1 | 600 K |
| S555 |  | Bulk Metal Foil | High Precision Resistor Produced in QPL Product Line | 2 | 0.005 | 0.6 | | 1 | 150 K |
| SC3 |  | Thin Film | 50 x 50 NiCr on Silicon | 25 | 0.1 | 0.4 | | 100 | 50 K |
| SC7, SCB |  | Thin Film | 30 x 30, 50 x 50 NiCr User Trim on Silicon | 25 | 0.1 | 0.03 | | 100 | 20 K |
| 50 K |
| 0.25 | 20 K |
| 50 K |
| SFM |  | Thin Film | 20 x 20 Ta2 N on Silicon | 25 | 0.1 | 0.25 | | 1 | 1 M |
| SFP |  | Thin Film | 22 x 22 Ta2 N on Silicon with Part Mark | 25 | 0.1 | 0.25 | | 1 | 1 M |
| SFX |  | Thin Film | 40 x 40 Ta2 N Megohm on Silicon | 50 | 0.1 | 0.02 | | 510 K | 20 M |
| SMM0102 |  | Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting | 15 | 0.1 | 0.2 | 0102 | 100 | 100 K |
| SMM0204 |  | Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting | 15 | 0.1 | 0.25 | 0204 | 43 | 221 K |
| 25 | 511 K |
| SMN |  | Bulk Metal Foil | 4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch | 2 | 0.01 | 0.4 | | 100 | 10 K |
| SMNZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package | 0.05 | 0.01 | 0.4 | | 100 | 10 K |
| SMR1D |  | Bulk Metal Foil | Precision Molded Surface Mount Resistor | 2 | 0.01 | 0.25 | | 5 | 33 K |
| SMR1DZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Molded Surface Mount Resistor | 0.05 | 0.01 | 0.25 | | 5 | 33 K |
| SMR3D |  | Bulk Metal Foil | Precision Molded Surface Mount Resistor | 2 | 0.01 | 0.6 | | 5 | 80 K |
| SMR3DZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Molded Surface Mount Resistor | 0.05 | 0.01 | 0.6 | | 5 | 80 K |
| SPU Molded |  | Wirewound | Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value | 80 | 0.1 | 1 | | 0.001 | 0.06 |
| UMA 0204 |  | Thin Film, MELF | Ultra Precision MELF Resistor | 5 | 0.02 | 0.07 | 0204 | 22 | 332 K |
| 0.25 |
| V15x10 |  | Bulk Metal Foil | Hybrid Chips (Gold Plated Pads) | 2 | 0.005 | 0.15 | | 33 K | 80 K |
| V15x5 |  | 0.1 | 5 | 33 K |
| V5x5 |  | 0.05 | 10 K |
| VAR (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision High Resolution Z-Foil Audio Resistor | 0.05 | 0.01 | 0.4 | | 10 | 100 K |
| VCS101 |  | Bulk Metal Foil | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1 | | 0.005 | 0.25 |
| VCS1610 |  | Bulk Metal Foil | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625 |  | Bulk Metal Foil | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625Z (Z-Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.1 | 1 | 1625 | 0.3 | 1 |
| VFCP0805 (Z Foil) |  | Bulk Metal Foil | Ultra Precision Flip Chip Resistor | 0.05 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VFCP1206 (Z Foil) |  | 0.25 | 1205 | 30 K |
| VFCP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VFCP2010 (Z-Foil) |  | 0.5 | 2010 | 100 K |
| VFCP2512 (Z Foil) |  | 0.6 | 2512 | 150 K |
| VH102K |  | Bulk Metal Foil | Hermetically Sealed High Precision Resistor | 1 | 0.005 | 0.6 | | 1 | 150 K |
| VH102Z (Z Foil) |  | Bulk Metal Foil | Hermetic Version of the Molded "Z" Series Devices | 0.05 | 0.005 | 0.6 | | 10 | 100 K |
| VHA412 |  | Bulk Metal Foil | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.3 | | 5 | 150 K |
| VHA412Z |  | Bulk Metal Foil | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VHA414 |  | Bulk Metal Foil | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.5 | | 5 | 335 K |
| VHA414Z |  | Bulk Metal Foil | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.5 | | 5 | 200 K |
| VHA512 |  | Bulk Metal Foil | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.75 | | 5 | 500 K |
| VHA512Z |  | Bulk Metal Foil | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.75 | | 5 | 300 K |
| VHA516-4 |  | Bulk Metal Foil | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1 | | 5 | 668 K |
| VHA516-4Z |  | Bulk Metal Foil | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1 | | 5 | 400 K |
| VHP100 |  | Bulk Metal Foil | Ultra High Precision Hermetically Sealed Resistor with Almost Zero TCR | 0.6 | 0.005 | 0.3 | | 100 | 150 K |
| VHP101 |  | 0.3 |
| VHP102 |  | 0.6 |
| VHP103 |  | 0.3 |
| VHP202 |  | Bulk Metal Foil | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.3 | | 5 | 150 K |
| VHP202J |  |
| VHP202Z |  | Bulk Metal Foil | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VHP202ZJ |  |
| VHP203 (Z-Foil) |  | Bulk Metal Foil | Hermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VHS102 |  | Bulk Metal Foil | Hermetically Sealed High Precision Resistor | 2 | 0.005 | 0.6 | | 1 | 150 K |
| VHS555 |  | Hermetically Sealed High Precision Resistor Produced in QPL Product Line |
| VHZ555 (Z Foil) |  | Bulk Metal Foil | Hermetic Version of the Molded "Z" Series Devices | 0.05 | 0.005 | 0.6 | | 4.99 | 121 K |
| VMTA55 |  | Bulk Metal Foil | Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) | 4 | 0.01 | 0.2 | | 5 | 30 K |
| VMTB60 |  | 0.25 | 60 K |
| VRM 6.35mm x 25.4mm |  | Bulk Metal Foil | Industrial Miniature Precision Resistor | 4 | 0.01 | 0.25 | | 5 | 50 K |
| VSA101 |  | Bulk Metal Foil | Ultra High Precision Axial Z-Foil Resistor with TCR of ? 0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ± 0.005 % and Load Life Stability of ± 0.005 % | 0.05 | 0.005 | 0.6 | | 10 | 100 K |
| VSM0805 |  | Bulk Metal Foil | Precision Chip Resistor | 2 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VSM1206 |  | 0.15 | 1206 | 30 K |
| VSM1506 |  | 0.2 | 1506 | 40 K |
| VSM2010 |  | 0.3 | 2010 | 100 K |
| VSM2512 |  | 0.4 | 2512 | 150 K |
| VSMP0603 (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Wraparound Chip Resistor | 0.05 | 0.01 | 0.05 | | 100 | 4000 |
| VSMP0805 (Z Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Chip Resistor | 0.05 | 0.01 | 0.2 | 0805 | 10 | 12 K |
| VSMP1206 (Z Foil) |  | 0.25 | 1206 | 30 K |
| VSMP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VSMP2010 (Z Foil) |  | 0.5 | 2010 | 100 K |
| VSMP2512 (Z Foil) |  | 0.75 | 2512 | 150 K |
| VSR, VSRJ |  | Bulk Metal Foil | VSR Series - Industrial Precision Resistors | 4 | 0.01 | 0.2 | | 100 K | 150 K |
| 0.25 | 1 | 100 K |
| VSR4 |  | 200 K | 500 K |
| 0.5 | 1 | 200 K |
| VSR5 |  | 0.4 | 400 K |
| 0.75 | 400 K | 750 K |
| VSR6 |  | 0.5 | 0.5 | 400 K |
| 1 | 400 K | 1 M |
| VTA52 |  | Bulk Metal Foil | Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) | 4 | 0.01 | 1 | | 5 | 500 K |
| VTA53 |  | 0.66 | 300 K |
| VTA54 |  | 0.5 |
| VTA55 |  | 0.3 | 150 K |
| VTA56 |  | 0.25 |
| Z201 (Z-Foil) |  | Bulk Metal Foil | Ultra High Performance Aerospace and Instrumentation Molded Resistor - Drop-in replacement for S102C | 0.05 | 0.005 | 0.6 | | 10 | 100 K |
| Z202 (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Molded Resistor - Miniature version of Z201 resistor | 0.05 | 0.01 | 0.25 | | 5 | 30 K |
| Z555 (Z Foil) |  | Bulk Metal Foil | Ultra High Precision Resistor Produced in QPL Product Line | 0.05 | 0.005 | 0.6 | | 4.99 | 121 K |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |