| RH |  | Wirewound | Heatsink Encased Wirewound Power Resistors | | 0.1 | 10 | 0.006 | 20 K |
| 16 | 0.1 | 11.8 K |
| 20 | 0.006 | 62 K |
| 24 | 0.1 | 33.2 K |
| 40 | 0.006 | 130 K |
| 7.2 | 62 K |
| 8 | 0.01 | 12 K |
| 0.1 | 4990 |
| 9.6 | 0.006 | 130 K |
| RLP |  | Wirewound, Axial Leads, Insulated | Insulated Precision Wirewound Resistors, Axial Leads | | 0.1 | 10 | 0 | 0 |
| 5 |
| 6 |
| RMK 33N |  | Thin Film | Dual Value Chip Resistors, Center Tap | | 0.1 | 25 | 1 | 0 |
| SPU Molded |  | Wirewound | Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value | 100 | 0.1 | 5 | 0.01 | 0.5 |
| VCS301 |  | Bulk Metal Foil | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1.5 | 0.1 | 10 | 0.005 | 0.25 |
| VCS302 |  |
| VCS331 |  | 1 | 0.25 | 500 |
| VCS331Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| VCS332 |  | Bulk Metal Foil | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1 | 0.1 | 10 | 0.25 | 500 |
| VCS332Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| VFP3, VFP4 |  | Bulk Metal Foil | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 10 | 0.05 | 80 K |
| VFP4Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| VHP3, VHP4, VPR247 |  | Bulk Metal Foil | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 10 | 0.05 | 80 K |
| VHP4Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| VPR220 |  | Bulk Metal Foil | Precision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω | 2 | 0.01 | 8 | 5 | 10 K |
| VPR220S |  | Bulk Metal Foil | Precision Foil Power Resistor, TO-220 Configuration | 2 | 0.01 | 8 | 5 | 10 K |
| VPR220SZ (Z Foil) |  | Bulk Metal Foil | Precision Foil Power Resistor, TO-220 Configuration | 0.05 | 0.01 | 8 | 5 | 10 K |
| VPR220Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 8 | 5 | 10 K |
| VPR221 |  | Bulk Metal Foil | Precision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω | 2 | 0.01 | 8 | 0.5 | 500 |
| VPR221S |  | Bulk Metal Foil | Precision Foil Power Resistor, TO 220 Configuration, 4-Terminal Connection | 2 | 0.01 | 8 | 0.5 | 500 |
| VPR221SZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 0.01 | 8 | 0.5 | 500 |
| VPR221Z (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 8 | 0.5 | 500 |
| VPR247Z (Z Foil) |  | Bulk Metal Foil | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| VPR5 |  | Bulk Metal Foil | Current Sensing Resistor (Direct Replacement for Certain Wirewounds) | 2 | 0.01 | 5 | 1 | 100 K |
| VPR7 |  | 7 |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |