|
| All Resistors, fixed discrete press releases |
 |
|
August 13,
2008
|  |
Vishay’s New VSMP0603 Ultra-High-Precision
Bulk Metal® Z-Foil Wraparound Surface-Mount Resistor is
Industry’s Smallest to Combine TCR of ±0.2 ppm/°C,
Tolerance of ±0.01 %, Rise Time of 1 ns, and Load Life
Stability of ±0.005 %
|
|
August 01,
2008
|  |
Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute
TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W
|
|
July 30,
2008
|  |
Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR
of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability
of ±0.005 % (50 ppm)
|
|
July 16,
2008
|  |
Vishay’s New VSA101 Ultra-High-Precision
Axial Z-Foil Resistor Combines Absolute TCR of ±0.05
ppm/°C, PCR of 5 ppm at Rated Power, Tolerance
of ±0.005 %, and Load-Life Stability of ±0.005 % (50
ppm)
|
|
June 27,
2008
|  |
Vishay’s New Hermetically Sealed VHP203
Miniature Ultra-High-Precision Z-Foil Resistor Features a Low
Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated
Power, Tolerance of ±0.001 %, and Load-Life Stability of
±0.002 %
|
|
May 07,
2008
|  |
Vishay’s New Ultra-High-Precision,
High-Resolution Z-Foil Audio Resistor Features a Special Design
Without Molding or Encapsulation to Reduce Signal Distortion and
Increase Clarity in Signal Processing
|
|
February 08,
2008
|  |
Vishay’s New Z202 Miniature
Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of
±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of
±5 ppm, and Tolerances to ±0.01 %
|
|
October 17,
2007
|  |
Vishay’s New SMR1DZ and SMR3DZ
Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine
Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated
Power, Tight Tolerance to ± 0.01 %, and Electrostatic
Discharge (ESD) Rating Above 25,000 V
|
|
Sept. 19,
2007
|  |
Vishay’s New SMNZ Ultra-High-Precision Z-Foil
Four-Resistor Network Combines Typical TCR Tracking of 0.1
ppm/°C, PCR Tracking of 5 ppm at Rated Power, Tight Tolerance
Match of 0.01 %, and Electrostatic Discharge (ESD) Rating
Above 25,000 V
|
|
December 15,
2006
|  |
Vishay’s New Z201 Ultra-High-Precision Z-Foil Resistor is First to Combine Very Low Typical TCR of ±0.05 ppm/°C (0 °C to +60 °C), Low PCR of ±5 ppm at Rated Power, Tight Tolerances of ±0.005 % (50 ppm), and Electrostatic Discharge (ESD) Above 25,000 Volts
|
|
January 18,
2006
|  |
Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay’s New VSM Bulk Metal® Foil Ultra-High-Precision Wrap-Around, Surface-Mount Chip Resistors Are First to Combine Low ±2 ppm/°C TCR, ±0.01 % Load-Life Stability, Tolerance of ±0.01 %
|
|
Sept. 22,
2004
|  |
New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms
and Failure Rate of 0.01% per 1000 Hours
|
|
February 20,
2004
|  |
Vishay's 0.030-in. x 0.030-in. CTN Center-Tapped Nichrome Resistor Chip Combines Absolute TCR of ±10 ppm/°C, 250-mW Power Level, Military Operating Temperature Range
|
|
July 7,
2003
|  |
Vishay's New SMN Ultra-Precision Bulk Metal® Foil Resistor Network Offers Tracking TCR of 1 ppm/°C and Stability of 0.01% at 0.1 W in Eight-Pin, Surface-Mount Package
|
|
June 20,
2003
|  |
Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip
|
|
April 25,
2003
|  |
Thin-Film, Center-Tapped Resistors Provide <0.1 pF Shunt Capacitance, -20-dB Low-Noise Operation for High Performance in Test and Measurement Systems
|
|
January 24,
2003
|  |
New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1%
with Resistance Values from 1 Ω to 330 kΩ
|
|
February 08,
2002
|  |
Thin-Film Chip Resistor Provides Broadest Selection of Sizes and Specifications With Superior Stability Under Wide Range of Environmental Conditions
|
|
November 21,
2000
|  |
BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors
|
 |
|
|  |