VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.1>Surface mount (61 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (70):
  Application Note (6)
  Approval Documents (1)
  Markings (1)
  Non-English Datasheet (1)
  Non-English Related Material (4)
  Ordering Info (4)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (16)
  Promotional Material (34)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.1 - Surface mount
TypeResistors, Fixed
BrandsVishay Beyschlag, Vishay Draloric, Vishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 61 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
BCPinfoThin Film22 x 22 Ta2 N Back-Contact on Silicon with Part Mark 250.10.25 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
BCRinfoThin Film20 x 20 Ta2 N Back-Contact on Silicon 250.10.25 1000 200 K
50 200 K 360 K
100 360 K 620 K
250 620 K 1 M
CC1infoThin Film20 x 40 NiCr on Alumina 250.1 10 24 K
CC2infoThin Film30 x 30 NiCr on Alumina 500.1 25 75
25 75 100
0.05 100 20 K
50 20 K 38 K
CC3infoThin Film50 x 50 NiCr on Alumina 100.05 30 125 K
CC4infoThin Film50 x 100 NiCr on Alumina 100.05 50 400 K
CC5infoThin Film100 x 100 NiCr on Alumina 100.05 50 1 M
CC6infoThin Film30 x 40 NiCr on Alumina 250.05 20 59 K
CC7, CCBinfoThin Film30 x 30, 50 x 50 NiCr User Trim on Alumina 250.1 100 20 K
50 K
CCCinfoThin Film10 x 10 NiCr Center-Tap on Alumina 250.10.4 100 1 M
CSM2512infoBulk Metal FoilHigh Precision Metal Strip Resistor (4-Terminal)150.112512 0.003 0.2
CSM2512SinfoBulk Metal FoilBulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C150.112512 0.003 0.2
CSM3637infoBulk Metal FoilHigh Precision Metal Strip Resistor (4-Terminal)150.133637 0.002 0.2
CTAinfoThin Film30 x 30 NiCr Center-Tap on Alumina 250.10.125 25 35 K
CTMinfoThin Film40 x 40 Ta2 N Megohm Center-Tap on Silicon 500.10.02 200 K 1 M
CTNinfoThin Film30 x 30 NiCr Center-Tap on Silicon 500.10.25 100 200
25 200 1 M
CTQinfoThin Film30 x 30 Ta2 N Center-Tap on Quartz 250.10.06 100 360 K
50 360 K 620 K
100 620 K 1 M
CTRinfoThin Film30 x 30 Ta2 N Center-Tap on Silicon 250.10.25 100 360 K
50 360 K 620 K
100 620 K 1 M
CusinfoThin FilmCustom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon 250.10.125 100 180 K
50 180 K 310 K
100 310 K 500 K
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 250.10.025 100 301 K
1000.05
25 475 K
649 K
0.07 160 K
1000.1 475 K
649 K
25 1 M
0.125
1000.15
250.2 1.75 M
1000.225
250.25 1 M
0.4 2 M
1000.5 1 M
25 3 M
1000.8 2 M
1 3 M
FCinfoThin FilmHigh Frequency (up to 20 GHz) Surface Mount Chip Resistors1000.10.050402
0.1250505
0603
0.20805
0.251005
0.331206
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03infoThin Film, MELFMELF Resistors with Established Reliability150.10.60102 1 5.11
0204 10
0207 21.5
10102 5.11
0204 10
0207 21.5
MMU 0102, MMA 0204, MMB 0207 - PrecisioninfoThin Film, MELFPrecision MELF Resistors150.10.060102 22 332 K
0.070204 10 511 K
0.110207 15 1 M
0.20102 22 332 K
0.250204 10 511 K
0.40207 15 1 M
MSP SeriesinfoWirewoundPrecision Surface Mount Resistors, Wirewound or Metal Film Technologies 500.10.5 10 332 K
1
2
2.5
P-NSinfoThin FilmWraparound Chip Resistors Thin Film 100.020.050402 25 75 K
0.10502 20 130 K
0.150505 301 K
0603 10 175 K
0.20705 475 K
0805
0.250705
0805
1005 649 K
0.41206 1 M
1505
0.51010 50
0.752010 10 2 M
2208 1.75 M
2512 3 M
0.82010 2 M
2208 1.75 M
12512 3 M
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors50.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions50.10.1250204 100 100 K
10 221 K
PTNinfoThin FilmWraparound Chip Resistors Thin Film Tantalum Nitride 250.10.050402 20 35 K
0.10502 65 K
0.150505 130 K
0603 10 80 K
0.20705 300 K
0805
0.251005
0.41206 1 M
1505
0.51010 50 600 K
0.752208 10 1.75 M
0.82010 2 M
12512 3 M
PWAinfoThin Film30 x 45 Ta2 N 500mW on Silicon 250.10.5 100 200 K
50 200 K 300 K
100 300 K 500 K
150 500 K 1 M
QFMinfoThin Film20 x 20 Ta2 N on Quartz 500.10.025 30 100
25 100 200 K
50 200 K 430 K
100 430 K 620 K
250 620 K 1 M
QFNinfoThin Film20 x 20 NiCr on Quartz 500.10.025 30 100
25 100 200 K
50 200 K 360 K
100 360 K 510 K
QFXinfoThin Film50 x 50 Ta2 N Megohm on Quartz 500.10.02 500 K 1 M
100 1 M 2 M
RHinfoWirewoundHeatsink Encased Wirewound Power Resistors0.13.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
7.2 62 K
8 0.01 12 K
0.1 4990
9.6 0.006 130 K
10 20 K
16 0.1 11.8 K
20 0.006 62 K
24 0.1 33.2 K
40 0.006 130 K
RMK 55N, 515NinfoThin FilmSingle Value Chip Resistor Ultra Precision 5 ppm/c 50.010.125 1000 750 K
0.25
2 M
0.5
RMK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 50 ohm to 300K ohms 50.10.05 50 300 K
RSK22NinfoThin FilmSingle Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms 250.10.025 10 500 K
0.05
0.1
RVinfoThin FilmCECC 40401-010 Qualified Thin Film Resistor Chip100.10.1250505 100 260 K
0603
0.20805 300 K
0.331206 1 M
SC3infoThin Film50 x 50 NiCr on Silicon 250.10.4 100 50 K
SC7, SCBinfoThin Film30 x 30, 50 x 50 NiCr User Trim on Silicon 250.10.03 100 20 K
50 K
0.25 20 K
50 K
SFMinfoThin Film20 x 20 Ta2 N on Silicon 250.10.25 1 1 M
SFPinfoThin Film22 x 22 Ta2 N on Silicon with Part Mark 250.10.25 1 1 M
SFXinfoThin Film40 x 40 Ta2 N Megohm on Silicon 500.10.02 510 K 20 M
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting150.10.20102 100 100 K
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting150.10.250204 43 221 K
25 511 K
SMNinfoBulk Metal Foil4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch20.010.4 100 10 K
SMNZ (Z-Foil)infoBulk Metal FoilUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package0.050.010.4 100 10 K
SMR1DinfoBulk Metal FoilPrecision Molded Surface Mount Resistor20.010.25 5 33 K
SMR1DZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.25 5 33 K
SMR3DinfoBulk Metal FoilPrecision Molded Surface Mount Resistor20.010.6 5 80 K
SMR3DZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.6 5 80 K
TNPWinfoThin Film, Rectangular ChipMetal Film Layer on High Quality Ceramic, Protective Top Coat, SnPb Contacts on Ni Barrier Layer, Excellent Stability at Different Environmental Conditions250.10603 100 330 K
0805 49.9 252 K
15 100
251206 49.9 1 M
15 100
251210 49.9
2010 362 K
2512 700 K
TNPW e3infoThin Film, Rectangular ChipHigh Stability Thin Film Flat Chip Resistor ≤ 0.05 % (1000 h rated power at 70 °C)250.1 10 332 K
1 M
2 M
10 47 100 K
332 K
1 M
2 M
2.13 M
UMA 0204infoThin Film, MELFUltra Precision MELF Resistor50.020.070204 22 332 K
0.25
V15x10infoBulk Metal FoilHybrid Chips (Gold Plated Pads)20.0050.15 33 K 80 K
V15x5info0.1 5 33 K
V5x5info0.05 10 K
VCS1610infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625infoBulk Metal FoilHigh Precision, Current Sensing Chip Resistor (4-Terminal)20.111625 0.01 1
VCS1625Z (Z-Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.111625 0.3 1
VFCP0805 (Z Foil)infoBulk Metal FoilUltra Precision Flip Chip Resistor0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VFCP1506 (Z Foil)info0.31506 40 K
VFCP2010 (Z-Foil)info0.52010 100 K
VFCP2512 (Z Foil)info0.62512 150 K
VPR220SinfoBulk Metal FoilPrecision Foil Power Resistor, TO 220 Configuration20.011.5 5 10 K
Precision Foil Power Resistor, TO-220 Configuration8
VPR220SZ (Z Foil)infoBulk Metal FoilPrecision Foil Power Resistor, TO-220 Configuration0.050.011.5 5 10 K
8
VPR221SinfoBulk Metal FoilPrecision Foil Power Resistor, TO 220 Configuration, 4-Terminal Connection20.018 0.5 500
Precision Foil Power Resistor, TO-220 Configuration, 4-Terminal Connection1.5
VPR221SZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Power Current Sense Resistors0.050.011.5 0.5 500
8
VSM0805infoBulk Metal FoilPrecision Chip Resistor20.010.10805 10 12 K
VSM1206info0.151206 30 K
VSM1506info0.21506 40 K
VSM2010info0.32010 100 K
VSM2512info0.42512 150 K
VSMP0603 (Z-Foil)infoBulk Metal FoilUltra High Precision Wraparound Chip Resistor0.050.010.05 100 4000
VSMP0805 (Z Foil)infoBulk Metal FoilUltra High Precision Z-Foil Chip Resistor0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSMP1506 (Z Foil)info0.31506 40 K
VSMP2010 (Z Foil)info0.52010 100 K
VSMP2512 (Z Foil)info0.752512 150 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account