| BCP |  | Thin Film | 22 x 22 Ta2 N Back-Contact on Silicon with Part Mark | 25 | 0.1 | 0.25 | | 1000 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 620 K |
| 250 | 620 K | 1 M |
| BCR |  | Thin Film | 20 x 20 Ta2 N Back-Contact on Silicon | 25 | 0.1 | 0.25 | | 1000 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 620 K |
| 250 | 620 K | 1 M |
| CC1 |  | Thin Film | 20 x 40 NiCr on Alumina | 25 | 0.1 | | | 10 | 24 K |
| CC2 |  | Thin Film | 30 x 30 NiCr on Alumina | 50 | 0.1 | | | 25 | 75 |
| 25 | 75 | 100 |
| 0.05 | 100 | 20 K |
| 50 | 20 K | 38 K |
| CC3 |  | Thin Film | 50 x 50 NiCr on Alumina | 10 | 0.05 | | | 30 | 125 K |
| CC4 |  | Thin Film | 50 x 100 NiCr on Alumina | 10 | 0.05 | | | 50 | 400 K |
| CC5 |  | Thin Film | 100 x 100 NiCr on Alumina | 10 | 0.05 | | | 50 | 1 M |
| CC6 |  | Thin Film | 30 x 40 NiCr on Alumina | 25 | 0.05 | | | 20 | 59 K |
| CC7, CCB |  | Thin Film | 30 x 30, 50 x 50 NiCr User Trim on Alumina | 25 | 0.1 | | | 100 | 20 K |
| 50 K |
| CCC |  | Thin Film | 10 x 10 NiCr Center-Tap on Alumina | 25 | 0.1 | 0.4 | | 100 | 1 M |
| CNS020, CNS021 Thin Film |  | Thin Film | Single In Line Conformal, Radial Discrete | 5 | 0.01 | 0.3 | | 100 K | 10 M |
| 0.5 |
| CTA |  | Thin Film | 30 x 30 NiCr Center-Tap on Alumina | 25 | 0.1 | 0.125 | | 25 | 35 K |
| CTM |  | Thin Film | 40 x 40 Ta2 N Megohm Center-Tap on Silicon | 50 | 0.1 | 0.02 | | 200 K | 1 M |
| CTN |  | Thin Film | 30 x 30 NiCr Center-Tap on Silicon | 50 | 0.1 | 0.25 | | 100 | 200 |
| 25 | 200 | 1 M |
| CTQ |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Quartz | 25 | 0.1 | 0.06 | | 100 | 360 K |
| 50 | 360 K | 620 K |
| 100 | 620 K | 1 M |
| CTR |  | Thin Film | 30 x 30 Ta2 N Center-Tap on Silicon | 25 | 0.1 | 0.25 | | 100 | 360 K |
| 50 | 360 K | 620 K |
| 100 | 620 K | 1 M |
| Cus |  | Thin Film | Custom Networks 30 x 30 Ta2 N Dual Resistor Divider on Silicon | 25 | 0.1 | 0.125 | | 100 | 180 K |
| 50 | 180 K | 310 K |
| 100 | 310 K | 500 K |
| E/H |  | Thin Film | QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H | 25 | 0.1 | 0.025 | | 100 | 301 K |
| 100 | 0.05 |
| 25 | 475 K |
| 649 K |
| 0.07 | 160 K |
| 100 | 0.1 | 475 K |
| 649 K |
| 25 | 1 M |
| 0.125 |
| 100 | 0.15 |
| 25 | 0.2 | 1.75 M |
| 100 | 0.225 |
| 25 | 0.25 | 1 M |
| 0.4 | 2 M |
| 100 | 0.5 | 1 M |
| 25 | 3 M |
| 100 | 0.8 | 2 M |
| 1 | 3 M |
| FC |  | Thin Film | High Frequency (up to 20 GHz) Surface Mount Chip Resistors | 100 | 0.1 | 0.05 | 0402 | | |
| 0.125 | 0505 |
| 0603 |
| 0.2 | 0805 |
| 0.25 | 1005 |
| 0.33 | 1206 |
| HVPS |  | Thin Film | Single in line High Value Precision Discrete (50 K ohms to 10M ohms) | 5 | 0.01 | 0.125 | | 50 K | 5 M |
| 0.25 | 100 K | 10 M |
| 1 | 50 K | 5 M |
| 2 | 100 K | 10 M |
| MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Precision |  | Thin Film | Precision Flat Chip Resistors | 10 | 0.1 | 0.016 | 0402 | 100 | 221 K |
| 0.032 | 0603 | 39 | 511 |
| 0.05 | 0805 | 1.5 M |
| 0.063 | 0402 | 100 | 221 K |
| 0.1 | 0603 | 39 | 511 |
| 1206 | 2 M |
| 0.125 | 0805 | 1.5 M |
| 0.25 | 1206 | 2 M |
| MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 |  | Thin Film, MELF | MELF Resistors with Established Reliability | 15 | 0.1 | 0.6 | 0102 | 1 | 5.11 |
| 0204 | 10 |
| 0207 | 21.5 |
| 1 | 0102 | 5.11 |
| 0204 | 10 |
| 0207 | 21.5 |
| MMU 0102, MMA 0204, MMB 0207 - Precision |  | Thin Film, MELF | Precision MELF Resistors | 15 | 0.1 | 0.06 | 0102 | 22 | 332 K |
| 0.07 | 0204 | 10 | 511 K |
| 0.11 | 0207 | 15 | 1 M |
| 0.2 | 0102 | 22 | 332 K |
| 0.25 | 0204 | 10 | 511 K |
| 0.4 | 0207 | 15 | 1 M |
| OSOP |  | Thin Film | Molded, 25 Mil Pitch, Dual-In-Line Resistor Network | 0 | 0.1 | 0.4 | | | |
| P |  | Thin Film | High Precision Wraparound Tin Film Chip Resistors | 50 | 0.1 | | | 100 K | 1 M |
| 25 | 0.05 | 260 K | 300 K |
| 50 | 0.1 | 300 K | 2.5 M |
| 25 | 0.05 | 332 K | 500 K |
| 50 | 0.1 | 500 K | 2.5 M |
| 25 | 0.05 | 511 K | 750 K |
| 50 | 0.1 | 750 K | 5 M |
| 25 | 0.05 | 1.5 M | 2 M |
| 50 | 0.1 | 2 M | 15 M |
| 25 | 0.05 | 3 M | 6 M |
| P-NS |  | Thin Film | Wraparound Chip Resistors Thin Film | 10 | 0.02 | 0.05 | 0402 | 25 | 75 K |
| 0.1 | 0502 | 20 | 130 K |
| 0.15 | 0505 | 301 K |
| 0603 | 10 | 175 K |
| 0.2 | 0705 | 475 K |
| 0805 |
| 0.25 | 0705 |
| 0805 |
| 1005 | 649 K |
| 0.4 | 1206 | 1 M |
| 1505 |
| 0.5 | 1010 | 50 |
| 0.75 | 2010 | 10 | 2 M |
| 2208 | 1.75 M |
| 2512 | 3 M |
| 0.8 | 2010 | 2 M |
| 2208 | 1.75 M |
| 1 | 2512 | 3 M |
| PHR |  | Thin Film, Chip | Very High Precision, Very High Stability, Thin Film Chip Resistors | 5 | 0.01 | 0.1 | 0603 | 50 | 200 K |
| 0.125 | 0805 | 250 K |
| 0.25 | 1206 | 1 M |
| PTN |  | Thin Film | Wraparound Chip Resistors Thin Film Tantalum Nitride | 25 | 0.1 | 0.05 | 0402 | 20 | 35 K |
| 0.1 | 0502 | 65 K |
| 0.15 | 0505 | 130 K |
| 0603 | 10 | 80 K |
| 0.2 | 0705 | 300 K |
| 0805 |
| 0.25 | 1005 |
| 0.4 | 1206 | 1 M |
| 1505 |
| 0.5 | 1010 | 50 | 600 K |
| 0.75 | 2208 | 10 | 1.75 M |
| 0.8 | 2010 | 2 M |
| 1 | 2512 | 3 M |
| PWA |  | Thin Film | 30 x 45 Ta2 N 500mW on Silicon | 25 | 0.1 | 0.5 | | 100 | 200 K |
| 50 | 200 K | 300 K |
| 100 | 300 K | 500 K |
| 150 | 500 K | 1 M |
| QFM |  | Thin Film | 20 x 20 Ta2 N on Quartz | 50 | 0.1 | 0.025 | | 30 | 100 |
| 25 | 100 | 200 K |
| 50 | 200 K | 430 K |
| 100 | 430 K | 620 K |
| 250 | 620 K | 1 M |
| QFN |  | Thin Film | 20 x 20 NiCr on Quartz | 50 | 0.1 | 0.025 | | 30 | 100 |
| 25 | 100 | 200 K |
| 50 | 200 K | 360 K |
| 100 | 360 K | 510 K |
| QFX |  | Thin Film | 50 x 50 Ta2 N Megohm on Quartz | 50 | 0.1 | 0.02 | | 500 K | 1 M |
| 100 | 1 M | 2 M |
| RMK 33N |  | Thin Film | Dual Value Chip Resistors, Center Tap | 0 | 0.1 | 25 | | 10000. | 0. |
| RMK 55N, 515N |  | Thin Film | Single Value Chip Resistor Ultra Precision 5 ppm/c | 5 | 0.01 | 0.125 | | 1000 | 750 K |
| 0.25 |
| 2 M |
| 0.5 |
| RMK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms | 5 | 0.1 | 0.05 | | 50 | 300 K |
| RSK22N |  | Thin Film | Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms | 25 | 0.1 | 0.025 | | 10 | 500 K |
| 0.05 |
| 0.1 |
| RV |  | Thin Film | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0505 | 100 | 260 K |
| 0603 |
| 0.2 | 0805 | 300 K |
| 0.33 | 1206 | 1 M |
| SC3 |  | Thin Film | 50 x 50 NiCr on Silicon | 25 | 0.1 | 0.4 | | 100 | 50 K |
| SC7, SCB |  | Thin Film | 30 x 30, 50 x 50 NiCr User Trim on Silicon | 25 | 0.1 | 0.03 | | 100 | 20 K |
| 50 K |
| 0.25 | 20 K |
| 50 K |
| SFM |  | Thin Film | 20 x 20 Ta2 N on Silicon | 25 | 0.1 | 0.25 | | 1 | 1 M |
| SFP |  | Thin Film | 22 x 22 Ta2 N on Silicon with Part Mark | 25 | 0.1 | 0.25 | | 1 | 1 M |
| SFX |  | Thin Film | 40 x 40 Ta2 N Megohm on Silicon | 50 | 0.1 | 0.02 | | 510 K | 20 M |
| TNPW |  | Thin Film, Rectangular Chip | Metal Film Layer on High Quality Ceramic, Protective Top Coat, SnPb Contacts on Ni Barrier Layer, Excellent Stability at Different Environmental Conditions | 25 | 0.1 | | 0603 | 100 | 330 K |
| 0805 | 49.9 | 252 K |
| 15 | 100 |
| 25 | 1206 | 49.9 | 1 M |
| 15 | 100 |
| 25 | 1210 | 49.9 |
| 2010 | 362 K |
| 2512 | 700 K |
| TNPW e3 |  | Thin Film, Rectangular Chip | High Stability Thin Film Flat Chip Resistor ≤ 0.05 % (1000 h rated power at 70 °C) | 25 | 0.1 | | | 10 | 332 K |
| 1 M |
| 2 M |
| 10 | 47 | 100 K |
| 332 K |
| 1 M |
| 2 M |
| 2.13 M |
| UMA 0204 |  | Thin Film, MELF | Ultra Precision MELF Resistor | 5 | 0.02 | 0.07 | 0204 | 22 | 332 K |
| 0.25 |
| UXA 0204, UXB 0207, UXE 0414 |  | Thin Film | High Precision Leaded Resistors | | 0.1 | | 0414 | 220000. | 5110000. |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |