VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.1>User trimmable (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Resistors, fixed discrete: Resistance tolerance <= 0.1 - User trimmable
TechnologyThin Film
TypeResistors, Fixed
Typical TCR (ppm/C) 25
Min. tolerance (%) 0.1
Resistance (min) (Ohms) 100
BrandVishay Electro-Films

All 2 datasheets shown.
SeriesDescriptionPower (W)Resistance (max) (Ohms)
CC7, CCBinfo30 x 30, 50 x 50 NiCr User Trim on Alumina 20 K
50 K
SC7, SCBinfo30 x 30, 50 x 50 NiCr User Trim on Silicon 0.03 20 K
50 K
0.25 20 K
50 K
SeriesDescriptionPower (W)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account