Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
G, GN Wirewound Military, MIL-R-26 Qualified, Type RW, Precision Power, Silicone Coated, Complete Welded Construction, High Temperature Silicone Coated and Molded, Available in Non-Inductive Styles (Type GN) 20 0.1 0.499 1000
1300
2740
0.05 6500
8600
25.7 K
1 1000
1300
2740
MSP Series Wirewound Precision Surface Mount Resistors, Wirewound or Metal Film Technologies 50 0.1 0.5 10 332 K
1
2
2.5
RH Wirewound Heatsink Encased Wirewound Power Resistors 0.1 10 0.006 20 K
16 0.1 11.8 K
20 0.006 62 K
24 0.1 33.2 K
3.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
40 130 K
7.2 62 K
8 0.01 12 K
0.1 4990
9.6 0.006 130 K
RH, NH Wirewound, Aluminum Housed, Chassis Mount Military, MIL-R-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount, Standard (RH) or Non-Inductive (NH) Winding, High Stability at Conventional Power Ratings, Complete Welded Construction 100 0.05 0.5 2320
4450
6750
9090
12.7 K
25.7 K
26 K
37.5 K
48.5 K
73.4 K
90 K
116 K
RLP Wirewound, Axial Leads, Insulated Insulated Precision Wirewound Resistors, Axial Leads 0.1 1 0 0
10
2
3
5
6
RS, NS Wirewound Military, MIL-R-26 Qualified, Type RW, Silicone Coated, Complete Welded Construction, High-temperature Silicone Coating, Meets Applicable Requirements of MIL-R-26, Available in Non-Inductive Styles (NS) with Aryton-Perry Winding 20 0.1 0.499 1000
1300
1670
2740
0.05 4490
6500
6800
8600
12.7 K
0.1 25.7 K
0.05 41.4 K
73.4 K
1 1000
1300
1320
2740
4.99 25.7 K
SPU Molded Wirewound Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value 100 0.1 1 0.001 0.06
2
4 0.2
5 0.01 0.5
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)