Resistors, Discrete - Resistance tolerance <= 0.5 - Epoxy bondable
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.25 | 1005 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.33 | 1206 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.05 | 0402 | 16 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.2 | 0805 | 10 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.125 | 0505 | 20 | 1 K | |
| Resistors, Fixed | High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | 25 | 0.1 | 0.125 | 0603 | 10 | 1 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 1 | 2512 | 10 | 6.19 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.8 | 2208 | 10 | 3.16 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.8 | 2010 | 10 | 4.02 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.4 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.4 | 1206 | 10 | 1.5 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.5 | 1010 | 50 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 1005 | 10 | 649 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 0805 | 10 | 475 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.25 | 0705 | 10 | 475 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.15 | 0603 | 10 | 261 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.15 | 0505 | 20 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.05 | 0402 | 25 | 100 K | |
| Resistors, Fixed | Commercial Thin Film Resistor, Surface Mount Chip | 10 | 0.02 | 0.1 | 0502 | 20 | 150 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 1 | 2512 | 10 | 3 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.8 | 2010 | 10 | 2 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.75 | 2208 | 10 | 1.75 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.4 | 1206 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.4 | 1505 | 10 | 1 M | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.5 | 1010 | 50 | 600 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.25 | 1005 | 10 | 360 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | 0705 | 10 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | 0805 | 10 | 301 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.05 | 0402 | 20 | 51.1 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.1 | 0502 | 20 | 65 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | 0505 | 20 | 130 K | |
| Resistors, Fixed | Commercial Thin Film Chip Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | 0603 | 10 | 120 K |