Searching . . .

Resistors, Discrete - Resistance tolerance <= 0.5 - Flameproof/flame resistant

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial, Precision 0.1
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial, Precision 0.1 10 2.5 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Non-Magnetic, Industrial, Precision 0.1 10 2.5 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 3 8 150 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 2 5 150 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 1 5 150 K
Datasheet
info
Resistors, Fixed High Power Thin Film Wraparound Chip Resistor 25 0.1 2.5 2512 10 30 K
Datasheet
info
Resistors, Fixed High Power Thin Film Wraparound Chip Resistor 25 0.1 1 1206 10 30 K
Datasheet
info
Resistors, Fixed Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance 5 0.01 0.15 0603 100 130 K
Datasheet
info
Resistors, Fixed Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance 5 0.01 0.25 0805 100 260 K
Datasheet
info
Resistors, Fixed Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.01 % Tolerance 5 0.01 0.4 1206 100 775 K
Datasheet
info
Resistors, Fixed Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance 5 0.02 100.07 2512 500 3 M
Datasheet
info
Resistors, Fixed Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance 5 0.02 80.07 2010 500 2 M
Datasheet
info
Resistors, Fixed Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance 5 0.02 25.07 0805 250 260 K
Datasheet
info
Resistors, Fixed Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance 5 0.02 40.07 1206 500 775 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Surface Mount 20 0.5 0.5 2012 0.1 4.99
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Surface Mount 20 0.1 1 2515 0.1 2.77 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Surface Mount 20 0.5 2 4527 0.1 4.92 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Surface Mount 20 0.5 3 6927 0.1 8 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal See datasheet 0.5 1.0 2512 0.5 m 25 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 2.0 2816 2 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 1.0 2512 0.5 m 0.5
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 0.5 2010 1 m 0.5
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 0.25 1206 1 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 0.1 0603 2 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount 0.5 0.125 0805 5 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal See datasheet 0.5 3 1 m 10 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount 0.5 1.0 1206 1 m 50 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount 0.5 0.4 0603 10 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount 0.5 2.0 2010 1 m 10 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount 0.5 3.0 2512 0.5 m 10 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount 0.5 0.5 0805 10 m 50 m
Datasheet
info
Resistors, Fixed Improved Stability (0.25 % and 0.5 %), Power Metal Strip® Resistors, Low Value, Surface Mount 75 0.5 1 10 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.01 Ohm), Surface Mount 75 0.5 1.0 2512 10 m 0.50
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 2 4527 1 m 1.0
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 3 4527 1 m 0.2