Searching . . .

Resistors, Discrete - Resistance tolerance <= 0.5 - Heatsink

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors 50 0.5 5 10 m 12 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors 0.5 25 6 m 62 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors 0.5 50 6 m 130 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors 50 0.5 10 6 m 20 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 250 n/a 50 m 116 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 100 n/a 50 m 90 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 50 n/a 10 m 273 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 25 n/a 10 m 95.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 12.5 n/a 10 m 47.1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 7.5 n/a 20 m 24.5 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (5 W), Low Value (Down to 0.001 Ohm), Surface Mount See datasheet 0.5 5 4527 1 m 0.3