Searching . . .

Resistors, Discrete - Resistance tolerance <= 0.5 - High frequency

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial, Precision 0.1
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial, Precision 0.1 10 2.5 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Non-Magnetic, Industrial, Precision 0.1 10 2.5 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 3 8 150 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 2 5 150 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 1 5 150 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.25 1005 10 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.33 1206 10 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.05 0402 16 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.2 0805 10 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.125 0505 20 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.125 0603 10 1 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.05 0.25 15 1 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.01 0.125 15 500 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.02 0.05 15 100 K