Resistors, Discrete - Resistance tolerance <= 0.5 - High voltage
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 1 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 1.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 2 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 2.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 3 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 4 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.25 | 200 | 100 M | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 2 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 2.5 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 1.2 | n/a | 100 | 2 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 0.5 | n/a | 100 | 100 M | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 0.5 | 1 | n/a | 100 | 1 G |